LTSpice files
Characteristics
- Low impedance product series
- Mounting style: V-Chip SMT
- Capacitance range: 0.1 µF ‒ 6800 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 6.3 ‒ 100 V(DC)
- Operating temperature: -55 °C up to +105 °C
- Endurance: 2000 h @ +105 °C
- Dimensions (DxL) in mm: 4.0 x 5.5 up to 16.0 x 17.0
- Recommended soldering: Reflow soldering
Applications
- Low impedance, especially for filtering applications
- Input and output capacitor for switched-mode power supply
- Filtering
- Smoothing
- e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel
- Your application demands vibration resistant capacitors?
Find here more information and request your solution
Application Notes
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 4 mm
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 12.5 mm
⌀ 16 mm
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
865080740005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 µF | 63 | 2000 | -55 °C up to +105 °C | 3.5 | 21017 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080640001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 50 | 2000 | -55 °C up to +105 °C | 55 | 4500 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865081 | ||
865080740006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 63 | 2000 | -55 °C up to +105 °C | 7 | 20749 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | – | ||
865081740001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 80 | 2000 | -55 °C up to +105 °C | 7 | 21618 | 3 | 10 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080840001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 100 | 2000 | -55 °C up to +105 °C | 7 | 20381 | 3 | 10 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080640002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 50 | 2000 | -55 °C up to +105 °C | 55 | 4500 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865081 | ||
865080740007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 63 | 2000 | -55 °C up to +105 °C | 11 | 6111 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | – | ||
865081742002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 80 | 2000 | -55 °C up to +105 °C | 12 | 10386 | 3 | 10 | 5 | 5.5 | 15" Tape & Reel | – | ||
865080843002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 100 | 2000 | -55 °C up to +105 °C | 13 | 5267 | 3 | 10 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080640003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 50 | 2000 | -55 °C up to +105 °C | 55 | 4500 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865081 | ||
865080540001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 35 | 2000 | -55 °C up to +105 °C | 80 | 2800 | 3 | 14 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080742008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 63 | 2000 | -55 °C up to +105 °C | 14 | 4236 | 3 | 12 | 5 | 5.5 | 15" Tape & Reel | – | ||
865081743003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 80 | 2000 | -55 °C up to +105 °C | 17 | 7260 | 3 | 10 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080864003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 100 | 2000 | -55 °C up to +105 °C | 20 | 3800 | 3.3 | 10 | 6.3 | 6.1 | 15" Tape & Reel | – | ||
865080640004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 50 | 2000 | -55 °C up to +105 °C | 55 | 4500 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865081 | ||
865080540002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 35 | 2000 | -55 °C up to +105 °C | 85 | 2500 | 3 | 14 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080742009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 63 | 2000 | -55 °C up to +105 °C | 22 | 4193 | 3 | 12 | 5 | 5.5 | 15" Tape & Reel | – | ||
865081743004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 80 | 2000 | -55 °C up to +105 °C | 25 | 6328 | 3.76 | 10 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080845004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 100 | 2000 | -55 °C up to +105 °C | 28 | 3142 | 4.7 | 10 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865080440001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 µF | 25 | 2000 | -55 °C up to +105 °C | 70 | 2800 | 3 | 14 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080540003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 µF | 35 | 2000 | -55 °C up to +105 °C | 88 | 2200 | 3 | 14 | 4 | 5.5 | 15" Tape & Reel | 865081 | ||
865080642005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 µF | 50 | 2000 | -55 °C up to +105 °C | 75 | 3800 | 3.4 | 12 | 5 | 5.5 | 15" Tape & Reel | 865081 | ||
865080340001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 16 | 2000 | -55 °C up to +105 °C | 80 | 2200 | 3 | 16 | 4 | 5.5 | 15" Tape & Reel | 865080 | ||
865080440002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 25 | 2000 | -55 °C up to +105 °C | 85 | 2100 | 3 | 14 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080540004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 35 | 2000 | -55 °C up to +105 °C | 90 | 2000 | 3.5 | 14 | 4 | 5.5 | 15" Tape & Reel | 865081 | ||
865080642006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 50 | 2000 | -55 °C up to +105 °C | 95 | 2800 | 5 | 12 | 5 | 5.5 | 15" Tape & Reel | – | ||
865080743010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 63 | 2000 | -55 °C up to +105 °C | 40 | 1928 | 6.3 | 12 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865081745005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 80 | 2000 | -55 °C up to +105 °C | 35 | 2661 | 8 | 10 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865080845005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 100 | 2000 | -55 °C up to +105 °C | 35 | 3178 | 10 | 10 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865080340002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 16 | 2000 | -55 °C up to +105 °C | 85 | 2000 | 3 | 16 | 4 | 5.5 | 15" Tape & Reel | 865080 | ||
865080442003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 25 | 2000 | -55 °C up to +105 °C | 125 | 1900 | 3.75 | 14 | 5 | 5.5 | 15" Tape & Reel | – | ||
865080542005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 35 | 2000 | -55 °C up to +105 °C | 140 | 1200 | 5.25 | 14 | 5 | 5.5 | 15" Tape & Reel | 865081 | ||
865080643007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 50 | 2000 | -55 °C up to +105 °C | 140 | 1600 | 7.5 | 12 | 6.3 | 5.5 | 15" Tape & Reel | 865081 | ||
865080340003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 16 | 2000 | -55 °C up to +105 °C | 90 | 1980 | 3.52 | 16 | 4 | 5.5 | 15" Tape & Reel | 865080 | ||
865080140001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 6.3 | 2000 | -55 °C up to +105 °C | 75 | 2200 | 3 | 24 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080240001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 10 | 2000 | -55 °C up to +105 °C | 80 | 2200 | 3 | 19 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080442004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 25 | 2000 | -55 °C up to +105 °C | 145 | 1200 | 5.5 | 14 | 5 | 5.5 | 15" Tape & Reel | – | ||
865080542006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 35 | 2000 | -55 °C up to +105 °C | 155 | 1100 | 7.7 | 14 | 5 | 5.5 | 15" Tape & Reel | 865081 | ||
865080643008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 50 | 2000 | -55 °C up to +105 °C | 150 | 1300 | 11 | 12 | 6.3 | 5.5 | 15" Tape & Reel | 865081 | ||
865080745011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 63 | 2000 | -55 °C up to +105 °C | 58 | 1026 | 13.86 | 12 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865081745006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 80 | 2000 | -55 °C up to +105 °C | 58 | 2347 | 17.6 | 10 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865080853006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 100 | 2000 | -55 °C up to +105 °C | 85 | 1298 | 22 | 10 | 8 | 10.5 | 15" Tape & Reel | – | ||
865080140002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 µF | 6.3 | 2000 | -55 °C up to +105 °C | 79 | 1980 | 3 | 24 | 4 | 5.5 | 15" Tape & Reel | 865080 | ||
865080342004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 µF | 16 | 2000 | -55 °C up to +105 °C | 170 | 740 | 4.32 | 16 | 5 | 5.5 | 15" Tape & Reel | 865080 | ||
865080242002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 µF | 10 | 2000 | -55 °C up to +105 °C | 125 | 1900 | 3 | 19 | 5 | 5.5 | 15" Tape & Reel | – | ||
865080443005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 µF | 25 | 2000 | -55 °C up to +105 °C | 200 | 620 | 6.75 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080543007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 µF | 35 | 2000 | -55 °C up to +105 °C | 210 | 600 | 9.45 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080645009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 µF | 50 | 2000 | -55 °C up to +105 °C | 180 | 1200 | 13.5 | 12 | 6.3 | 7.7 | 15" Tape & Reel | 865081 | ||
865080140003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 6.3 | 2000 | -55 °C up to +105 °C | 82 | 1900 | 3 | 24 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080240003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 10 | 2000 | -55 °C up to +105 °C | 90 | 1850 | 3.3 | 19 | 4 | 5.5 | 15" Tape & Reel | 865080 | ||
865080442006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 25 | 2000 | -55 °C up to +105 °C | 160 | 1050 | 8.25 | 14 | 5 | 5.5 | 15" Tape & Reel | 865081 | ||
865080343005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 16 | 2000 | -55 °C up to +105 °C | 185 | 600 | 5.28 | 16 | 6.3 | 5.5 | 15" Tape & Reel | 865080 | ||
865080543008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 35 | 2000 | -55 °C up to +105 °C | 230 | 540 | 11.55 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080645010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 50 | 2000 | -55 °C up to +105 °C | 190 | 710 | 16.5 | 12 | 6.3 | 7.7 | 15" Tape & Reel | 865081 | ||
865080649011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 50 | 2000 | -55 °C up to +105 °C | 200 | 700 | 16.5 | 12 | 8 | 6.5 | 15" Tape & Reel | – | ||
865080753012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 63 | 2000 | -55 °C up to +105 °C | 112 | 452 | 20.79 | 12 | 8 | 10.5 | 15" Tape & Reel | – | ||
865081753007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 80 | 2000 | -55 °C up to +105 °C | 112 | 1542 | 26.4 | 10 | 8 | 10.5 | 15" Tape & Reel | – | ||
865080857007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 100 | 2000 | -55 °C up to +105 °C | 135 | 1031 | 33 | 10 | 10 | 10.5 | 15" Tape & Reel | – | ||
865080140004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 6.3 | 2000 | -55 °C up to +105 °C | 86 | 1880 | 3 | 24 | 4 | 5.5 | 15" Tape & Reel | – | ||
865080342006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 16 | 2000 | -55 °C up to +105 °C | 195 | 1050 | 7.52 | 16 | 5 | 5.5 | 15" Tape & Reel | 865080 | ||
865080242004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 10 | 2000 | -55 °C up to +105 °C | 165 | 1100 | 4.7 | 19 | 5 | 5.5 | 15" Tape & Reel | – | ||
865080443007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 25 | 2000 | -55 °C up to +105 °C | 220 | 560 | 11.75 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080543009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 35 | 2000 | -55 °C up to +105 °C | 240 | 530 | 16.45 | 14 | 6.3 | 5.5 | 15" Tape & Reel | 865081 | ||
865080645012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 50 | 2000 | -55 °C up to +105 °C | 230 | 700 | 23.5 | 12 | 6.3 | 7.7 | 15" Tape & Reel | 865081 | ||
865080649013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 50 | 2000 | -55 °C up to +105 °C | 240 | 690 | 23.5 | 12 | 8 | 6.5 | 15" Tape & Reel | – | ||
865080753013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 63 | 2000 | -55 °C up to +105 °C | 119 | 591 | 29.61 | 12 | 8 | 10.5 | 15" Tape & Reel | – | ||
865081757008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 80 | 2000 | -55 °C up to +105 °C | 160 | 1159 | 37.6 | 10 | 10 | 10.5 | 15" Tape & Reel | – | ||
865080862008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 100 | 2000 | -55 °C up to +105 °C | 240 | 349 | 47 | 10 | 12.5 | 14 | 15" Tape & Reel | – | ||
865080142005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 6.3 | 2000 | -55 °C up to +105 °C | 150 | 1100 | 3.528 | 24 | 5 | 5.5 | 15" Tape & Reel | 865080 | ||
865080343007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 16 | 2000 | -55 °C up to +105 °C | 220 | 560 | 8.96 | 16 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080443008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 25 | 2000 | -55 °C up to +105 °C | 230 | 540 | 14 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080243005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 10 | 2000 | -55 °C up to +105 °C | 210 | 570 | 5.6 | 19 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080545010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 35 | 2000 | -55 °C up to +105 °C | 250 | 490 | 19.6 | 14 | 6.3 | 7.7 | 15" Tape & Reel | 865081 | ||
865080653014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 50 | 2000 | -55 °C up to +105 °C | 300 | 520 | 28 | 12 | 8 | 10.5 | 15" Tape & Reel | 865081 | ||
865080142006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 6.3 | 2000 | -55 °C up to +105 °C | 160 | 900 | 4.284 | 24 | 5 | 5.5 | 15" Tape & Reel | 865080 | ||
865080343008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 16 | 2000 | -55 °C up to +105 °C | 230 | 540 | 10.88 | 16 | 6.3 | 5.5 | 15" Tape & Reel | 865080 | ||
865080443009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 25 | 2000 | -55 °C up to +105 °C | 240 | 480 | 17 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080243006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 10 | 2000 | -55 °C up to +105 °C | 220 | 550 | 6.8 | 19 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080545011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 35 | 2000 | -55 °C up to +105 °C | 265 | 400 | 23.8 | 14 | 6.3 | 7.7 | 15" Tape & Reel | 865081 | ||
865080653015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 50 | 2000 | -55 °C up to +105 °C | 320 | 500 | 34 | 12 | 8 | 10.5 | 15" Tape & Reel | 865081 | ||
865080142007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 6.3 | 2000 | -55 °C up to +105 °C | 170 | 800 | 6.3 | 24 | 5 | 5.5 | 15" Tape & Reel | 865080 | ||
865080343009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 16 | 2000 | -55 °C up to +105 °C | 255 | 520 | 16 | 16 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080243007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 10 | 2000 | -55 °C up to +105 °C | 240 | 530 | 10 | 19 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080445010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 25 | 2000 | -55 °C up to +105 °C | 290 | 380 | 25 | 14 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865080545012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 35 | 2000 | -55 °C up to +105 °C | 300 | 380 | 35 | 14 | 6.3 | 7.7 | 15" Tape & Reel | 865081 | ||
865080449011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 25 | 2000 | -55 °C up to +105 °C | 300 | 360 | 25 | 14 | 8 | 6.5 | 15" Tape & Reel | – | ||
865080653016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 50 | 2000 | -55 °C up to +105 °C | 350 | 460 | 50 | 12 | 8 | 10.5 | 15" Tape & Reel | 865081 | ||
865080757014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 63 | 2000 | -55 °C up to +105 °C | 280 | 346 | 63 | 12 | 10 | 10.5 | 15" Tape & Reel | – | ||
865081762009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 80 | 2000 | -55 °C up to +105 °C | 380 | 493 | 80 | 10 | 12.5 | 14 | 15" Tape & Reel | – | ||
865080143008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 6.3 | 2000 | -55 °C up to +105 °C | 235 | 510 | 9.45 | 24 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080243008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 10 | 2000 | -55 °C up to +105 °C | 250 | 490 | 15 | 19 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080345010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 16 | 2000 | -55 °C up to +105 °C | 265 | 450 | 24 | 16 | 6.3 | 7.7 | 15" Tape & Reel | 865080 | ||
865080349011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 16 | 2000 | -55 °C up to +105 °C | 270 | 440 | 24 | 16 | 8 | 6.5 | 15" Tape & Reel | 865080 | ||
865080453012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 25 | 2000 | -55 °C up to +105 °C | 480 | 250 | 37.5 | 14 | 8 | 10.5 | 15" Tape & Reel | 865081 | ||
865080553013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 35 | 2000 | -55 °C up to +105 °C | 510 | 240 | 52.5 | 14 | 8 | 10.5 | 15" Tape & Reel | 865081 | ||
865080657017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 50 | 2000 | -55 °C up to +105 °C | 600 | 250 | 75 | 12 | 10 | 10.5 | 15" Tape & Reel | 865081 | ||
865081763010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 80 | 2000 | -55 °C up to +105 °C | 500 | 257 | 120 | 10 | 16 | 17 | 15" Tape & Reel | – | ||
865080863009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 100 | 2000 | -55 °C up to +105 °C | 500 | 267 | 150 | 10 | 16 | 17 | 15" Tape & Reel | – | ||
865080143009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 6.3 | 2000 | -55 °C up to +105 °C | 240 | 480 | 13.86 | 24 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865080345012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 16 | 2000 | -55 °C up to +105 °C | 275 | 430 | 35.2 | 16 | 6.3 | 7.7 | 15" Tape & Reel | 865080 | ||
865080245009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 10 | 2000 | -55 °C up to +105 °C | 270 | 440 | 22 | 19 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865080349013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 16 | 2000 | -55 °C up to +105 °C | 285 | 410 | 35.2 | 16 | 8 | 6.5 | 15" Tape & Reel | – | ||
865080249010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 10 | 2000 | -55 °C up to +105 °C | 285 | 400 | 22 | 19 | 8 | 6.5 | 15" Tape & Reel | – | ||
865080453013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 25 | 2000 | -55 °C up to +105 °C | 530 | 220 | 55 | 14 | 8 | 10.5 | 15" Tape & Reel | – | ||
865080553014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 35 | 2000 | -55 °C up to +105 °C | 570 | 210 | 77 | 14 | 8 | 10.5 | 15" Tape & Reel | 865081 | ||
865080657018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 50 | 2000 | -55 °C up to +105 °C | 650 | 230 | 110 | 12 | 10 | 10.5 | 15" Tape & Reel | 865081 | ||
865080762015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 63 | 2000 | -55 °C up to +105 °C | 300 | 152 | 138.6 | 12 | 12.5 | 14 | 15" Tape & Reel | – | ||
865081763011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 80 | 2000 | -55 °C up to +105 °C | 600 | 224 | 176 | 10 | 16 | 17 | 15" Tape & Reel | – | ||
865080145010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 6.3 | 2000 | -55 °C up to +105 °C | 275 | 360 | 20.79 | 24 | 6.3 | 7.7 | 15" Tape & Reel | 865080 | ||
865080149011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 6.3 | 2000 | -55 °C up to +105 °C | 290 | 340 | 20.79 | 24 | 8 | 6.5 | 15" Tape & Reel | 865080 | ||
865080353014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 16 | 2000 | -55 °C up to +105 °C | 550 | 250 | 52.8 | 16 | 8 | 10.5 | 15" Tape & Reel | 865080 | ||
865080453014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 25 | 2000 | -55 °C up to +105 °C | 570 | 200 | 82.5 | 14 | 8 | 10.5 | 15" Tape & Reel | 865081 | ||
865080253011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 10 | 2000 | -55 °C up to +105 °C | 500 | 250 | 33 | 19 | 8 | 10.5 | 15" Tape & Reel | 865080 | ||
865080557015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 35 | 2000 | -55 °C up to +105 °C | 650 | 150 | 115.5 | 14 | 10 | 10.5 | 15" Tape & Reel | – | ||
865080662019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 50 | 5000 | -55 °C up to +105 °C | 800 | 210 | 165 | 12 | 12.5 | 14 | 15" Tape & Reel | 865081 | ||
865080353015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 16 | 2000 | -55 °C up to +105 °C | 590 | 220 | 75.2 | 16 | 8 | 10.5 | 15" Tape & Reel | 865080 | ||
865080153012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 6.3 | 2000 | -55 °C up to +105 °C | 450 | 280 | 29.61 | 24 | 8 | 10.5 | 15" Tape & Reel | 865080 | ||
865080253012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 10 | 2000 | -55 °C up to +105 °C | 550 | 250 | 47 | 19 | 8 | 10.5 | 15" Tape & Reel | 865080 | ||
865080457015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 25 | 2000 | -55 °C up to +105 °C | 650 | 150 | 117.5 | 14 | 10 | 10.5 | 15" Tape & Reel | – | ||
865080562016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 35 | 5000 | -55 °C up to +105 °C | 1100 | 80 | 164.5 | 14 | 12.5 | 14 | 15" Tape & Reel | 865081 | ||
865080763016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 63 | 2000 | -55 °C up to +105 °C | 630 | 125 | 296.1 | 12 | 16 | 17 | 15" Tape & Reel | – | ||
865080153013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 µF | 6.3 | 2000 | -55 °C up to +105 °C | 500 | 250 | 42.84 | 24 | 8 | 10.5 | 15" Tape & Reel | 865080 | ||
865080357016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 µF | 16 | 2000 | -55 °C up to +105 °C | 720 | 160 | 108.8 | 16 | 10 | 10.5 | 15" Tape & Reel | 865080 | ||
865080257013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 µF | 10 | 2000 | -55 °C up to +105 °C | 680 | 200 | 68 | 19 | 10 | 10.5 | 15" Tape & Reel | 865080 | ||
865080562017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 µF | 35 | 5000 | -55 °C up to +105 °C | 1100 | 80 | 238 | 14 | 12.5 | 14 | 15" Tape & Reel | 865081 | ||
865080153014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 6.3 | 2000 | -55 °C up to +105 °C | 530 | 200 | 63 | 24 | 8 | 10.5 | 15" Tape & Reel | 865080 | ||
865080257014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 10 | 2000 | -55 °C up to +105 °C | 740 | 150 | 100 | 19 | 10 | 10.5 | 15" Tape & Reel | 865080 | ||
865080462016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 25 | 5000 | -55 °C up to +105 °C | 1100 | 80 | 250 | 14 | 12.5 | 14 | 15" Tape & Reel | 865081 | ||
865080663020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 50 | 5000 | -55 °C up to +105 °C | 1000 | 78 | 500 | 12 | 16 | 17 | 15" Tape & Reel | 865081 | ||
865080157015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 µF | 6.3 | 2000 | -55 °C up to +105 °C | 600 | 160 | 75.6 | 24 | 10 | 10.5 | 15" Tape & Reel | 865080 | ||
865080157016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 µF | 6.3 | 2000 | -55 °C up to +105 °C | 650 | 130 | 94.5 | 24 | 10 | 10.5 | 15" Tape & Reel | 865080 | ||
865080362017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 µF | 16 | 5000 | -55 °C up to +105 °C | 1100 | 80 | 240 | 16 | 12.5 | 14 | 15" Tape & Reel | 865080 | ||
865080563018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 µF | 35 | 5000 | -55 °C up to +105 °C | 1250 | 52 | 525 | 14 | 16 | 17 | 15" Tape & Reel | 865081 | ||
865080262015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 µF | 10 | 5000 | -55 °C up to +105 °C | 1100 | 80 | 220 | 21 | 12.5 | 14 | 15" Tape & Reel | 865080 | ||
865080463017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 µF | 25 | 5000 | -55 °C up to +105 °C | 1250 | 52 | 550 | 16 | 16 | 17 | 15" Tape & Reel | 865081 | ||
865080162017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3300 µF | 6.3 | 5000 | -55 °C up to +105 °C | 1100 | 80 | 207.9 | 28 | 12.5 | 14 | 15" Tape & Reel | 865080 | ||
865080363018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3300 µF | 16 | 5000 | -55 °C up to +105 °C | 1250 | 52 | 528 | 20 | 16 | 17 | 15" Tape & Reel | 865080 | ||
865080263016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4700 µF | 10 | 5000 | -55 °C up to +105 °C | 1250 | 52 | 470 | 25 | 16 | 17 | 15" Tape & Reel | 865080 | ||
865080163018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6800 µF | 6.3 | 5000 | -55 °C up to +105 °C | 1250 | 52 | 428.4 | 34 | 16 | 17 | 15" Tape & Reel | 865080 |
Order Code | Datasheet | Simulation |
---|---|---|
865080740005 | SPEC | |
865080640001 | SPEC | |
865080740006 | SPEC | |
865081740001 | SPEC | |
865080840001 | SPEC | |
865080640002 | SPEC | |
865080740007 | SPEC | |
865081742002 | SPEC | |
865080843002 | SPEC | |
865080640003 | SPEC | |
865080540001 | SPEC | |
865080742008 | SPEC | |
865081743003 | SPEC | |
865080864003 | SPEC | |
865080640004 | SPEC | |
865080540002 | SPEC | |
865080742009 | SPEC | |
865081743004 | SPEC | |
865080845004 | SPEC | |
865080440001 | SPEC | |
865080540003 | SPEC | |
865080642005 | SPEC | |
865080340001 | SPEC | |
865080440002 | SPEC | |
865080540004 | SPEC | |
865080642006 | SPEC | |
865080743010 | SPEC | |
865081745005 | SPEC | |
865080845005 | SPEC | |
865080340002 | SPEC | |
865080442003 | SPEC | |
865080542005 | SPEC | |
865080643007 | SPEC | |
865080340003 | SPEC | |
865080140001 | SPEC | |
865080240001 | SPEC | |
865080442004 | SPEC | |
865080542006 | SPEC | |
865080643008 | SPEC | |
865080745011 | SPEC | |
865081745006 | SPEC | |
865080853006 | SPEC | |
865080140002 | SPEC | |
865080342004 | SPEC | |
865080242002 | SPEC | |
865080443005 | SPEC | |
865080543007 | SPEC | |
865080645009 | SPEC | |
865080140003 | SPEC | |
865080240003 | SPEC | |
865080442006 | SPEC | |
865080343005 | SPEC | |
865080543008 | SPEC | |
865080645010 | SPEC | |
865080649011 | SPEC | |
865080753012 | SPEC | |
865081753007 | SPEC | |
865080857007 | SPEC | |
865080140004 | SPEC | |
865080342006 | SPEC | |
865080242004 | SPEC | |
865080443007 | SPEC | |
865080543009 | SPEC | |
865080645012 | SPEC | |
865080649013 | SPEC | |
865080753013 | SPEC | |
865081757008 | SPEC | |
865080862008 | SPEC | |
865080142005 | SPEC | |
865080343007 | SPEC | |
865080443008 | SPEC | |
865080243005 | SPEC | |
865080545010 | SPEC | |
865080653014 | SPEC | |
865080142006 | SPEC | |
865080343008 | SPEC | |
865080443009 | SPEC | |
865080243006 | SPEC | |
865080545011 | SPEC | |
865080653015 | SPEC | |
865080142007 | SPEC | |
865080343009 | SPEC | |
865080243007 | SPEC | |
865080445010 | SPEC | |
865080545012 | SPEC | |
865080449011 | SPEC | |
865080653016 | SPEC | |
865080757014 | SPEC | |
865081762009 | SPEC | |
865080143008 | SPEC | |
865080243008 | SPEC | |
865080345010 | SPEC | |
865080349011 | SPEC | |
865080453012 | SPEC | |
865080553013 | SPEC | |
865080657017 | SPEC | |
865081763010 | SPEC | |
865080863009 | SPEC | |
865080143009 | SPEC | |
865080345012 | SPEC | |
865080245009 | SPEC | |
865080349013 | SPEC | |
865080249010 | SPEC | |
865080453013 | SPEC | |
865080553014 | SPEC | |
865080657018 | SPEC | |
865080762015 | SPEC | |
865081763011 | SPEC | |
865080145010 | SPEC | |
865080149011 | SPEC | |
865080353014 | SPEC | |
865080453014 | SPEC | |
865080253011 | SPEC | |
865080557015 | SPEC | |
865080662019 | SPEC | |
865080353015 | SPEC | |
865080153012 | SPEC | |
865080253012 | SPEC | |
865080457015 | SPEC | |
865080562016 | SPEC | |
865080763016 | SPEC | |
865080153013 | SPEC | |
865080357016 | SPEC | |
865080257013 | SPEC | |
865080562017 | SPEC | |
865080153014 | SPEC | |
865080257014 | SPEC | |
865080462016 | SPEC | |
865080663020 | SPEC | |
865080157015 | SPEC | |
865080157016 | SPEC | |
865080362017 | SPEC | |
865080563018 | SPEC | |
865080262015 | SPEC | |
865080463017 | SPEC | |
865080162017 | SPEC | |
865080363018 | SPEC | |
865080263016 | SPEC | |
865080163018 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them