LTSpice files
Characteristics
- Low impedance and long life product series
- Mounting style: V-Chip SMT
- Capacitance range: 1 µF ‒ 6800 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 6.3 ‒ 450 V(DC)
- Operating temperature:
-55 °C up to +105 °C for UR ≤ 100 V(DC)
-40 °C up to +105 °C for UR > 100 V(DC) - Endurance: 2000 ‒ 5000 h @ +105 °C
- Dimensions (DxL) in mm: 4.0 x 5.5 up to 16.0 x 17.0
- Recommended soldering: Reflow soldering
Applications
- Long life application & low impedance
- Input and output capacitor for switched-mode power supply
- Filtering
- Smoothing
- e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel
- Your application demands vibration resistant capacitors?
Find here more information and request your solution
Application Notes
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 4 mm
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 12.5 mm
⌀ 16 mm
⌀ 18 mm
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
865060640001 | SPEC | 9 files | 1 µF | 50 | 2000 | -55 °C up to +105 °C | 60 | 4400 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865061 | ||
865060640002 | SPEC | 9 files | 2.2 µF | 50 | 2000 | -55 °C up to +105 °C | 60 | 3900 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865061 | ||
865060640003 | SPEC | 9 files | 3.3 µF | 50 | 2000 | -55 °C up to +105 °C | 60 | 3900 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865061 | ||
865061457001 | SPEC | 9 files | 3.3 µF | 450 | 5000 | -40 °C up to +105 °C | 40 | 7200 | 114.9 | 20 | 10 | 10.5 | 15" Tape & Reel | – | ||
865060540001 | SPEC | 9 files | 4.7 µF | 35 | 2000 | -55 °C up to +105 °C | 90 | 1900 | 3 | 14 | 4 | 5.5 | 15" Tape & Reel | 865061 | ||
865060642004 | SPEC | 9 files | 4.7 µF | 50 | 2000 | -55 °C up to +105 °C | 85 | 1520 | 3 | 12 | 5 | 5.5 | 15" Tape & Reel | 865061 | ||
865060742001 | SPEC | 9 files | 4.7 µF | 63 | 2000 | -55 °C up to +105 °C | 50 | 3000 | 3 | 10 | 5 | 5.5 | 15" Tape & Reel | – | ||
865061462002 | SPEC | 9 files | 4.7 µF | 450 | 5000 | -40 °C up to +105 °C | 50 | 6600 | 121.2 | 20 | 12.5 | 14 | 15" Tape & Reel | – | ||
865061462003 | SPEC | 9 files | 6.8 µF | 450 | 5000 | -40 °C up to +105 °C | 60 | 5600 | 130.6 | 20 | 12.5 | 14 | 15" Tape & Reel | – | ||
865060340001 | SPEC | 9 files | 10 µF | 16 | 2000 | -55 °C up to +105 °C | 90 | 1350 | 3 | 16 | 4 | 5.5 | 15" Tape & Reel | 865060 | ||
865060440001 | SPEC | 9 files | 10 µF | 25 | 2000 | -55 °C up to +105 °C | 90 | 2100 | 3 | 14 | 4 | 5.5 | 15" Tape & Reel | 865061 | ||
865060542002 | SPEC | 9 files | 10 µF | 35 | 2000 | -55 °C up to +105 °C | 150 | 800 | 3.5 | 14 | 5 | 5.5 | 15" Tape & Reel | 865061 | ||
865060643005 | SPEC | 9 files | 10 µF | 50 | 2000 | -55 °C up to +105 °C | 165 | 1400 | 5 | 12 | 6.3 | 5.5 | 15" Tape & Reel | 865061 | ||
865060743002 | SPEC | 9 files | 10 µF | 63 | 2000 | -55 °C up to +105 °C | 80 | 1500 | 6.3 | 10 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865060845002 | SPEC | 9 files | 10 µF | 100 | 2000 | -55 °C up to +105 °C | 65 | 3900 | 10 | 8 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865061462004 | SPEC | 9 files | 10 µF | 450 | 5000 | -40 °C up to +105 °C | 70 | 5000 | 145 | 20 | 12.5 | 14 | 15" Tape & Reel | – | ||
865061463005 | SPEC | 9 files | 15 µF | 450 | 5000 | -40 °C up to +105 °C | 100 | 3500 | 167.5 | 20 | 16 | 17 | 15" Tape & Reel | – | ||
865060140001 | SPEC | 9 files | 22 µF | 6.3 | 2000 | -55 °C up to +105 °C | 80 | 1500 | 3 | 22 | 4 | 5.5 | 15" Tape & Reel | – | ||
865060240001 | SPEC | 9 files | 22 µF | 10 | 2000 | -55 °C up to +105 °C | 90 | 1350 | 3 | 19 | 4 | 5.5 | 15" Tape & Reel | 865060 | ||
865060342002 | SPEC | 9 files | 22 µF | 16 | 2000 | -55 °C up to +105 °C | 150 | 800 | 3.6 | 16 | 5 | 5.5 | 15" Tape & Reel | 865060 | ||
865060442002 | SPEC | 9 files | 22 µF | 25 | 2000 | -55 °C up to +105 °C | 150 | 800 | 5.5 | 14 | 5 | 5.5 | 15" Tape & Reel | 865061 | ||
865060643006 | SPEC | 9 files | 22 µF | 50 | 2000 | -55 °C up to +105 °C | 165 | 1200 | 11 | 12 | 6.3 | 5.5 | 15" Tape & Reel | 865061 | ||
865060543003 | SPEC | 9 files | 22 µF | 35 | 2000 | -55 °C up to +105 °C | 230 | 440 | 7.7 | 14 | 6.3 | 5.5 | 15" Tape & Reel | 865061 | ||
865060745003 | SPEC | 9 files | 22 µF | 63 | 2000 | -55 °C up to +105 °C | 120 | 1000 | 13.9 | 10 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865060853003 | SPEC | 9 files | 22 µF | 100 | 5000 | -55 °C up to +105 °C | 130 | 1900 | 22 | 8 | 8 | 10.5 | 15" Tape & Reel | – | ||
865060140002 | SPEC | 9 files | 33 µF | 6.3 | 2000 | -55 °C up to +105 °C | 85 | 1350 | 3 | 22 | 4 | 5.5 | 15" Tape & Reel | 865060 | ||
865060242002 | SPEC | 9 files | 33 µF | 10 | 2000 | -55 °C up to +105 °C | 160 | 800 | 3.3 | 19 | 5 | 5.5 | 15" Tape & Reel | 865060 | ||
865060343003 | SPEC | 9 files | 33 µF | 16 | 2000 | -55 °C up to +105 °C | 230 | 440 | 5.3 | 16 | 6.3 | 5.5 | 15" Tape & Reel | 865060 | ||
865060443003 | SPEC | 9 files | 33 µF | 25 | 2000 | -55 °C up to +105 °C | 230 | 440 | 8.3 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865060543004 | SPEC | 9 files | 33 µF | 35 | 2000 | -55 °C up to +105 °C | 230 | 440 | 11.6 | 14 | 6.3 | 5.5 | 15" Tape & Reel | 865061 | ||
865060645007 | SPEC | 9 files | 33 µF | 50 | 2000 | -55 °C up to +105 °C | 185 | 680 | 16.5 | 12 | 6.3 | 7.7 | 15" Tape & Reel | 865061 | ||
865060753004 | SPEC | 9 files | 33 µF | 63 | 5000 | -55 °C up to +105 °C | 250 | 700 | 20.8 | 10 | 8 | 10.5 | 15" Tape & Reel | – | ||
865060857004 | SPEC | 9 files | 33 µF | 100 | 5000 | -55 °C up to +105 °C | 200 | 1250 | 33 | 8 | 10 | 10.5 | 15" Tape & Reel | – | ||
865060142003 | SPEC | 9 files | 47 µF | 6.3 | 2000 | -55 °C up to +105 °C | 160 | 800 | 3 | 22 | 5 | 5.5 | 15" Tape & Reel | 865060 | ||
865060343004 | SPEC | 9 files | 47 µF | 16 | 2000 | -55 °C up to +105 °C | 230 | 440 | 7.6 | 16 | 6.3 | 5.5 | 15" Tape & Reel | 865060 | ||
865060443004 | SPEC | 9 files | 47 µF | 25 | 2000 | -55 °C up to +105 °C | 230 | 440 | 11.8 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865060243003 | SPEC | 9 files | 47 µF | 10 | 2000 | -55 °C up to +105 °C | 230 | 440 | 4.7 | 19 | 6.3 | 5.5 | 15" Tape & Reel | 865060 | ||
865060543005 | SPEC | 9 files | 47 µF | 35 | 2000 | -55 °C up to +105 °C | 240 | 440 | 16.5 | 14 | 6.3 | 5.5 | 15" Tape & Reel | 865061 | ||
865060645008 | SPEC | 9 files | 47 µF | 50 | 2000 | -55 °C up to +105 °C | 185 | 680 | 23.5 | 12 | 6.3 | 7.7 | 15" Tape & Reel | 865061 | ||
865060753005 | SPEC | 9 files | 47 µF | 63 | 5000 | -55 °C up to +105 °C | 280 | 650 | 29.7 | 10 | 8 | 10.5 | 15" Tape & Reel | – | ||
865060857005 | SPEC | 9 files | 47 µF | 100 | 5000 | -55 °C up to +105 °C | 390 | 950 | 47 | 8 | 10 | 10.5 | 15" Tape & Reel | – | ||
865060653009 | SPEC | 9 files | 68 µF | 50 | 5000 | -55 °C up to +105 °C | 300 | 340 | 34 | 12 | 8 | 10.5 | 15" Tape & Reel | 865061 | ||
865060757006 | SPEC | 9 files | 68 µF | 63 | 5000 | -55 °C up to +105 °C | 400 | 380 | 42.9 | 10 | 10 | 10.5 | 15" Tape & Reel | – | ||
865060862006 | SPEC | 9 files | 68 µF | 100 | 5000 | -55 °C up to +105 °C | 600 | 700 | 68 | 8 | 12.5 | 14 | 15" Tape & Reel | – | ||
865060343005 | SPEC | 9 files | 100 µF | 16 | 2000 | -55 °C up to +105 °C | 255 | 440 | 16 | 16 | 6.3 | 5.5 | 15" Tape & Reel | 865060 | ||
865060143004 | SPEC | 9 files | 100 µF | 6.3 | 2000 | -55 °C up to +105 °C | 240 | 440 | 6.3 | 22 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865060243004 | SPEC | 9 files | 100 µF | 10 | 2000 | -55 °C up to +105 °C | 240 | 500 | 10 | 19 | 6.3 | 5.5 | 15" Tape & Reel | 865060 | ||
865060445005 | SPEC | 9 files | 100 µF | 25 | 2000 | -55 °C up to +105 °C | 300 | 360 | 25 | 14 | 6.3 | 7.7 | 15" Tape & Reel | 865061 | ||
865060653010 | SPEC | 9 files | 100 µF | 50 | 5000 | -55 °C up to +105 °C | 350 | 340 | 50 | 12 | 8 | 10.5 | 15" Tape & Reel | – | ||
865060553006 | SPEC | 9 files | 100 µF | 35 | 5000 | -55 °C up to +105 °C | 450 | 170 | 35 | 14 | 8 | 10.5 | 15" Tape & Reel | 865061 | ||
865060757007 | SPEC | 9 files | 100 µF | 63 | 5000 | -55 °C up to +105 °C | 420 | 240 | 63 | 10 | 10 | 10.5 | 15" Tape & Reel | – | ||
865060143005 | SPEC | 9 files | 150 µF | 6.3 | 2000 | -55 °C up to +105 °C | 240 | 440 | 9.5 | 22 | 6.3 | 5.5 | 15" Tape & Reel | 865060 | ||
865060243005 | SPEC | 9 files | 150 µF | 10 | 2000 | -55 °C up to +105 °C | 250 | 440 | 15 | 19 | 6.3 | 5.5 | 15" Tape & Reel | 865060 | ||
865060345006 | SPEC | 9 files | 150 µF | 16 | 2000 | -55 °C up to +105 °C | 280 | 360 | 24 | 16 | 6.3 | 7.7 | 15" Tape & Reel | 865060 | ||
865060453006 | SPEC | 9 files | 150 µF | 25 | 5000 | -55 °C up to +105 °C | 500 | 170 | 37.5 | 14 | 8 | 10.5 | 15" Tape & Reel | 865061 | ||
865060553007 | SPEC | 9 files | 150 µF | 35 | 5000 | -55 °C up to +105 °C | 550 | 170 | 52.5 | 14 | 8 | 10.5 | 15" Tape & Reel | 865061 | ||
865060657011 | SPEC | 9 files | 150 µF | 50 | 5000 | -55 °C up to +105 °C | 555 | 250 | 75 | 12 | 10 | 10.5 | 15" Tape & Reel | 865061 | ||
865060762008 | SPEC | 9 files | 150 µF | 63 | 5000 | -55 °C up to +105 °C | 800 | 180 | 94.5 | 10 | 12.5 | 14 | 15" Tape & Reel | – | ||
865060345007 | SPEC | 9 files | 220 µF | 16 | 2000 | -55 °C up to +105 °C | 280 | 360 | 35.2 | 16 | 6.3 | 7.7 | 15" Tape & Reel | 865060 | ||
865060145006 | SPEC | 9 files | 220 µF | 6.3 | 2000 | -55 °C up to +105 °C | 280 | 360 | 13.9 | 22 | 6.3 | 7.7 | 15" Tape & Reel | 865060 | ||
865060245006 | SPEC | 9 files | 220 µF | 10 | 2000 | -55 °C up to +105 °C | 280 | 360 | 22 | 19 | 6.3 | 7.7 | 15" Tape & Reel | 865060 | ||
865060453007 | SPEC | 9 files | 220 µF | 25 | 5000 | -55 °C up to +105 °C | 550 | 170 | 55 | 14 | 8 | 10.5 | 15" Tape & Reel | 865061 | ||
865060657012 | SPEC | 9 files | 220 µF | 50 | 5000 | -55 °C up to +105 °C | 600 | 230 | 110 | 12 | 10 | 10.5 | 15" Tape & Reel | 865061 | ||
865060557008 | SPEC | 9 files | 220 µF | 35 | 5000 | -55 °C up to +105 °C | 670 | 90 | 77 | 14 | 10 | 10.5 | 15" Tape & Reel | 865061 | ||
865060762009 | SPEC | 9 files | 220 µF | 63 | 5000 | -55 °C up to +105 °C | 830 | 160 | 138.6 | 10 | 12.5 | 14 | 15" Tape & Reel | – | ||
865060553014 | SPEC | 8 files | 220 µF | 35 | 5000 | -55 °C up to +105 °C | 590 | 170 | 77 | 14 | 8 | 10.5 | 15" Tape & Reel | – | ||
865060353008 | SPEC | 9 files | 330 µF | 16 | 5000 | -55 °C up to +105 °C | 550 | 170 | 52.8 | 16 | 8 | 10.5 | 15" Tape & Reel | 865060 | ||
865060453008 | SPEC | 9 files | 330 µF | 25 | 5000 | -55 °C up to +105 °C | 600 | 170 | 82.5 | 14 | 8 | 10.5 | 15" Tape & Reel | 865061 | ||
865060153007 | SPEC | 9 files | 330 µF | 6.3 | 5000 | -55 °C up to +105 °C | 450 | 170 | 20.8 | 22 | 8 | 10.5 | 15" Tape & Reel | 865060 | ||
865060253007 | SPEC | 9 files | 330 µF | 10 | 5000 | -55 °C up to +105 °C | 500 | 170 | 33 | 19 | 8 | 10.5 | 15" Tape & Reel | 865060 | ||
865060867008 | SPEC | – | 7 files | 330 µF | 100 | 5000 | -55 °C up to +105 °C | 950 | 160 | 330 | 8 | 18 | 16.5 | 15" Tape & Reel | – | |
865060557013 | SPEC | – | 4 files | 330 µF | 35 | 5000 | – | 850 | 80 | 115.5 | 14 | 10 | 10.5 | 15" Tape & Reel | – | |
865060353009 | SPEC | 9 files | 470 µF | 16 | 5000 | -55 °C up to +105 °C | 600 | 170 | 75.2 | 16 | 8 | 10.5 | 15" Tape & Reel | 865060 | ||
865060153008 | SPEC | 9 files | 470 µF | 6.3 | 5000 | -55 °C up to +105 °C | 500 | 170 | 29.7 | 22 | 8 | 10.5 | 15" Tape & Reel | 865060 | ||
865060253008 | SPEC | 9 files | 470 µF | 10 | 5000 | -55 °C up to +105 °C | 550 | 170 | 47 | 19 | 8 | 10.5 | 15" Tape & Reel | 865060 | ||
865060457009 | SPEC | 9 files | 470 µF | 25 | 5000 | -55 °C up to +105 °C | 670 | 90 | 117.5 | 14 | 10 | 10.5 | 15" Tape & Reel | 865061 | ||
865060562009 | SPEC | 9 files | 470 µF | 35 | 5000 | -55 °C up to +105 °C | 1150 | 66 | 164.5 | 14 | 12.5 | 14 | 15" Tape & Reel | 865061 | ||
865060663013 | SPEC | 9 files | 470 µF | 50 | 5000 | -55 °C up to +105 °C | 1610 | 73 | 235 | 12 | 16 | 17 | 15" Tape & Reel | 865061 | ||
865060763010 | SPEC | 9 files | 470 µF | 63 | 5000 | -55 °C up to +105 °C | 1410 | 82 | 296.1 | 10 | 16 | 17 | 15" Tape & Reel | – | ||
865060153009 | SPEC | 9 files | 680 µF | 6.3 | 5000 | -55 °C up to +105 °C | 550 | 170 | 42.9 | 22 | 8 | 10.5 | 15" Tape & Reel | 865060 | ||
865060357010 | SPEC | 9 files | 680 µF | 16 | 5000 | -55 °C up to +105 °C | 750 | 90 | 108.8 | 16 | 10 | 10.5 | 15" Tape & Reel | 865060 | ||
865060257009 | SPEC | 9 files | 680 µF | 10 | 5000 | -55 °C up to +105 °C | 690 | 90 | 68 | 19 | 10 | 10.5 | 15" Tape & Reel | 865060 | ||
865060562010 | SPEC | 9 files | 680 µF | 35 | 5000 | -55 °C up to +105 °C | 1150 | 66 | 238 | 14 | 12.5 | 14 | 15" Tape & Reel | 865061 | ||
865060663014 | SPEC | 9 files | 680 µF | 50 | 5000 | -55 °C up to +105 °C | 1610 | 73 | 340 | 12 | 16 | 17 | 15" Tape & Reel | 865061 | ||
865060153010 | SPEC | 9 files | 1000 µF | 6.3 | 5000 | -55 °C up to +105 °C | 550 | 170 | 63 | 22 | 8 | 10.5 | 15" Tape & Reel | 865060 | ||
865060257010 | SPEC | 9 files | 1000 µF | 10 | 5000 | -55 °C up to +105 °C | 690 | 90 | 100 | 19 | 10 | 10.5 | 15" Tape & Reel | 865060 | ||
865060462010 | SPEC | 9 files | 1000 µF | 25 | 5000 | -55 °C up to +105 °C | 1150 | 66 | 250 | 14 | 12.5 | 14 | 15" Tape & Reel | 865061 | ||
865060663015 | SPEC | 9 files | 1000 µF | 50 | 5000 | -55 °C up to +105 °C | 1610 | 73 | 500 | 12 | 16 | 17 | 15" Tape & Reel | 865061 | ||
865060563011 | SPEC | 9 files | 1000 µF | 35 | 5000 | -55 °C up to +105 °C | 1800 | 66 | 350 | 14 | 16 | 17 | 15" Tape & Reel | 865061 | ||
865060157011 | SPEC | 9 files | 1500 µF | 6.3 | 5000 | -55 °C up to +105 °C | 690 | 90 | 94.5 | 22 | 10 | 10.5 | 15" Tape & Reel | 865060 | ||
865060362011 | SPEC | 9 files | 1500 µF | 16 | 5000 | -55 °C up to +105 °C | 1150 | 66 | 240 | 16 | 12.5 | 14 | 15" Tape & Reel | 865060 | ||
865060563012 | SPEC | 9 files | 1500 µF | 35 | 5000 | -55 °C up to +105 °C | 1800 | 66 | 525 | 14 | 16 | 17 | 15" Tape & Reel | 865061 | ||
865060262011 | SPEC | 9 files | 2200 µF | 10 | 5000 | -55 °C up to +105 °C | 1150 | 66 | 220 | 21 | 12.5 | 14 | 15" Tape & Reel | 865060 | ||
865060463011 | SPEC | 9 files | 2200 µF | 25 | 5000 | -55 °C up to +105 °C | 1800 | 35 | 550 | 16 | 16 | 17 | 15" Tape & Reel | 865061 | ||
865060162012 | SPEC | 9 files | 3300 µF | 6.3 | 5000 | -55 °C up to +105 °C | 1150 | 66 | 207.9 | 26 | 12.5 | 14 | 15" Tape & Reel | 865060 | ||
865060363012 | SPEC | 9 files | 3300 µF | 16 | 5000 | -55 °C up to +105 °C | 1800 | 35 | 528 | 20 | 16 | 17 | 15" Tape & Reel | 865060 | ||
865060263012 | SPEC | 9 files | 4700 µF | 10 | 5000 | -55 °C up to +105 °C | 1800 | 35 | 470 | 25 | 16 | 17 | 15" Tape & Reel | 865060 | ||
865060163013 | SPEC | 9 files | 6800 µF | 6.3 | 5000 | -55 °C up to +105 °C | 1800 | 35 | 428.4 | 32 | 16 | 17 | 15" Tape & Reel | 865060 |
Order Code | Datasheet | Simulation |
---|---|---|
865060640001 | SPEC | |
865060640002 | SPEC | |
865060640003 | SPEC | |
865061457001 | SPEC | |
865060540001 | SPEC | |
865060642004 | SPEC | |
865060742001 | SPEC | |
865061462002 | SPEC | |
865061462003 | SPEC | |
865060340001 | SPEC | |
865060440001 | SPEC | |
865060542002 | SPEC | |
865060643005 | SPEC | |
865060743002 | SPEC | |
865060845002 | SPEC | |
865061462004 | SPEC | |
865061463005 | SPEC | |
865060140001 | SPEC | |
865060240001 | SPEC | |
865060342002 | SPEC | |
865060442002 | SPEC | |
865060643006 | SPEC | |
865060543003 | SPEC | |
865060745003 | SPEC | |
865060853003 | SPEC | |
865060140002 | SPEC | |
865060242002 | SPEC | |
865060343003 | SPEC | |
865060443003 | SPEC | |
865060543004 | SPEC | |
865060645007 | SPEC | |
865060753004 | SPEC | |
865060857004 | SPEC | |
865060142003 | SPEC | |
865060343004 | SPEC | |
865060443004 | SPEC | |
865060243003 | SPEC | |
865060543005 | SPEC | |
865060645008 | SPEC | |
865060753005 | SPEC | |
865060857005 | SPEC | |
865060653009 | SPEC | |
865060757006 | SPEC | |
865060862006 | SPEC | |
865060343005 | SPEC | |
865060143004 | SPEC | |
865060243004 | SPEC | |
865060445005 | SPEC | |
865060653010 | SPEC | |
865060553006 | SPEC | |
865060757007 | SPEC | |
865060143005 | SPEC | |
865060243005 | SPEC | |
865060345006 | SPEC | |
865060453006 | SPEC | |
865060553007 | SPEC | |
865060657011 | SPEC | |
865060762008 | SPEC | |
865060345007 | SPEC | |
865060145006 | SPEC | |
865060245006 | SPEC | |
865060453007 | SPEC | |
865060657012 | SPEC | |
865060557008 | SPEC | |
865060762009 | SPEC | |
865060553014 | SPEC | |
865060353008 | SPEC | |
865060453008 | SPEC | |
865060153007 | SPEC | |
865060253007 | SPEC | |
865060867008 | SPEC | – |
865060557013 | SPEC | – |
865060353009 | SPEC | |
865060153008 | SPEC | |
865060253008 | SPEC | |
865060457009 | SPEC | |
865060562009 | SPEC | |
865060663013 | SPEC | |
865060763010 | SPEC | |
865060153009 | SPEC | |
865060357010 | SPEC | |
865060257009 | SPEC | |
865060562010 | SPEC | |
865060663014 | SPEC | |
865060153010 | SPEC | |
865060257010 | SPEC | |
865060462010 | SPEC | |
865060663015 | SPEC | |
865060563011 | SPEC | |
865060157011 | SPEC | |
865060362011 | SPEC | |
865060563012 | SPEC | |
865060262011 | SPEC | |
865060463011 | SPEC | |
865060162012 | SPEC | |
865060363012 | SPEC | |
865060263012 | SPEC | |
865060163013 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them