LTSpice files
Characteristics
- Long life product series
- Mounting style: THT Radial
- Capacitance range: 6.8 µF ‒ 3300 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 10 ‒ 450 V(DC)
- Operating temperature:
-40 °C up to +105 °C for UR ≤100 V(DC)
-25 °C up to +105 °C for UR > 100 V(DC) - Endurance: 5000 ‒ 10000 h @ +105 °C
- Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 35.5
- Recommended soldering: Wave soldering
Applications
- Long life applications (industry, medical)
- Filtering
- Smoothing
- Energy storage
- Coupling
- e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 13 mm
⌀ 16 mm
⌀ 18 mm
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
860241475018 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 450 | 8000 | – | 110 | 185 | 20 | 5 | 10 | 16 | Ammopack | – | |
860240672001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 µF | 50 | 5000 | -40 °C up to +105 °C | 75 | 3.4 | 10 | 2 | 5 | 11 | Ammopack | 860241 | ||
860241478002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 µF | 450 | 10000 | -25 °C up to +105 °C | 240 | 222.4 | 20 | 5 | 13 | 20 | Ammopack | – | ||
860240672002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 50 | 5000 | -40 °C up to +105 °C | 97 | 5 | 10 | 2 | 5 | 11 | Ammopack | 860241 | ||
860240572001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 35 | 5000 | -40 °C up to +105 °C | 65 | 3.5 | 12 | 2 | 5 | 11 | Ammopack | – | ||
860241375002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 400 | 10000 | -25 °C up to +105 °C | 274 | 260 | 20 | 5 | 10 | 16 | Ammopack | 860241 | ||
860241175001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 250 | 10000 | -25 °C up to +105 °C | 320 | 200 | 15 | 5 | 10 | 20 | Ammopack | 860241 | ||
860241075003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 200 | 10000 | -25 °C up to +105 °C | 310 | 180 | 15 | 5 | 10 | 20 | Ammopack | – | ||
860240975001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 160 | 10000 | -25 °C up to +105 °C | 280 | 164 | 15 | 5 | 10 | 16 | Ammopack | – | ||
860241478003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 450 | 10000 | -25 °C up to +105 °C | 390 | 280 | 20 | 5 | 13 | 20 | Ammopack | – | ||
860240472001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 25 | 5000 | -40 °C up to +105 °C | 100 | 5.5 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860240572002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 35 | 5000 | -40 °C up to +105 °C | 125 | 7.7 | 12 | 2 | 5 | 11 | Ammopack | 860241 | ||
860240673003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 50 | 5000 | -40 °C up to +105 °C | 130 | 11 | 10 | 2.5 | 6.3 | 11 | Ammopack | 860241 | ||
860241378003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 400 | 10000 | -25 °C up to +105 °C | 557 | 452 | 20 | 5 | 13 | 20 | Ammopack | 860241 | ||
860241178002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 250 | 10000 | -25 °C up to +105 °C | 490 | 320 | 15 | 5 | 13 | 20 | Ammopack | 860241 | ||
860241075004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 200 | 10000 | -25 °C up to +105 °C | 470 | 276 | 15 | 5 | 10 | 20 | Ammopack | – | ||
860240975002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 160 | 10000 | -25 °C up to +105 °C | 450 | 240.8 | 15 | 5 | 10 | 20 | Ammopack | – | ||
860241175002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 250 | 10000 | -25 °C up to +105 °C | 420 | 320 | 15 | 5 | 10 | 20 | Ammopack | – | ||
860241478004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 450 | 10000 | -25 °C up to +105 °C | 632 | 496 | 20 | 5 | 13 | 25 | Ammopack | – | ||
860240372001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 16 | 5000 | -40 °C up to +105 °C | 115 | 5.28 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860240472002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 25 | 5000 | -40 °C up to +105 °C | 130 | 8.25 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860240573003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 35 | 5000 | -40 °C up to +105 °C | 178 | 11.55 | 12 | 2.5 | 6.3 | 11 | Ammopack | 860241 | ||
860240674004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 50 | 8000 | -40 °C up to +105 °C | 241 | 16.5 | 10 | 3.5 | 8 | 11.5 | Ammopack | 860241 | ||
860241178003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 250 | 10000 | -25 °C up to +105 °C | 750 | 430 | 15 | 5 | 13 | 25 | Ammopack | 860241 | ||
860241381004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 400 | 10000 | -25 °C up to +105 °C | 870 | 628 | 20 | 7.5 | 18 | 21 | Ammopack | 860241 | ||
860241078005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 200 | 10000 | -25 °C up to +105 °C | 620 | 364 | 15 | 5 | 13 | 20 | Ammopack | – | ||
860240978003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 160 | 10000 | -25 °C up to +105 °C | 610 | 311.2 | 15 | 5 | 13 | 20 | Ammopack | – | ||
860241481006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 450 | 10000 | -25 °C up to +105 °C | 883 | 694 | 20 | 7.5 | 18 | 21 | Ammopack | – | ||
860240372002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 16 | 5000 | -40 °C up to +105 °C | 145 | 7.52 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860240272001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 10 | 5000 | -40 °C up to +105 °C | 100 | 4.7 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860240473003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 25 | 5000 | -40 °C up to +105 °C | 160 | 11.75 | 14 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860240674005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 50 | 8000 | -40 °C up to +105 °C | 287 | 23.5 | 10 | 3.5 | 8 | 11.5 | Ammopack | 860241 | ||
860240574004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 35 | 8000 | -40 °C up to +105 °C | 240 | 16.45 | 12 | 3.5 | 8 | 11.5 | Ammopack | 860241 | ||
860241180004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 250 | 10000 | -25 °C up to +105 °C | 930 | 570 | 15 | 7.5 | 16 | 21 | Ammopack | 860241 | ||
860241381005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 400 | 10000 | -25 °C up to +105 °C | 1050 | 852 | 20 | 7.5 | 18 | 21 | Ammopack | 860241 | ||
860241078002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 200 | 10000 | -25 °C up to +105 °C | 980 | 476 | 15 | 5 | 13 | 20 | Ammopack | – | ||
860240978004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 160 | 10000 | -25 °C up to +105 °C | 680 | 400.8 | 15 | 5 | 13 | 20 | Ammopack | – | ||
860241481007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 450 | 10000 | -25 °C up to +105 °C | 1120 | 946 | 20 | 7.5 | 18 | 31.5 | Ammopack | – | ||
860241380015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 400 | 10000 | -40 °C up to +105 °C | 1200 | 852 | 20 | 7.5 | 16 | 25 | Ammopack | – | ||
860240272002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 10 | 5000 | -40 °C up to +105 °C | 130 | 6.8 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860240373003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 16 | 5000 | -40 °C up to +105 °C | 200 | 10.88 | 16 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860240474004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 25 | 8000 | -40 °C up to +105 °C | 230 | 17 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860240574005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 35 | 8000 | -40 °C up to +105 °C | 270 | 23.8 | 12 | 3.5 | 8 | 11.5 | Ammopack | 860241 | ||
860240675006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 50 | 10000 | -40 °C up to +105 °C | 356 | 34 | 10 | 5 | 10 | 12.5 | Ammopack | 860241 | ||
860241181005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 250 | 10000 | -25 °C up to +105 °C | 1300 | 780 | 15 | 7.5 | 18 | 21 | Ammopack | 860241 | ||
860241381006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 400 | 10000 | -25 °C up to +105 °C | 1460 | 1188 | 20 | 7.5 | 18 | 31.5 | Ammopack | 860241 | ||
860241080006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 200 | 10000 | -25 °C up to +105 °C | 1190 | 644 | 15 | 7.5 | 16 | 25 | Ammopack | – | ||
860240978005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 160 | 10000 | -25 °C up to +105 °C | 1100 | 535.2 | 15 | 5 | 13 | 25 | Ammopack | – | ||
860241381008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 82 µF | 400 | 10000 | – | 1530 | 1412 | 20 | 7.5 | 18 | 25 | Ammopack | – | ||
860240273003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 10 | 5000 | -40 °C up to +105 °C | 190 | 10 | 19 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860240374004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 16 | 8000 | -40 °C up to +105 °C | 245 | 16 | 16 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860240474005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 25 | 8000 | -40 °C up to +105 °C | 327 | 25 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860240575006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 35 | 10000 | -40 °C up to +105 °C | 390 | 35 | 12 | 5 | 10 | 12.5 | Ammopack | 860241 | ||
860240675007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 50 | 10000 | -40 °C up to +105 °C | 500 | 50 | 10 | 5 | 10 | 16 | Ammopack | 860241 | ||
860241181006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 250 | 10000 | -25 °C up to +105 °C | 1500 | 1100 | 15 | 7.5 | 18 | 25 | Ammopack | 860241 | ||
860241081007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 200 | 10000 | -25 °C up to +105 °C | 1380 | 900 | 15 | 7.5 | 18 | 21 | Ammopack | – | ||
860240981006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 160 | 10000 | -25 °C up to +105 °C | 1310 | 740 | 15 | 7.5 | 18 | 21 | Ammopack | – | ||
860241480001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 450 | 5000 | -25 °C up to +105 °C | 610 | 1900 | 17 | 7.5 | 16 | 35.5 | Ammopack | – | ||
860240273004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 10 | 5000 | -40 °C up to +105 °C | 220 | 15 | 19 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860240374005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 16 | 8000 | -40 °C up to +105 °C | 300 | 24 | 16 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860240475006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 25 | 10000 | -40 °C up to +105 °C | 460 | 37.5 | 14 | 5 | 10 | 12.5 | Ammopack | – | ||
860240575007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 35 | 10000 | -40 °C up to +105 °C | 632 | 52.5 | 12 | 5 | 10 | 16 | Ammopack | 860241 | ||
860240675008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 50 | 10000 | -40 °C up to +105 °C | 747 | 75 | 10 | 5 | 10 | 20 | Ammopack | 860241 | ||
860241181007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 250 | 10000 | -25 °C up to +105 °C | 1870 | 1600 | 15 | 7.5 | 18 | 31.5 | Ammopack | 860241 | ||
860241081008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 200 | 10000 | -25 °C up to +105 °C | 1800 | 1300 | 15 | 7.5 | 18 | 25 | Ammopack | – | ||
860240981007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 160 | 10000 | -25 °C up to +105 °C | 1780 | 1060 | 15 | 7.5 | 18 | 25 | Ammopack | – | ||
860240273005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 10 | 5000 | -40 °C up to +105 °C | 270 | 22 | 19 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860240374006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 16 | 8000 | -40 °C up to +105 °C | 420 | 35.2 | 16 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860240475007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 25 | 10000 | -40 °C up to +105 °C | 580 | 55 | 14 | 5 | 10 | 16 | Ammopack | – | ||
860240575008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 35 | 10000 | -40 °C up to +105 °C | 760 | 77 | 12 | 5 | 10 | 20 | Ammopack | 860241 | ||
860240678009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 50 | 10000 | -40 °C up to +105 °C | 977 | 110 | 10 | 5 | 13 | 20 | Ammopack | 860241 | ||
860241081009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 200 | 10000 | -25 °C up to +105 °C | 2350 | 1860 | 15 | 7.5 | 18 | 31.5 | Ammopack | – | ||
860240981008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 160 | 10000 | -25 °C up to +105 °C | 2290 | 1508 | 15 | 7.5 | 18 | 25 | Ammopack | – | ||
860240274006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 10 | 8000 | -40 °C up to +105 °C | 390 | 33 | 19 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860240374007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 16 | 8000 | -40 °C up to +105 °C | 500 | 52.8 | 16 | 3.5 | 8 | 16 | Ammopack | – | ||
860240475008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 25 | 10000 | -40 °C up to +105 °C | 805 | 82.5 | 14 | 5 | 10 | 20 | Ammopack | – | ||
860240578009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 35 | 10000 | -40 °C up to +105 °C | 1035 | 115.5 | 12 | 5 | 13 | 20 | Ammopack | 860241 | ||
860240678010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 50 | 10000 | -40 °C up to +105 °C | 1150 | 165 | 10 | 5 | 13 | 25 | Ammopack | 860241 | ||
860241081001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 200 | 10000 | -25 °C up to +105 °C | 3220 | 2740 | 15 | 7.5 | 18 | 35.5 | Ammopack | – | ||
860240275007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 10 | 10000 | -40 °C up to +105 °C | 540 | 47 | 19 | 5 | 10 | 12.5 | Ammopack | – | ||
860240375008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 16 | 10000 | -40 °C up to +105 °C | 730 | 75.2 | 16 | 5 | 10 | 16 | Ammopack | – | ||
860240475009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 25 | 10000 | -40 °C up to +105 °C | 950 | 117.5 | 14 | 5 | 10 | 20 | Ammopack | – | ||
860240578010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 35 | 10000 | -40 °C up to +105 °C | 1100 | 164.5 | 12 | 5 | 13 | 25 | Ammopack | 860241 | ||
860240680011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 50 | 10000 | -40 °C up to +105 °C | 1552 | 235 | 10 | 7.5 | 16 | 25 | Ammopack | 860241 | ||
860240275008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 10 | 10000 | -40 °C up to +105 °C | 900 | 100 | 19 | 5 | 10 | 16 | Ammopack | – | ||
860240378009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 16 | 10000 | -40 °C up to +105 °C | 1173 | 160 | 16 | 5 | 13 | 20 | Ammopack | – | ||
860240478010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 25 | 10000 | -40 °C up to +105 °C | 1552 | 250 | 14 | 5 | 13 | 25 | Ammopack | – | ||
860240580011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 35 | 10000 | -40 °C up to +105 °C | 1932 | 350 | 12 | 7.5 | 16 | 31.5 | Ammopack | 860241 | ||
860240681012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 50 | 10000 | -40 °C up to +105 °C | 2093 | 500 | 10 | 7.5 | 18 | 31.5 | Ammopack | 860241 | ||
860240278009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 µF | 10 | 10000 | -40 °C up to +105 °C | 1540 | 220 | 19 | 5 | 13 | 20 | Ammopack | – | ||
860240380010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 µF | 16 | 10000 | -40 °C up to +105 °C | 2093 | 352 | 16 | 7.5 | 16 | 25 | Ammopack | – | ||
860240480011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 µF | 25 | 10000 | -40 °C up to +105 °C | 2400 | 550 | 14 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860240280010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3300 µF | 10 | 10000 | -40 °C up to +105 °C | 1900 | 330 | 19 | 7.5 | 16 | 25 | Ammopack | – |
Order Code | Datasheet | Simulation |
---|---|---|
860241475018 | SPEC | – |
860240672001 | SPEC | |
860241478002 | SPEC | |
860240672002 | SPEC | |
860240572001 | SPEC | |
860241375002 | SPEC | |
860241175001 | SPEC | |
860241075003 | SPEC | |
860240975001 | SPEC | |
860241478003 | SPEC | |
860240472001 | SPEC | |
860240572002 | SPEC | |
860240673003 | SPEC | |
860241378003 | SPEC | |
860241178002 | SPEC | |
860241075004 | SPEC | |
860240975002 | SPEC | |
860241175002 | SPEC | |
860241478004 | SPEC | |
860240372001 | SPEC | |
860240472002 | SPEC | |
860240573003 | SPEC | |
860240674004 | SPEC | |
860241178003 | SPEC | |
860241381004 | SPEC | |
860241078005 | SPEC | |
860240978003 | SPEC | |
860241481006 | SPEC | |
860240372002 | SPEC | |
860240272001 | SPEC | |
860240473003 | SPEC | |
860240674005 | SPEC | |
860240574004 | SPEC | |
860241180004 | SPEC | |
860241381005 | SPEC | |
860241078002 | SPEC | |
860240978004 | SPEC | |
860241481007 | SPEC | |
860241380015 | SPEC | |
860240272002 | SPEC | |
860240373003 | SPEC | |
860240474004 | SPEC | |
860240574005 | SPEC | |
860240675006 | SPEC | |
860241181005 | SPEC | |
860241381006 | SPEC | |
860241080006 | SPEC | |
860240978005 | SPEC | |
860241381008 | SPEC | |
860240273003 | SPEC | |
860240374004 | SPEC | |
860240474005 | SPEC | |
860240575006 | SPEC | |
860240675007 | SPEC | |
860241181006 | SPEC | |
860241081007 | SPEC | |
860240981006 | SPEC | |
860241480001 | SPEC | |
860240273004 | SPEC | |
860240374005 | SPEC | |
860240475006 | SPEC | |
860240575007 | SPEC | |
860240675008 | SPEC | |
860241181007 | SPEC | |
860241081008 | SPEC | |
860240981007 | SPEC | |
860240273005 | SPEC | |
860240374006 | SPEC | |
860240475007 | SPEC | |
860240575008 | SPEC | |
860240678009 | SPEC | |
860241081009 | SPEC | |
860240981008 | SPEC | |
860240274006 | SPEC | |
860240374007 | SPEC | |
860240475008 | SPEC | |
860240578009 | SPEC | |
860240678010 | SPEC | |
860241081001 | SPEC | |
860240275007 | SPEC | |
860240375008 | SPEC | |
860240475009 | SPEC | |
860240578010 | SPEC | |
860240680011 | SPEC | |
860240275008 | SPEC | |
860240378009 | SPEC | |
860240478010 | SPEC | |
860240580011 | SPEC | |
860240681012 | SPEC | |
860240278009 | SPEC | |
860240380010 | SPEC | |
860240480011 | SPEC | |
860240280010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them