Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0603 | 1.6 | 0.8 | 0.8 | SMT | ||
0805 | 2 | 1.2 | - | SMT | ||
1206 | 3.2 | 1.6 | 1.1 | SMT |
Characteristics
- Smallest inductor possible for less space needed on the printed circuit board and therefore perfect suitable for high density mounting
- No cross coupling because of closed magnetic circuits
- No crosstalk
- Operating temperature: –55 °C to +125 °C
Applications
- Filter switches
- Oscillators
- Adjustment networks
- Discretely built T- or π-Filter
Products
All
0603
0805
1206
Order Code | Datasheet | Downloads | Status | L (µH) | Q | IR (mA) | RDC max. (Ω) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
74479614 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.047 | 10 | 50 | 0.25 | 744790 | |
74479014 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.047 | 20 | 300 | 0.2 | 744790 | |
74479114 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.047 | 20 | 300 | 0.15 | – | |
7447962 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.1 | 15 | 50 | 0.5 | 744790 | |
7447902 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.1 | 20 | 250 | 0.3 | 744790 | |
7447912 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.1 | 20 | 250 | 0.25 | 744790 | |
74479623 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 15 | 50 | 0.8 | 744790 | |
74479023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 20 | 250 | 0.5 | 744790 | |
744791220 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 20 | 250 | 0.4 | 744790 | |
74479632 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 15 | 35 | 1 | 744790 | |
74479032 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 25 | 200 | 0.6 | 744790 | |
74479132 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 25 | 200 | 0.6 | 744790 | |
7447965 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 35 | 25 | 0.6 | 744790 | |
7447905 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 45 | 50 | 0.4 | 744790 | |
7447915 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 45 | 100 | 0.4 | 744790 | |
7447915J | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 45 | 100 | 0.4 | – | |
74479652 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 35 | 15 | 1 | 744790 | |
74479052 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 45 | 30 | 0.6 | 744790 | |
74479152 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 45 | 50 | 0.6 | 744790 | |
74479152J | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 45 | 50 | 0.6 | – | |
74479653 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 35 | 15 | 1.4 | 744790 | |
74479053 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 45 | 30 | 0.8 | 744790 | |
74479153 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 45 | 50 | 0.7 | 744790 | |
7447966 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 35 | 15 | 1.8 | 744790 | |
7447906 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 45 | 30 | 1 | 744790 | |
7447916 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 45 | 50 | 0.9 | 744790 | |
74479668 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 35 | 5 | 1.7 | 744790 | |
74479068 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 50 | 15 | 1 | – | |
74479168 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 50 | 25 | 0.9 | 744790 | |
7447968 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 30 | 3 | 1.85 | 744790 | |
7447908 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 50 | 15 | 1 | 744790 | |
7447918 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 50 | 25 | 0.6 | 744790 | |
74479081 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 50 | 15 | 1.1 | 744790 | |
74479184 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 35 | 25 | 0.9 | – |
Order Code | Datasheet |
---|---|
74479614 | SPEC |
74479014 | SPEC |
74479114 | SPEC |
7447962 | SPEC |
7447902 | SPEC |
7447912 | SPEC |
74479623 | SPEC |
74479023 | SPEC |
744791220 | SPEC |
74479632 | SPEC |
74479032 | SPEC |
74479132 | SPEC |
7447965 | SPEC |
7447905 | SPEC |
7447915 | SPEC |
7447915J | SPEC |
74479652 | SPEC |
74479052 | SPEC |
74479152 | SPEC |
74479152J | SPEC |
74479653 | SPEC |
74479053 | SPEC |
74479153 | SPEC |
7447966 | SPEC |
7447906 | SPEC |
7447916 | SPEC |
74479668 | SPEC |
74479068 | SPEC |
74479168 | SPEC |
7447968 | SPEC |
7447908 | SPEC |
7447918 | SPEC |
74479081 | SPEC |
74479184 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (µH) | Q | IR (mA) | RDC max. (Ω) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: