Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
WE-SL5-HC | 9.5 | 8.3 | 5 | SMT |
LTSpice files
Characteristics
- Low profile, only 5.3 mm
- High Impedance up to 2200 Ohm
- High current up to 5 A
- Rated voltage: 80 VDC (42 VAC)
- Flammability corresponding to UL 94 V-0
- Climatic category 40/125/21
Applications
- Current compensated choke for data and signal lines
- Power supply system
- Signal and sensor lines
- Suppression of common mode noise
Products
WE-SL5-HC
Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744273501 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 5 | 500 | 5000 | 0.0055 | 80 | 744725 | ||
744273801 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 9 | 800 | 3500 | 0.011 | 80 | – | ||
744273102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 11 | 1000 | 2500 | 0.03 | 80 | – | ||
744273222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 30 | 2200 | 1400 | 0.06 | 80 | 744725 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes
Videos
Würth Elektronik Webinar: EMC Filters – From component to design