Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
SOT23-6L | 2.8 | 2.9 | 1.16 | SMT | |||
MSOP-10L | 4.9 | 3 | 0.975 | SMT | |||
MSOP-8L | 4.9 | 3 | 0.975 | SMT | |||
DFN3810-9L | 3.8 | 1 | 0.5 | SMT | |||
DFN1210-6L | 1.2 | 1 | 0.45 | SMT |
Characteristics
- Fast turn-on
- Low clamping voltage
- Very low capacitance
- Rail to Rail protection
- Small package
- Epoxy flame resistant UL94-V0
Reference Designs
Applications
- Super Speed data lines
- HDMI 1.3/1.4/2.0, DVI
- DisplayPort
- USB 3.1 Gen 1 (5Gb/s)
- SATA and eSATA
- GBit LAN
- Thunderbolt
- LVDS
- ESD protection in accordance with EN 61000-4-2
– 8 kV contact discharge
– 15 kV air discharge
Products
Order Code | Datasheet | Simulation | Downloads | Status | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Filter Stick | Filter Bag | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
824012823 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Unidirectional | 3.3 | 0.5 | 4.5 | 0.18 | 3 | 13 | 8 | USB 3.1 Gen1&2 (5Gb/s, 10Gb/s), USB 3.1 Type C, Display Port (1.1, 1.2, 1.3, 1.4), HDMI 2.0 | 82931060 82931100 | 82931061 82931101 | 823999 | ||
824014 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 5 | – | 6 | 0.55 | 4 | 12 | 10 | HDMI 1.3, DVI & DisplayPort | – | – | 823999 | ||
82401444 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4+1 | Unidirectional | 5 | – | 6 | 0.55 | 5 | 12 | 10 | HDMI 1.3, DVI & DisplayPort | – | – | 823999 | ||
82401646 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6+1 | Unidirectional | 5 | – | 6 | – | – | 13 | 8 | USB 3.0, HDMI 1.4 | – | 829993BAG | 823999 | ||
824014883 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Unidirectional | 3.3 | – | 4.5 | 0.5 | 5 | 9 | 12 | USB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s | – | – | 823999 | ||
824014885 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Unidirectional | 5 | – | 6 | 0.5 | 5 | 10.5 | 15 | USB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s | 82931060 82931100 | 82931061 82931101 | – |
Order Code | Datasheet | Simulation |
---|---|---|
824012823 | SPEC | |
824014 | SPEC | |
82401444 | SPEC | |
82401646 | SPEC | |
824014883 | SPEC | |
824014885 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Filter Stick | Filter Bag | Design Kit | Samples |
---|
New ESD diode model (also available with snapback)
Built on real measurement data
In cooperation with the IFE from TU Graz, WE now offers a diode model across all ESD protection components, built on real measurement data with TLP (Transmission Line Pulsing) to capture true device behavior under ESD conditions. Traditional models often use simplified approximations, like shown in the dotted line, while this model reflects actual transient characteristics like snapback delay and conductivity. Our Model can now also simulate the snapback behavior.
Key Advantages:
- Simulate true transient behavior, allowing designs to be tested under realistic conditions and ensuring robust ESD protection.
- Ready-to-use simulation files simplify integration into SPICE-based analyses, speeding up design cycles and time-to-market.
- Reliable simulations reduce testing, development cycles, and the risk of product recalls due to ESD vulnerabilities, while providing insights into device behavior to enable design optimization and ensure consistent ESD resilience across applications, from consumer electronics to industrial devices.
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line