OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupUltravioletProduct seriesWL-SUMW SMT Ultraviolet Ceramic Waterclear

WL-SUMW SMT Ultraviolet Ceramic Waterclear

WL-SUMW SMT Ultraviolet Ceramic Waterclear
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
3535 UV-A 3.45 3.45 2 SMT
3535 UV-C - - - SMT

Characteristics

  • High power output UV LEDs
  • Low thermal resistance
  • Peak wavelengths: 275, 365, 385, 395, 405 nm
  • Standard soldering pad footprint

Applications

  • UV-A:
  • UV-Curing
  • Printing / coating Adhesive
  • Counterfeit detection
  • Security Forensic
  • Special lighting
  • UV-C:
  • Sterilization
  • Surface disinfection
  • Water purification
  • Air purification

Products

All
3535 UV-A
3535 UV-C
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
Φe min.
(mW)
Φe typ.
(mW)
Φe max.
(mW)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples
15335327BA250SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 275 1.5 3 6.5 AlGaN 120
15335327BA252SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 275 8 15 6 AlGaN 120
15335327CA452SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

26 files Active i| Production is active. Expected lifetime: >10 years. 275 13 20 6 AlGaN 140
15335327CA554SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

26 files Active i| Production is active. Expected lifetime: >10 years. 275 40 50 6 AlGaN 150
15335337AA350SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 365 700 1300 3.8 AlInGaN 130
15335338AA350SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 385 800 1300 3.5 AlInGaN 130
15335339AA350SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 395 800 1300 3.5 AlInGaN 130
15335340AA350SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 405 800 1300 3.5 AlInGaN 130
Order Code Data­sheet Simu­lation
15335327BA250SPEC
15335327BA252SPEC
15335327CA452SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

15335327CA554SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

15335337AA350SPEC
15335338AA350SPEC
15335339AA350SPEC
15335340AA350SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
Φe min.
(mW)
Φe typ.
(mW)
Φe max.
(mW)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples

Videos

Würth Elektronik Webinar: UV-LEDs for disinfection