Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3535 | 3.4 | 3.4 | 2.1 | SMT |
LTSpice files
Characteristics
- SMT ceramic package with high efficiency
- Waterclear silicone lense
- High brightness with minimal side emission
- Flexible coupling with secondary optic
- Viewing angle: 125°
- Moisture Sensitivity Level: 2
- Electrically neutral thermal path
- Low thermal resistance: 8/10 K/W
- LED junction temperature: 125°C/ 150°C
Applications
- Horticultural lighting
- Aquarium lighting
- Grow box lamps
- Vertical indoor farming
Products
3535
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Emitting Color | λPeak typ. (nm) | Φe typ. (mW) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Samples |
---|
Videos
#askLorandt explains: The benefits of using LEDs in horticultural applications
Videos
Würth Elektronik Webinar: Supplemental lighting in greenhouses with Horticulture LEDs
Videos
WE meet @ Digital Days 2020: Horticulture LEDs – high and low power application examples
Videos
Würth Elektronik Webinar: Nachhaltige Lebensmittelproduktion mit Horticulture-LEDs