Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
Size 2835 | 3.5 | 2.8 | 0.7 | SMT |
LTSpice files
Characteristics
- UV-A emitting LEDs
- Peak wavelengths: 365, 385, 395, 405 nm
- Standard 2835 PLCC 2 package
- Flat package
- Viewing angle 120°
Applications
- Horticulture
- UV curing
- Sensing applications
- Counterfeit detection
Products
Size 2835
Order Code | Datasheet | Simulation | |
---|---|---|---|
153283367A212 | SPEC | ||
153283387A212 | SPEC | ||
153283397A212 | SPEC | ||
153283407A212 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | Φe min. (mW) | Φe typ. (mW) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Samples |
---|