General Information | |
---|---|
Pitch | 2.54 mm |
Gender | Tool |
Type | Handles Crimping Head |
Products
Order Code | Datasheet | Downloads | Gender | Type | PCB/Cable/Panel | Tools | Use with | Samples |
---|---|---|---|---|---|---|---|---|
600001 | SPEC | – | Tool | Handles Crimping Head | Cable | 600254254001 600420420001 600300300001 600300300001LF 600254254002 600396396001 WR-WTB 2.54 mm Female Crimp Contact | 64900713722DEC | |
600254254001 | SPEC | – | Tool | Handles Crimping Head | – | 600001 | 66100113722 66110113722 66100113722DEC | |
600254254002 | SPEC | – | Tool | Handles Crimping Head | – | 600001 | 61900113722 61910113722 61900113722DEC |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Type | PCB/Cable/Panel | Tools | Use with | Samples |
---|