Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
2811 | 2.78 | 2.8 | 1.1 | SMT | ||
2813 | 2.78 | 2.78 | 1.35 | SMT | ||
2828 | 2.8 | 2.8 | 2.8 | SMT | ||
3510 | 3.3 | 3.5 | 0.95 | SMT | ||
3816 | 3.8 | 3.8 | 1.65 | SMT | ||
4818 | 4.8 | 4.8 | 1.8 | SMT | ||
4828 | 4.8 | 4.8 | 2.8 | SMT | ||
5818 | 5.8 | 5.8 | 1.8 | SMT | ||
5828 | 5.8 | 5.8 | 2.8 | SMT | ||
6823 | 6.8 | 6.8 | 2.3 | SMT | ||
8012 | 8 | 8 | 1.1 | SMT | ||
8015 | 8 | 8 | 1.35 | SMT | ||
8020 | 8 | 8 | 1.8 | SMT | ||
8043 | 8 | 8 | 4.3 | SMT | ||
1028 | 10 | 10 | 2.8 | SMT | ||
1038 | 10 | 10 | 3.8 | SMT |
LTSpice files
Characteristics
- Extremely flat power inductor
- High current capability
- Magnetically shielded which results in a low leakage field
- Recommended solder profile: Reflow
- Operating temperature: –40 °C to +125 °C
Applications
- Portable power like PDA, digital camera, PCMCIA cards and displays
- DC/DC converter
- Embedded PC
- Mobile data gathering, telemetric
Products
All
2811
2813
2828
3510
3816
4818
4828
5818
5828
6823
8012
8015
8020
8043
1028
1038
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
744028000056 | SPEC | 8 files | 0.056 | 4.5 | 6 | 2000 | SMT | – | ||
744029000068 | SPEC | 8 files | 0.068 | 4.5 | 5.5 | 1000 | SMT | – | ||
74402800015 | SPEC | 8 files | 0.15 | 3 | 3.6 | 800 | SMT | – | ||
74402900016 | SPEC | 8 files | 0.16 | 3.8 | 3.9 | 800 | SMT | – | ||
74407000018 | SPEC | 8 files | 0.18 | 8.5 | 9 | 600 | SMT | – | ||
74406900022 | SPEC | 8 files | 0.22 | 5.5 | 7.5 | 400 | SMT | – | ||
74406800024 | SPEC | 8 files | 0.24 | 4.1 | 5.8 | 200 | SMT | – | ||
74402500030 | SPEC | 8 files | 0.3 | 3.9 | 5.7 | 440 | SMT | – | ||
74402800033 | SPEC | 8 files | 0.33 | 2.8 | 2.4 | 550 | SMT | – | ||
74402900033 | SPEC | 8 files | 0.33 | 3.1 | 2.7 | 500 | SMT | – | ||
74404300033 | SPEC | 8 files | 0.33 | 4 | 6 | 400 | SMT | – | ||
74402800047 | SPEC | 8 files | 0.47 | 2.5 | 2 | 350 | SMT | 744028 | ||
74402900047 | SPEC | 8 files | 0.47 | 2.8 | 2.2 | 350 | SMT | – | ||
74402500047 | SPEC | 8 files | 0.47 | 3.3 | 4.7 | 290 | SMT | – | ||
7440300047 | SPEC | 8 files | 0.47 | 1.45 | 1.8 | 270 | SMT | – | ||
7440310047 | SPEC | 8 files | 0.47 | 3 | 2 | 208 | SMT | – | ||
74404300047 | SPEC | 8 files | 0.47 | 3.8 | 5 | 200 | SMT | – | ||
74407000047 | SPEC | 8 files | 0.47 | 7 | 6.5 | 300 | SMT | – | ||
74406900052 | SPEC | 8 files | 0.52 | 4.3 | 5.8 | 100 | SMT | – | ||
74404200056 | SPEC | 8 files | 0.56 | 3.1 | 3 | 190 | SMT | – | ||
74406800056 | SPEC | 8 files | 0.56 | 3.4 | 4 | 150 | SMT | – | ||
7440300068 | SPEC | 8 files | 0.68 | 1.3 | 1.5 | 230 | SMT | – | ||
74402500072 | SPEC | 8 files | 0.72 | 3 | 4 | 210 | SMT | 744028 | ||
74402800082 | SPEC | 8 files | 0.82 | 2 | 1.6 | 180 | SMT | 744028 | ||
74402900082 | SPEC | 8 files | 0.82 | 2.4 | 1.8 | 200 | SMT | 744028 | ||
74404300082 | SPEC | 8 files | 0.82 | 3.5 | 3.7 | 170 | SMT | – | ||
74407000082 | SPEC | 8 files | 0.82 | 6.2 | 5.5 | 200 | SMT | – | ||
7440710082 | SPEC | 8 files | 0.82 | 7.3 | 8 | 130 | SMT | – | ||
744028001 | SPEC | 8 files | 1 | 1.75 | 1.5 | 150 | SMT | 744028 | ||
744029001 | SPEC | 8 files | 1 | 2.2 | 1.6 | 150 | SMT | 744028 | ||
744031010 | SPEC | 8 files | 1 | 2 | 1.6 | 144 | SMT | – | ||
744042001 | SPEC | 8 files | 1 | 2.7 | 2.6 | 177 | SMT | 744028 | ||
744062001 | SPEC | 8 files | 1 | 4.8 | 4.6 | 110 | SMT | 744062 | ||
7440680010 | SPEC | 8 files | 1 | 2.8 | 3.3 | 110 | SMT | – | ||
7440690010 | SPEC | 8 files | 1 | 3.6 | 3.8 | 90 | SMT | – | ||
744065001 | SPEC | 8 files | 1 | 8 | 9.5 | 100 | SMT | 744062 | ||
744025001 | SPEC | 8 files | 1.2 | 2.6 | 3 | 180 | SMT | 744028 | ||
744030001 | SPEC | 8 files | 1.2 | 1 | 1.1 | 210 | SMT | – | ||
7440430012 | SPEC | 8 files | 1.2 | 3.1 | 2.8 | 150 | SMT | 744043 | ||
7440520012 | SPEC | 8 files | 1.2 | 3 | 3.5 | 120 | SMT | 744043 | ||
7440700012 | SPEC | 8 files | 1.2 | 4.8 | 4.2 | 150 | SMT | – | ||
744031001 | SPEC | 8 files | 1.5 | 1.75 | 1.55 | 125 | SMT | 744028 | ||
7440620015 | SPEC | 8 files | 1.5 | 4.3 | 4 | 100 | SMT | 744062 | ||
7440650015 | SPEC | 8 files | 1.5 | 7.2 | 7.5 | 80 | SMT | 744062 | ||
7440660015 | SPEC | 8 files | 1.5 | 9.6 | 10 | 65 | SMT | 744062 | ||
7440690016 | SPEC | 8 files | 1.6 | 3.1 | 3.3 | 85 | SMT | – | ||
7440680017 | SPEC | 8 files | 1.7 | 2.5 | 2.4 | 100 | SMT | – | ||
7440420018 | SPEC | 8 files | 1.8 | 2.35 | 2.4 | 100 | SMT | – | ||
7440430018 | SPEC | 8 files | 1.8 | 2.7 | 2.45 | 120 | SMT | 744043 | ||
7440520018 | SPEC | 8 files | 1.8 | 2.6 | 3 | 100 | SMT | 744043 | ||
744028002 | SPEC | 8 files | 2.2 | 1.3 | 1 | 100 | SMT | 744028 | ||
744029002 | SPEC | 8 files | 2.2 | 1.5 | 1.15 | 90 | SMT | 744028 | ||
744025002 | SPEC | 8 files | 2.2 | 1.8 | 2.4 | 130 | SMT | 744028 | ||
744030002 | SPEC | 8 files | 2.2 | 0.74 | 0.8 | 140 | SMT | – | ||
7440430022 | SPEC | 8 files | 2.2 | 2.5 | 2.35 | 100 | SMT | 744043 | ||
744062002 | SPEC | 8 files | 2.2 | 3.4 | 2.7 | 70 | SMT | 744062 | ||
7440690022 | SPEC | 8 files | 2.2 | 2.8 | 2.85 | 50 | SMT | – | ||
7440700022 | SPEC | 8 files | 2.2 | 4.6 | 3.2 | 115 | SMT | – | ||
744071022 | SPEC | 8 files | 2.2 | 5.4 | 6.3 | 62 | SMT | – | ||
7440650022 | SPEC | 8 files | 2.2 | 6.2 | 5.9 | 65 | SMT | 744062 | ||
7440660022 | SPEC | 8 files | 2.2 | 8.8 | 6.8 | 55 | SMT | 744062 | ||
744031002 | SPEC | 8 files | 2.5 | 1.45 | 1.25 | 120 | SMT | 744028 | ||
744052002 | SPEC | 8 files | 2.5 | 2.4 | 2.7 | 85 | SMT | 744043 | ||
744053002 | SPEC | 8 files | 2.6 | 3 | 2.7 | 55 | SMT | 744043 | ||
7440420027 | SPEC | 8 files | 2.7 | 2.03 | 2.2 | 90 | SMT | 744028 | ||
7440430027 | SPEC | 8 files | 2.7 | 2.35 | 1.95 | 80 | SMT | 744043 | ||
7440680027 | SPEC | 8 files | 2.7 | 2.2 | 1.9 | 80 | SMT | – | ||
744052003 | SPEC | 8 files | 3 | 2.2 | 2.4 | 70 | SMT | 744043 | ||
744053003 | SPEC | 8 files | 3 | 2.8 | 2.5 | 70 | SMT | 744043 | ||
744028003 | SPEC | 8 files | 3.3 | 1 | 0.85 | 80 | SMT | 744028 | ||
744029003 | SPEC | 8 files | 3.3 | 1.25 | 0.95 | 70 | SMT | 744028 | ||
744025003 | SPEC | 8 files | 3.3 | 1.5 | 1.8 | 100 | SMT | 744028 | ||
744030003 | SPEC | 8 files | 3.3 | 0.65 | 0.72 | 130 | SMT | – | ||
744042003 | SPEC | 8 files | 3.3 | 1.95 | 1.8 | 80 | SMT | 744028 | ||
744043003 | SPEC | 8 files | 3.3 | 2.15 | 1.8 | 80 | SMT | 744043 | ||
744062003 | SPEC | 8 files | 3.3 | 2.8 | 2.5 | 55 | SMT | 744062 | ||
7440680033 | SPEC | 8 files | 3.3 | 2 | 1.8 | 65 | SMT | – | ||
7440690033 | SPEC | 8 files | 3.3 | 2.55 | 2.3 | 40 | SMT | – | ||
7440700033 | SPEC | 8 files | 3.3 | 3.2 | 2.55 | 80 | SMT | – | ||
7440650033 | SPEC | 8 files | 3.3 | 5.3 | 4.7 | 55 | SMT | 744062 | ||
7440660035 | SPEC | 8 files | 3.5 | 6.6 | 6.4 | 35 | SMT | 744062 | ||
744031003 | SPEC | 8 files | 3.6 | 1.38 | 1.1 | 80 | SMT | 744028 | ||
7440420039 | SPEC | 8 files | 3.9 | 1.82 | 1.7 | 70 | SMT | – | ||
7440430039 | SPEC | 8 files | 3.9 | 1.72 | 1.65 | 55 | SMT | 744043 | ||
7440520039 | SPEC | 8 files | 3.9 | 2 | 2.1 | 60 | SMT | 744043 | ||
744071039 | SPEC | 8 files | 3.9 | 4.9 | 4.5 | 40 | SMT | – | ||
744053004 | SPEC | 8 files | 4.2 | 2.5 | 2.2 | 45 | SMT | 744043 | ||
744028004 | SPEC | 8 files | 4.7 | 0.85 | 0.7 | 70 | SMT | 744028 | ||
744029004 | SPEC | 8 files | 4.7 | 1 | 0.8 | 65 | SMT | 744028 | ||
744025004 | SPEC | 8 files | 4.7 | 1.35 | 1.7 | 84 | SMT | 744028 | ||
744030004 | SPEC | 8 files | 4.7 | 0.48 | 0.5 | 100 | SMT | – | ||
744031004 | SPEC | 8 files | 4.7 | 1.2 | 0.9 | 75 | SMT | 744028 | ||
744042004 | SPEC | 8 files | 4.7 | 1.72 | 1.65 | 70 | SMT | 744028 | ||
744043004 | SPEC | 8 files | 4.7 | 1.55 | 1.7 | 60 | SMT | 744043 | ||
7440530047 | SPEC | 8 files | 4.7 | 2.4 | 1.95 | 40 | SMT | 744043 | ||
7440680047 | SPEC | 8 files | 4.7 | 1.85 | 1.55 | 55 | SMT | – | ||
7440690047 | SPEC | 8 files | 4.7 | 2.2 | 1.8 | 30 | SMT | – | ||
7440700047 | SPEC | 8 files | 4.7 | 3 | 2.2 | 65 | SMT | – | ||
744071047 | SPEC | 8 files | 4.7 | 4.8 | 4.3 | 35 | SMT | – | ||
7440650047 | SPEC | 8 files | 4.7 | 4.6 | 4.2 | 40 | SMT | 744062 | ||
744052005 | SPEC | 8 files | 5 | 1.65 | 1.8 | 55 | SMT | 744043 | ||
744062005 | SPEC | 8 files | 5 | 2.15 | 2 | 50 | SMT | 744062 | ||
744066005 | SPEC | 8 files | 5 | 5.3 | 5.5 | 30 | SMT | 744062 | ||
744053005 | SPEC | 8 files | 5.3 | 2.3 | 1.9 | 45 | SMT | 744043 | ||
744042005 | SPEC | 8 files | 5.6 | 1.64 | 1.35 | 55 | SMT | – | ||
744043005 | SPEC | 8 files | 5.6 | 1.38 | 1.3 | 60 | SMT | 744043 | ||
7440680056 | SPEC | 8 files | 5.6 | 1.5 | 1.4 | 48 | SMT | – | ||
7440700056 | SPEC | 8 files | 5.6 | 2.6 | 2 | 60 | SMT | – | ||
744071056 | SPEC | 8 files | 5.6 | 4 | 4 | 31 | SMT | – | ||
744052006 | SPEC | 8 files | 6.2 | 1.45 | 1.6 | 45 | SMT | 744043 | ||
744053006 | SPEC | 8 files | 6.2 | 2.2 | 1.7 | 38 | SMT | 744043 | ||
744062006 | SPEC | 8 files | 6.2 | 1.9 | 1.8 | 45 | SMT | 744062 | ||
7440660062 | SPEC | 8 files | 6.2 | 5 | 4.5 | 25 | SMT | 744062 | ||
744028006 | SPEC | 8 files | 6.8 | 0.75 | 0.55 | 60 | SMT | 744028 | ||
744029006 | SPEC | 8 files | 6.8 | 0.82 | 0.65 | 55 | SMT | 744028 | ||
744025006 | SPEC | 8 files | 6.8 | 1.1 | 1.3 | 59 | SMT | 744028 | ||
744030006 | SPEC | 8 files | 6.8 | 0.4 | 0.43 | 85 | SMT | – | ||
744031006 | SPEC | 8 files | 6.8 | 0.85 | 0.75 | 45 | SMT | 744028 | ||
744042006 | SPEC | 8 files | 6.8 | 1.5 | 1.25 | 60 | SMT | 744028 | ||
744043006 | SPEC | 8 files | 6.8 | 1.3 | 1.25 | 57 | SMT | 744043 | ||
7440680068 | SPEC | 8 files | 6.8 | 1.4 | 1.2 | 45 | SMT | – | ||
7440690068 | SPEC | 8 files | 6.8 | 1.75 | 1.65 | 15 | SMT | – | ||
7440700068 | SPEC | 8 files | 6.8 | 2.4 | 1.8 | 55 | SMT | – | ||
7440650068 | SPEC | 8 files | 6.8 | 4.2 | 3.6 | 30 | SMT | 744062 | ||
744052007 | SPEC | 8 files | 7.5 | 1.35 | 1.5 | 45 | SMT | 744043 | ||
744062007 | SPEC | 8 files | 7.5 | 1.7 | 1.6 | 40 | SMT | 744062 | ||
744042008 | SPEC | 8 files | 8.2 | 1.4 | 1.1 | 40 | SMT | 744028 | ||
744043008 | SPEC | 8 files | 8.2 | 1.3 | 1.25 | 35 | SMT | 744043 | ||
744053008 | SPEC | 8 files | 8.2 | 2.1 | 1.6 | 28 | SMT | 744043 | ||
7440680082 | SPEC | 8 files | 8.2 | 1.35 | 1.1 | 35 | SMT | – | ||
7440690082 | SPEC | 8 files | 8.2 | 1.65 | 1.5 | 12 | SMT | – | ||
7440700082 | SPEC | 8 files | 8.2 | 2.2 | 1.7 | 50 | SMT | – | ||
7440650082 | SPEC | 8 files | 8.2 | 3.8 | 2.8 | 28 | SMT | 744062 | ||
744052009 | SPEC | 8 files | 9 | 1.25 | 1.35 | 40 | SMT | 744043 | ||
744029100 | SPEC | 8 files | 10 | 0.65 | 0.5 | 40 | SMT | 744028 | ||
744025100 | SPEC | 8 files | 10 | 1 | 1.1 | 41 | SMT | 744028 | ||
744031100 | SPEC | 8 files | 10 | 0.74 | 0.56 | 45 | SMT | 744028 | ||
744042100 | SPEC | 8 files | 10 | 1.3 | 1 | 45 | SMT | 744028 | ||
744043100 | SPEC | 8 files | 10 | 1.19 | 1 | 40 | SMT | 744043 | ||
744052100 | SPEC | 8 files | 10 | 1.1 | 1.25 | 40 | SMT | 744043 | ||
744053100 | SPEC | 8 files | 10 | 1.5 | 1.4 | 35 | SMT | 744043 | ||
744062100 | SPEC | 8 files | 10 | 1.6 | 1.4 | 35 | SMT | 744062 | ||
7440680100 | SPEC | 8 files | 10 | 1.2 | 1 | 25 | SMT | – | ||
7440690100 | SPEC | 8 files | 10 | 1.55 | 1.25 | 10 | SMT | – | ||
7440700100 | SPEC | 8 files | 10 | 2 | 1.55 | 30 | SMT | – | ||
744071100 | SPEC | 8 files | 10 | 3.4 | 2.8 | 24 | SMT | – | ||
744065100 | SPEC | 8 files | 10 | 3 | 2.5 | 25 | SMT | 744062 | ||
744066100 | SPEC | 8 files | 10 | 3.9 | 4 | 20 | SMT | 744062 | ||
744042120 | SPEC | 8 files | 12 | 1.15 | 0.95 | 40 | SMT | – | ||
744043120 | SPEC | 8 files | 12 | 1.12 | 0.95 | 30 | SMT | 744043 | ||
744052120 | SPEC | 8 files | 12 | 1 | 1.15 | 35 | SMT | – | ||
744053120 | SPEC | 8 files | 12 | 1.46 | 1.25 | 22 | SMT | 744043 | ||
744062120 | SPEC | 8 files | 12 | 1.43 | 1.25 | 30 | SMT | – | ||
7440680120 | SPEC | 8 files | 12 | 1.15 | 0.95 | 22 | SMT | – | ||
7440690120 | SPEC | 8 files | 12 | 1.35 | 1.2 | 9 | SMT | – | ||
744025150 | SPEC | 8 files | 15 | 0.72 | 0.9 | 32 | SMT | – | ||
744031150 | SPEC | 8 files | 15 | 0.62 | 0.45 | 30 | SMT | 744028 | ||
744042150 | SPEC | 8 files | 15 | 1.03 | 0.75 | 35 | SMT | – | ||
744043150 | SPEC | 8 files | 15 | 1.03 | 0.75 | 25 | SMT | 744043 | ||
744052150 | SPEC | 8 files | 15 | 0.95 | 1.1 | 30 | SMT | – | ||
744053150 | SPEC | 8 files | 15 | 1.38 | 1.15 | 20 | SMT | 744043 | ||
744062150 | SPEC | 8 files | 15 | 1.31 | 1.1 | 25 | SMT | 744062 | ||
7440680150 | SPEC | 8 files | 15 | 1.1 | 0.8 | 20 | SMT | – | ||
7440690150 | SPEC | 8 files | 15 | 1.25 | 1.1 | 8 | SMT | – | ||
7440700150 | SPEC | 8 files | 15 | 1.65 | 1.25 | 25 | SMT | – | ||
744071150 | SPEC | 8 files | 15 | 2.8 | 2.3 | 20 | SMT | – | ||
744065150 | SPEC | 8 files | 15 | 2.2 | 2.25 | 22 | SMT | 744062 | ||
744066150 | SPEC | 8 files | 15 | 3 | 3.25 | 16 | SMT | 744062 | ||
744042180 | SPEC | 8 files | 18 | 0.92 | 0.7 | 30 | SMT | – | ||
744043180 | SPEC | 8 files | 18 | 0.98 | 0.7 | 25 | SMT | 744043 | ||
744052180 | SPEC | 8 files | 18 | 0.9 | 1 | 30 | SMT | – | ||
744053180 | SPEC | 8 files | 18 | 1.25 | 1.1 | 20 | SMT | – | ||
744062180 | SPEC | 8 files | 18 | 1.28 | 1 | 25 | SMT | 744062 | ||
7440680180 | SPEC | 8 files | 18 | 0.9 | 0.75 | 14 | SMT | – | ||
7440690180 | SPEC | 8 files | 18 | 1.1 | 1.05 | 7 | SMT | – | ||
7440700180 | SPEC | 8 files | 18 | 1.5 | 1.1 | 20 | SMT | – | ||
744066180 | SPEC | 8 files | 18 | 2.95 | 3 | 14 | SMT | – | ||
744025220 | SPEC | 8 files | 22 | 0.5 | 0.75 | 23 | SMT | – | ||
744031220 | SPEC | 8 files | 22 | 0.51 | 0.36 | 26 | SMT | – | ||
744042220 | SPEC | 8 files | 22 | 0.88 | 0.6 | 26 | SMT | – | ||
744043220 | SPEC | 8 files | 22 | 0.925 | 0.7 | 20 | SMT | 744043 | ||
744052220 | SPEC | 8 files | 22 | 0.8 | 0.9 | 25 | SMT | – | ||
744053220 | SPEC | 8 files | 22 | 1.15 | 0.9 | 20 | SMT | – | ||
744062220 | SPEC | 8 files | 22 | 1.22 | 0.95 | 20 | SMT | – | ||
7440680220 | SPEC | 8 files | 22 | 0.85 | 0.7 | 10 | SMT | – | ||
7440690220 | SPEC | 8 files | 22 | 1 | 0.9 | 6 | SMT | – | ||
7440700220 | SPEC | 8 files | 22 | 1.3 | 1 | 16 | SMT | – | ||
744071220 | SPEC | 8 files | 22 | 2.3 | 1.9 | 16 | SMT | – | ||
744065220 | SPEC | 8 files | 22 | 1.8 | 1.9 | 16 | SMT | 744062 | ||
744066220 | SPEC | 8 files | 22 | 2.6 | 2.3 | 12 | SMT | 744062 | ||
744025270 | SPEC | 8 files | 27 | 0.45 | 0.67 | 15 | SMT | – | ||
744043270 | SPEC | 8 files | 27 | 0.89 | 0.6 | 18 | SMT | – | ||
744053270 | SPEC | 8 files | 27 | 1.05 | 0.8 | 15 | SMT | – | ||
744052270 | SPEC | 8 files | 27 | 0.78 | 0.8 | 26 | SMT | – | ||
744025330 | SPEC | 8 files | 33 | 0.4 | 0.62 | 12 | SMT | – | ||
744031330 | SPEC | 8 files | 33 | 0.42 | 0.32 | 25 | SMT | – | ||
744042330 | SPEC | 8 files | 33 | 0.72 | 0.5 | 21 | SMT | – | ||
744043330 | SPEC | 8 files | 33 | 0.82 | 0.55 | 16 | SMT | – | ||
744053330 | SPEC | 8 files | 33 | 0.9 | 0.75 | 15 | SMT | – | ||
744062330 | SPEC | 8 files | 33 | 0.93 | 0.78 | 20 | SMT | – | ||
744071330 | SPEC | 8 files | 33 | 1.9 | 1.5 | 12 | SMT | – | ||
744065330 | SPEC | 8 files | 33 | 1.6 | 1.3 | 12 | SMT | – | ||
744066330 | SPEC | 8 files | 33 | 2 | 1.8 | 10 | SMT | 744062 | ||
744043390 | SPEC | 8 files | 39 | 0.795 | 0.5 | 14 | SMT | – | ||
744031470 | SPEC | 8 files | 47 | 0.39 | 0.25 | 20 | SMT | – | ||
744042470 | SPEC | 8 files | 47 | 0.62 | 0.45 | 15 | SMT | – | ||
744043470 | SPEC | 8 files | 47 | 0.75 | 0.5 | 10 | SMT | – | ||
744052470 | SPEC | 8 files | 47 | 0.77 | 0.7 | 18 | SMT | – | ||
744053470 | SPEC | 8 files | 47 | 0.82 | 0.65 | 13 | SMT | – | ||
744062470 | SPEC | 8 files | 47 | 0.73 | 0.62 | 12 | SMT | – | ||
744071470 | SPEC | 8 files | 47 | 1.6 | 1.3 | 10 | SMT | – | ||
744065470 | SPEC | 8 files | 47 | 1.4 | 1.15 | 11 | SMT | – | ||
744066470 | SPEC | 8 files | 47 | 1.6 | 1.85 | 8 | SMT | 744062 | ||
744065560 | SPEC | 8 files | 56 | 1.25 | 1.1 | 10 | SMT | – | ||
744031680 | SPEC | 8 files | 68 | 0.32 | 0.22 | 12 | SMT | – | ||
744042680 | SPEC | 8 files | 68 | 0.5 | 0.38 | 13 | SMT | – | ||
744043680 | SPEC | 8 files | 68 | 0.63 | 0.4 | 13 | SMT | – | ||
744052680 | SPEC | 8 files | 68 | 0.64 | 0.5 | 14 | SMT | – | ||
744053680 | SPEC | 8 files | 68 | 0.75 | 0.56 | 10 | SMT | – | ||
744062680 | SPEC | 8 files | 68 | 0.64 | 0.5 | 12 | SMT | – | ||
744071680 | SPEC | 8 files | 68 | 1.3 | 1.1 | 8 | SMT | – | ||
744065680 | SPEC | 8 files | 68 | 1.2 | 1.05 | 9 | SMT | – | ||
744066680 | SPEC | 8 files | 68 | 1.55 | 1.5 | 7 | SMT | 744062 | ||
744065820 | SPEC | 8 files | 82 | 1.1 | 1 | 8 | SMT | – | ||
744031101 | SPEC | 8 files | 100 | 0.25 | 0.18 | 10 | SMT | – | ||
744042101 | SPEC | 8 files | 100 | 0.4 | 0.3 | 10 | SMT | – | ||
744043101 | SPEC | 8 files | 100 | 0.51 | 0.29 | 11 | SMT | – | ||
744052101 | SPEC | 8 files | 100 | 0.35 | 0.42 | 12 | SMT | – | ||
744053101 | SPEC | 8 files | 100 | 0.45 | 0.45 | 10 | SMT | – | ||
744062101 | SPEC | 8 files | 100 | 0.55 | 0.47 | 10 | SMT | – | ||
744071101 | SPEC | 8 files | 100 | 1 | 0.9 | 6 | SMT | – | ||
744065101 | SPEC | 8 files | 100 | 1 | 0.9 | 7 | SMT | – | ||
744066101 | SPEC | 8 files | 100 | 1.15 | 1.2 | 6 | SMT | 744062 | ||
744065121 | SPEC | 8 files | 120 | 0.9 | 0.85 | 6 | SMT | – | ||
744043151 | SPEC | 8 files | 150 | 0.42 | 0.22 | 7 | SMT | – | ||
744062151 | SPEC | 8 files | 150 | 0.43 | 0.36 | 9 | SMT | – | ||
744065151 | SPEC | 8 files | 150 | 0.85 | 0.75 | 5 | SMT | – | ||
744066151 | SPEC | 8 files | 150 | 0.95 | 1.1 | 6 | SMT | 744062 | ||
744042221 | SPEC | 8 files | 220 | 0.2 | 0.16 | 7 | SMT | – | ||
744043221 | SPEC | 8 files | 220 | 0.34 | 0.2 | 6 | SMT | – | ||
744052221 | SPEC | 8 files | 220 | 0.23 | 0.3 | 7 | SMT | – | ||
744053221 | SPEC | 8 files | 220 | 0.3 | 0.29 | 6 | SMT | – | ||
744071221 | SPEC | 8 files | 220 | 0.72 | 0.6 | 5 | SMT | – | ||
744065221 | SPEC | 8 files | 220 | 0.5 | 0.55 | 4 | SMT | – | ||
744066221 | SPEC | 8 files | 220 | 0.85 | 0.85 | 6 | SMT | 744062 | ||
744062221 | SPEC | 8 files | 220 | 0.36 | 0.25 | 7 | SMT | – | ||
744042331 | SPEC | 8 files | 330 | 0.15 | 0.13 | 5.5 | SMT | – | ||
744043331 | SPEC | 8 files | 330 | 0.285 | 0.17 | 4.3 | SMT | – | ||
744066331 | SPEC | 8 files | 330 | 0.7 | 0.7 | 6 | SMT | 744062 | ||
744043471 | SPEC | 8 files | 470 | 0.24 | 0.125 | 3 | SMT | – | ||
744052471 | SPEC | 8 files | 470 | 0.14 | 0.18 | 4 | SMT | – | ||
744043561 | SPEC | 8 files | 560 | 0.22 | 0.11 | 3 | SMT | – | ||
744066681 | SPEC | 8 files | 680 | 0.46 | 0.5 | 2 | SMT | – | ||
744043102 | SPEC | 8 files | 1000 | 0.14 | 0.08 | 2.3 | SMT | – | ||
744062102 | SPEC | 8 files | 1000 | 0.16 | 0.13 | 2 | SMT | – | ||
744071102 | SPEC | 8 files | 1000 | 0.23 | 0.34 | 2.2 | SMT | – | ||
744043152 | SPEC | 8 files | 1500 | 0.09 | 0.05 | 2 | SMT | – | ||
744062152 | SPEC | 8 files | 1500 | 0.08 | 0.11 | 1.5 | SMT | – |
Order Code | Datasheet | Simulation |
---|---|---|
744028000056 | SPEC | |
744029000068 | SPEC | |
74402800015 | SPEC | |
74402900016 | SPEC | |
74407000018 | SPEC | |
74406900022 | SPEC | |
74406800024 | SPEC | |
74402500030 | SPEC | |
74402800033 | SPEC | |
74402900033 | SPEC | |
74404300033 | SPEC | |
74402800047 | SPEC | |
74402900047 | SPEC | |
74402500047 | SPEC | |
7440300047 | SPEC | |
7440310047 | SPEC | |
74404300047 | SPEC | |
74407000047 | SPEC | |
74406900052 | SPEC | |
74404200056 | SPEC | |
74406800056 | SPEC | |
7440300068 | SPEC | |
74402500072 | SPEC | |
74402800082 | SPEC | |
74402900082 | SPEC | |
74404300082 | SPEC | |
74407000082 | SPEC | |
7440710082 | SPEC | |
744028001 | SPEC | |
744029001 | SPEC | |
744031010 | SPEC | |
744042001 | SPEC | |
744062001 | SPEC | |
7440680010 | SPEC | |
7440690010 | SPEC | |
744065001 | SPEC | |
744025001 | SPEC | |
744030001 | SPEC | |
7440430012 | SPEC | |
7440520012 | SPEC | |
7440700012 | SPEC | |
744031001 | SPEC | |
7440620015 | SPEC | |
7440650015 | SPEC | |
7440660015 | SPEC | |
7440690016 | SPEC | |
7440680017 | SPEC | |
7440420018 | SPEC | |
7440430018 | SPEC | |
7440520018 | SPEC | |
744028002 | SPEC | |
744029002 | SPEC | |
744025002 | SPEC | |
744030002 | SPEC | |
7440430022 | SPEC | |
744062002 | SPEC | |
7440690022 | SPEC | |
7440700022 | SPEC | |
744071022 | SPEC | |
7440650022 | SPEC | |
7440660022 | SPEC | |
744031002 | SPEC | |
744052002 | SPEC | |
744053002 | SPEC | |
7440420027 | SPEC | |
7440430027 | SPEC | |
7440680027 | SPEC | |
744052003 | SPEC | |
744053003 | SPEC | |
744028003 | SPEC | |
744029003 | SPEC | |
744025003 | SPEC | |
744030003 | SPEC | |
744042003 | SPEC | |
744043003 | SPEC | |
744062003 | SPEC | |
7440680033 | SPEC | |
7440690033 | SPEC | |
7440700033 | SPEC | |
7440650033 | SPEC | |
7440660035 | SPEC | |
744031003 | SPEC | |
7440420039 | SPEC | |
7440430039 | SPEC | |
7440520039 | SPEC | |
744071039 | SPEC | |
744053004 | SPEC | |
744028004 | SPEC | |
744029004 | SPEC | |
744025004 | SPEC | |
744030004 | SPEC | |
744031004 | SPEC | |
744042004 | SPEC | |
744043004 | SPEC | |
7440530047 | SPEC | |
7440680047 | SPEC | |
7440690047 | SPEC | |
7440700047 | SPEC | |
744071047 | SPEC | |
7440650047 | SPEC | |
744052005 | SPEC | |
744062005 | SPEC | |
744066005 | SPEC | |
744053005 | SPEC | |
744042005 | SPEC | |
744043005 | SPEC | |
7440680056 | SPEC | |
7440700056 | SPEC | |
744071056 | SPEC | |
744052006 | SPEC | |
744053006 | SPEC | |
744062006 | SPEC | |
7440660062 | SPEC | |
744028006 | SPEC | |
744029006 | SPEC | |
744025006 | SPEC | |
744030006 | SPEC | |
744031006 | SPEC | |
744042006 | SPEC | |
744043006 | SPEC | |
7440680068 | SPEC | |
7440690068 | SPEC | |
7440700068 | SPEC | |
7440650068 | SPEC | |
744052007 | SPEC | |
744062007 | SPEC | |
744042008 | SPEC | |
744043008 | SPEC | |
744053008 | SPEC | |
7440680082 | SPEC | |
7440690082 | SPEC | |
7440700082 | SPEC | |
7440650082 | SPEC | |
744052009 | SPEC | |
744029100 | SPEC | |
744025100 | SPEC | |
744031100 | SPEC | |
744042100 | SPEC | |
744043100 | SPEC | |
744052100 | SPEC | |
744053100 | SPEC | |
744062100 | SPEC | |
7440680100 | SPEC | |
7440690100 | SPEC | |
7440700100 | SPEC | |
744071100 | SPEC | |
744065100 | SPEC | |
744066100 | SPEC | |
744042120 | SPEC | |
744043120 | SPEC | |
744052120 | SPEC | |
744053120 | SPEC | |
744062120 | SPEC | |
7440680120 | SPEC | |
7440690120 | SPEC | |
744025150 | SPEC | |
744031150 | SPEC | |
744042150 | SPEC | |
744043150 | SPEC | |
744052150 | SPEC | |
744053150 | SPEC | |
744062150 | SPEC | |
7440680150 | SPEC | |
7440690150 | SPEC | |
7440700150 | SPEC | |
744071150 | SPEC | |
744065150 | SPEC | |
744066150 | SPEC | |
744042180 | SPEC | |
744043180 | SPEC | |
744052180 | SPEC | |
744053180 | SPEC | |
744062180 | SPEC | |
7440680180 | SPEC | |
7440690180 | SPEC | |
7440700180 | SPEC | |
744066180 | SPEC | |
744025220 | SPEC | |
744031220 | SPEC | |
744042220 | SPEC | |
744043220 | SPEC | |
744052220 | SPEC | |
744053220 | SPEC | |
744062220 | SPEC | |
7440680220 | SPEC | |
7440690220 | SPEC | |
7440700220 | SPEC | |
744071220 | SPEC | |
744065220 | SPEC | |
744066220 | SPEC | |
744025270 | SPEC | |
744043270 | SPEC | |
744053270 | SPEC | |
744052270 | SPEC | |
744025330 | SPEC | |
744031330 | SPEC | |
744042330 | SPEC | |
744043330 | SPEC | |
744053330 | SPEC | |
744062330 | SPEC | |
744071330 | SPEC | |
744065330 | SPEC | |
744066330 | SPEC | |
744043390 | SPEC | |
744031470 | SPEC | |
744042470 | SPEC | |
744043470 | SPEC | |
744052470 | SPEC | |
744053470 | SPEC | |
744062470 | SPEC | |
744071470 | SPEC | |
744065470 | SPEC | |
744066470 | SPEC | |
744065560 | SPEC | |
744031680 | SPEC | |
744042680 | SPEC | |
744043680 | SPEC | |
744052680 | SPEC | |
744053680 | SPEC | |
744062680 | SPEC | |
744071680 | SPEC | |
744065680 | SPEC | |
744066680 | SPEC | |
744065820 | SPEC | |
744031101 | SPEC | |
744042101 | SPEC | |
744043101 | SPEC | |
744052101 | SPEC | |
744053101 | SPEC | |
744062101 | SPEC | |
744071101 | SPEC | |
744065101 | SPEC | |
744066101 | SPEC | |
744065121 | SPEC | |
744043151 | SPEC | |
744062151 | SPEC | |
744065151 | SPEC | |
744066151 | SPEC | |
744042221 | SPEC | |
744043221 | SPEC | |
744052221 | SPEC | |
744053221 | SPEC | |
744071221 | SPEC | |
744065221 | SPEC | |
744066221 | SPEC | |
744062221 | SPEC | |
744042331 | SPEC | |
744043331 | SPEC | |
744066331 | SPEC | |
744043471 | SPEC | |
744052471 | SPEC | |
744043561 | SPEC | |
744066681 | SPEC | |
744043102 | SPEC | |
744062102 | SPEC | |
744071102 | SPEC | |
744043152 | SPEC | |
744062152 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!
Videos
Würth Elektronik Webinar: Magnetics design & selection – intermediate level