| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| WE-UCF | 16.6 | 12.5 | 9.3 | SMT |
LTSpice files
Characteristics
- High inductance range
- High current range
- Small package
- Low profile
- Surface mount technology
- Wide range of filtering spectrum
- Climatic category 40/125/21
- Flammability corresponding to UL 94 V-0
Applications
- Filtering
- DC power lines
- Buck-/ Boost Converter filtering
- Data lines with low bitrate
- Heavily influenced lines
Products
WE-UCF
| Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | L (mH) | LS (nH) | IR (A) | RDC max. (Ω) | VR (V) | VT (V (AC)) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 744290130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 0.013 | 110 | 10 | 0.0027 | 80 | 500 | 744725 | ||
| 744290560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 0.056 | 330 | 7 | 0.0047 | 80 | 500 | – | ||
| 744290121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 0.12 | 680 | 5.5 | 0.0105 | 80 | 500 | – | ||
| 744290321 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 0.32 | 2200 | 3.25 | 0.029 | 80 | 500 | 744725 | ||
| 744290152 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 1.5 | 13000 | 1.5 | 0.12 | 80 | 500 | 744725 | ||
| 744290472 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 4.7 | 25000 | 0.75 | 0.52 | 80 | 500 | – | ||
| 744290103 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 10 | 83000 | 0.5 | 0.92 | 80 | 500 | 744725 | ||
| 744290283 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 28 | 220000 | 0.3 | 2.8 | 80 | 500 | – | ||
| 744290473 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 47 | 460000 | 0.25 | 4 | 80 | 500 | – | ||
| 744290683 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 68 | 960000 | 0.2 | 5 | 80 | 500 | – | ||
| 744290104 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 100 | 780000 | 0.15 | 8.5 | 80 | 500 | 744725 |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 744290130 | SPEC | |
| 744290560 | SPEC | |
| 744290121 | SPEC | |
| 744290321 | SPEC | |
| 744290152 | SPEC | |
| 744290472 | SPEC | |
| 744290103 | SPEC | |
| 744290283 | SPEC | |
| 744290473 | SPEC | |
| 744290683 | SPEC | |
| 744290104 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | L (mH) | LS (nH) | IR (A) | RDC max. (Ω) | VR (V) | VT (V (AC)) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes


