LTSpice files
Characteristics
- Long life product series
- Mounting style: THT Radial
- Capacitance range: 0.47 µF ‒ 6800 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 10 ‒ 50 V(DC)
- Operating temperature: -55 °C up to +105 °C
- Endurance: 3000 ‒ 10000 h @ +105 °C
- Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 35.5
- Recommended soldering: Wave soldering
Applications
- Long life application
- Filtering
- Smoothing
- Energy storage
- Coupling
- e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 13 mm
⌀ 16 mm
⌀ 18 mm
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
860160672001 | SPEC | 7 files | 0.47 µF | 50 | 4000 | -55 °C up to +105 °C | 12 | 3 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160672002 | SPEC | 7 files | 1 µF | 50 | 4000 | -55 °C up to +105 °C | 24 | 3 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160672003 | SPEC | 7 files | 2.2 µF | 50 | 4000 | -55 °C up to +105 °C | 36 | 3 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160672004 | SPEC | 7 files | 3.3 µF | 50 | 4000 | -55 °C up to +105 °C | 48 | 3 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160672005 | SPEC | 7 files | 4.7 µF | 50 | 4000 | -55 °C up to +105 °C | 66 | 3 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160672006 | SPEC | 7 files | 5.6 µF | 50 | 4000 | -55 °C up to +105 °C | 96 | 3 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160672007 | SPEC | 7 files | 6.8 µF | 50 | 4000 | -55 °C up to +105 °C | 96 | 3.4 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160672008 | SPEC | 7 files | 8.2 µF | 50 | 4000 | -55 °C up to +105 °C | 108 | 4.1 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160372001 | SPEC | 7 files | 10 µF | 16 | 4000 | -55 °C up to +105 °C | 36 | 3 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160472001 | SPEC | 7 files | 10 µF | 25 | 4000 | -55 °C up to +105 °C | 66 | 3 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860160572001 | SPEC | 7 files | 10 µF | 35 | 4000 | -55 °C up to +105 °C | 84 | 3.5 | 12 | 2 | 5 | 11 | Ammopack | – | ||
860160672009 | SPEC | 7 files | 10 µF | 50 | 4000 | -55 °C up to +105 °C | 120 | 5 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160372002 | SPEC | 7 files | 15 µF | 16 | 4000 | -55 °C up to +105 °C | 72 | 3 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160472002 | SPEC | 7 files | 15 µF | 25 | 4000 | -55 °C up to +105 °C | 120 | 3.75 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860160572002 | SPEC | 7 files | 15 µF | 35 | 4000 | -55 °C up to +105 °C | 144 | 5.25 | 12 | 2 | 5 | 11 | Ammopack | – | ||
860160672010 | SPEC | 7 files | 15 µF | 50 | 4000 | -55 °C up to +105 °C | 150 | 7.5 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160272001 | SPEC | 7 files | 22 µF | 10 | 4000 | -55 °C up to +105 °C | 66 | 3 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160372003 | SPEC | 7 files | 22 µF | 16 | 4000 | -55 °C up to +105 °C | 72 | 3.52 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160472003 | SPEC | 7 files | 22 µF | 25 | 4000 | -55 °C up to +105 °C | 144 | 5.5 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860160572003 | SPEC | 7 files | 22 µF | 35 | 4000 | -55 °C up to +105 °C | 162 | 7.7 | 12 | 2 | 5 | 11 | Ammopack | – | ||
860160672011 | SPEC | 7 files | 22 µF | 50 | 3000 | -55 °C up to +105 °C | 162 | 11 | 10 | 2 | 5 | 11 | Ammopack | 860161 | ||
860160272002 | SPEC | 7 files | 27 µF | 10 | 4000 | -55 °C up to +105 °C | 72 | 3 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160372004 | SPEC | 7 files | 27 µF | 16 | 4000 | -55 °C up to +105 °C | 132 | 4.32 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160472004 | SPEC | 7 files | 27 µF | 25 | 4000 | -55 °C up to +105 °C | 156 | 6.75 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860160572004 | SPEC | 7 files | 27 µF | 35 | 3000 | -55 °C up to +105 °C | 174 | 9.45 | 12 | 2 | 5 | 11 | Ammopack | – | ||
860160673012 | SPEC | 7 files | 27 µF | 50 | 4000 | -55 °C up to +105 °C | 192 | 13.5 | 10 | 2.5 | 6.3 | 11 | Ammopack | 860161 | ||
860160272003 | SPEC | 7 files | 33 µF | 10 | 4000 | -55 °C up to +105 °C | 72 | 3.3 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160372005 | SPEC | 7 files | 33 µF | 16 | 4000 | -55 °C up to +105 °C | 144 | 5.28 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160472005 | SPEC | 7 files | 33 µF | 25 | 4000 | -55 °C up to +105 °C | 174 | 8.25 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860160572005 | SPEC | 7 files | 33 µF | 35 | 3000 | -55 °C up to +105 °C | 222 | 11.55 | 12 | 2 | 5 | 11 | Ammopack | – | ||
860160673013 | SPEC | 7 files | 33 µF | 50 | 3000 | -55 °C up to +105 °C | 282 | 16.5 | 10 | 2.5 | 6.3 | 11 | Ammopack | 860161 | ||
860160272004 | SPEC | 7 files | 39 µF | 10 | 4000 | -55 °C up to +105 °C | 120 | 3.9 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160372006 | SPEC | 7 files | 39 µF | 16 | 4000 | -55 °C up to +105 °C | 168 | 6.24 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160472006 | SPEC | 7 files | 39 µF | 25 | 4000 | -55 °C up to +105 °C | 174 | 9.75 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860160573006 | SPEC | 7 files | 39 µF | 35 | 4000 | -55 °C up to +105 °C | 252 | 13.65 | 12 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160673014 | SPEC | 7 files | 39 µF | 50 | 3000 | -55 °C up to +105 °C | 306 | 19.5 | 10 | 2.5 | 6.3 | 11 | Ammopack | 860161 | ||
860160272005 | SPEC | 7 files | 47 µF | 10 | 4000 | -55 °C up to +105 °C | 132 | 4.7 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160372007 | SPEC | 7 files | 47 µF | 16 | 4000 | -55 °C up to +105 °C | 186 | 7.52 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160472007 | SPEC | 7 files | 47 µF | 25 | 4000 | -55 °C up to +105 °C | 222 | 11.75 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860160573007 | SPEC | 7 files | 47 µF | 35 | 4000 | -55 °C up to +105 °C | 264 | 16.45 | 12 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160673015 | SPEC | 7 files | 47 µF | 50 | 4000 | -55 °C up to +105 °C | 348 | 23.5 | 10 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160674016 | SPEC | 7 files | 47 µF | 50 | 7000 | -55 °C up to +105 °C | 366 | 23.5 | 10 | 3.5 | 8 | 11.5 | Ammopack | 860161 | ||
860160272006 | SPEC | 7 files | 56 µF | 10 | 4000 | -55 °C up to +105 °C | 144 | 5.6 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160372008 | SPEC | 7 files | 56 µF | 16 | 4000 | -55 °C up to +105 °C | 210 | 8.96 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160472008 | SPEC | 7 files | 56 µF | 25 | 4000 | -55 °C up to +105 °C | 264 | 14 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860160573008 | SPEC | 7 files | 56 µF | 35 | 3000 | -55 °C up to +105 °C | 282 | 19.6 | 12 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160674017 | SPEC | 7 files | 56 µF | 50 | 7000 | -55 °C up to +105 °C | 378 | 28 | 10 | 3.5 | 8 | 11.5 | Ammopack | 860161 | ||
860160272007 | SPEC | 7 files | 68 µF | 10 | 4000 | -55 °C up to +105 °C | 162 | 6.8 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160372009 | SPEC | 7 files | 68 µF | 16 | 4000 | -55 °C up to +105 °C | 228 | 10.88 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160473009 | SPEC | 7 files | 68 µF | 25 | 4000 | -55 °C up to +105 °C | 300 | 17 | 14 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160573009 | SPEC | 7 files | 68 µF | 35 | 3000 | -55 °C up to +105 °C | 312 | 23.8 | 12 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160674018 | SPEC | 7 files | 68 µF | 50 | 7000 | -55 °C up to +105 °C | 420 | 34 | 10 | 3.5 | 8 | 11.5 | Ammopack | 860161 | ||
860160272008 | SPEC | 7 files | 82 µF | 10 | 4000 | -55 °C up to +105 °C | 192 | 8.2 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160373010 | SPEC | 7 files | 82 µF | 16 | 4000 | -55 °C up to +105 °C | 264 | 13.12 | 16 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160473010 | SPEC | 7 files | 82 µF | 25 | 4000 | -55 °C up to +105 °C | 312 | 20.5 | 14 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160573010 | SPEC | 7 files | 82 µF | 35 | 4000 | -55 °C up to +105 °C | 354 | 28.7 | 12 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160673019 | SPEC | 7 files | 82 µF | 50 | 3000 | -55 °C up to +105 °C | 462 | 41 | 10 | 2.5 | 6.3 | 15 | Ammopack | 860161 | ||
860160574011 | SPEC | 7 files | 82 µF | 35 | 7000 | -55 °C up to +105 °C | 384 | 28.7 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160674020 | SPEC | 7 files | 82 µF | 50 | 4000 | -55 °C up to +105 °C | 492 | 41 | 10 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160272009 | SPEC | 7 files | 100 µF | 10 | 4000 | -55 °C up to +105 °C | 222 | 10 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160372011 | SPEC | 7 files | 100 µF | 16 | 3000 | -55 °C up to +105 °C | 228 | 16 | 16 | 2 | 5 | 11 | Ammopack | – | ||
860160473011 | SPEC | 7 files | 100 µF | 25 | 4000 | -55 °C up to +105 °C | 360 | 25 | 14 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160573012 | SPEC | 7 files | 100 µF | 35 | 3000 | -55 °C up to +105 °C | 378 | 35 | 12 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160574013 | SPEC | 7 files | 100 µF | 35 | 7000 | -55 °C up to +105 °C | 414 | 35 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160674021 | SPEC | 7 files | 100 µF | 50 | 4000 | -55 °C up to +105 °C | 540 | 50 | 10 | 3.5 | 8 | 11.5 | Ammopack | 860161 | ||
860160272010 | SPEC | 7 files | 120 µF | 10 | 3000 | -55 °C up to +105 °C | 246 | 12 | 19 | 2 | 5 | 11 | Ammopack | – | ||
860160373012 | SPEC | 7 files | 120 µF | 16 | 4000 | -55 °C up to +105 °C | 312 | 19.2 | 16 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160473012 | SPEC | 7 files | 120 µF | 25 | 4000 | -55 °C up to +105 °C | 402 | 30 | 14 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160574014 | SPEC | 7 files | 120 µF | 35 | 4000 | -55 °C up to +105 °C | 546 | 42 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160674022 | SPEC | 7 files | 120 µF | 50 | 7000 | -55 °C up to +105 °C | 630 | 60 | 10 | 3.5 | 8 | 16 | Ammopack | 860161 | ||
860160273011 | SPEC | 7 files | 150 µF | 10 | 4000 | -55 °C up to +105 °C | 282 | 15 | 19 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160373013 | SPEC | 7 files | 150 µF | 16 | 3000 | -55 °C up to +105 °C | 336 | 24 | 16 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160473013 | SPEC | 7 files | 150 µF | 25 | 4000 | -55 °C up to +105 °C | 510 | 37.5 | 14 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160474014 | SPEC | 7 files | 150 µF | 25 | 7000 | -55 °C up to +105 °C | 528 | 37.5 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160574015 | SPEC | 7 files | 150 µF | 35 | 7000 | -55 °C up to +105 °C | 714 | 52.5 | 12 | 3.5 | 8 | 16 | Ammopack | – | ||
860160674023 | SPEC | 7 files | 150 µF | 50 | 4000 | -55 °C up to +105 °C | 696 | 75 | 10 | 3.5 | 8 | 16 | Ammopack | 860161 | ||
860160575016 | SPEC | 7 files | 150 µF | 35 | 7000 | -55 °C up to +105 °C | 720 | 52.5 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
860160273012 | SPEC | 7 files | 180 µF | 10 | 4000 | -55 °C up to +105 °C | 318 | 18 | 19 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160373014 | SPEC | 7 files | 180 µF | 16 | 4000 | -55 °C up to +105 °C | 420 | 28.8 | 16 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160473015 | SPEC | 7 files | 180 µF | 25 | 4000 | -55 °C up to +105 °C | 546 | 45 | 14 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160374015 | SPEC | 7 files | 180 µF | 16 | 7000 | -55 °C up to +105 °C | 426 | 28.8 | 16 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160474016 | SPEC | 7 files | 180 µF | 25 | 7000 | -55 °C up to +105 °C | 552 | 45 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160574017 | SPEC | 7 files | 180 µF | 35 | 7000 | -55 °C up to +105 °C | 792 | 63 | 12 | 3.5 | 8 | 16 | Ammopack | – | ||
860160674024 | SPEC | 7 files | 180 µF | 50 | 4000 | -55 °C up to +105 °C | 864 | 90 | 10 | 3.5 | 8 | 20 | Ammopack | – | ||
860160575018 | SPEC | 7 files | 180 µF | 35 | 7000 | -55 °C up to +105 °C | 804 | 63 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
860160675025 | SPEC | 7 files | 180 µF | 50 | 7000 | -55 °C up to +105 °C | 912 | 90 | 10 | 5 | 10 | 16 | Ammopack | 860161 | ||
860160273013 | SPEC | 7 files | 220 µF | 10 | 5000 | -55 °C up to +105 °C | 366 | 22 | 19 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860160373016 | SPEC | 7 files | 220 µF | 16 | 4000 | -55 °C up to +105 °C | 504 | 35.2 | 16 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160374017 | SPEC | 7 files | 220 µF | 16 | 7000 | -55 °C up to +105 °C | 540 | 35.2 | 16 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160474017 | SPEC | 7 files | 220 µF | 25 | 7000 | -55 °C up to +105 °C | 618 | 55 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160574019 | SPEC | 7 files | 220 µF | 35 | 4000 | -55 °C up to +105 °C | 864 | 77 | 12 | 3.5 | 8 | 16 | Ammopack | – | ||
860160575020 | SPEC | 7 files | 220 µF | 35 | 6000 | -55 °C up to +105 °C | 888 | 77 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
860160675026 | SPEC | 7 files | 220 µF | 50 | 6000 | -55 °C up to +105 °C | 1056 | 110 | 10 | 5 | 10 | 16 | Ammopack | 860161 | ||
860160273014 | SPEC | 7 files | 270 µF | 10 | 4000 | -55 °C up to +105 °C | 414 | 27 | 19 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160373018 | SPEC | 7 files | 270 µF | 16 | 3000 | -55 °C up to +105 °C | 540 | 43.2 | 16 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160274015 | SPEC | 7 files | 270 µF | 10 | 7000 | -55 °C up to +105 °C | 420 | 27 | 19 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160374019 | SPEC | 7 files | 270 µF | 16 | 7000 | -55 °C up to +105 °C | 582 | 43.2 | 16 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160474018 | SPEC | 7 files | 270 µF | 25 | 4000 | -55 °C up to +105 °C | 750 | 67.5 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160574021 | SPEC | 7 files | 270 µF | 35 | 4000 | -55 °C up to +105 °C | 1056 | 94.5 | 12 | 3.5 | 8 | 20 | Ammopack | – | ||
860160575022 | SPEC | 7 files | 270 µF | 35 | 6000 | -55 °C up to +105 °C | 984 | 94.5 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
860160675027 | SPEC | 7 files | 270 µF | 50 | 6000 | -55 °C up to +105 °C | 1212 | 135 | 10 | 5 | 10 | 20 | Ammopack | 860161 | ||
860160273016 | SPEC | 7 files | 330 µF | 10 | 4000 | -55 °C up to +105 °C | 462 | 33 | 19 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160373021 | SPEC | 7 files | 330 µF | 16 | 3000 | -55 °C up to +105 °C | 588 | 52.8 | 16 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160274017 | SPEC | 7 files | 330 µF | 10 | 7000 | -55 °C up to +105 °C | 492 | 33 | 19 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160374020 | SPEC | 7 files | 330 µF | 16 | 4000 | -55 °C up to +105 °C | 588 | 52.8 | 16 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160474019 | SPEC | 7 files | 330 µF | 25 | 7000 | -55 °C up to +105 °C | 960 | 82.5 | 14 | 3.5 | 8 | 16 | Ammopack | – | ||
860160574023 | SPEC | 7 files | 330 µF | 35 | 4000 | -55 °C up to +105 °C | 1140 | 115.5 | 12 | 3.5 | 8 | 20 | Ammopack | – | ||
860160475020 | SPEC | 7 files | 330 µF | 25 | 7000 | -55 °C up to +105 °C | 924 | 82.5 | 14 | 5 | 10 | 12.5 | Ammopack | – | ||
860160575024 | SPEC | 7 files | 330 µF | 35 | 6000 | -55 °C up to +105 °C | 1176 | 115.5 | 12 | 5 | 10 | 16 | Ammopack | – | ||
860160675028 | SPEC | 7 files | 330 µF | 50 | 6000 | -55 °C up to +105 °C | 1404 | 165 | 10 | 5 | 10 | 25 | Ammopack | 860161 | ||
860160678029 | SPEC | 7 files | 330 µF | 50 | 10000 | -55 °C up to +105 °C | 1500 | 165 | 10 | 5 | 13 | 20 | Ammopack | – | ||
860160273018 | SPEC | 7 files | 390 µF | 10 | 3000 | -55 °C up to +105 °C | 456 | 39 | 19 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160274019 | SPEC | 7 files | 390 µF | 10 | 7000 | -55 °C up to +105 °C | 516 | 39 | 19 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160374022 | SPEC | 7 files | 390 µF | 16 | 4000 | -55 °C up to +105 °C | 612 | 62.4 | 16 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160375023 | SPEC | 7 files | 390 µF | 16 | 7000 | -55 °C up to +105 °C | 648 | 62.4 | 16 | 5 | 10 | 12.5 | Ammopack | – | ||
860160273020 | SPEC | 7 files | 470 µF | 10 | 3000 | -55 °C up to +105 °C | 480 | 47 | 19 | 2.5 | 6.3 | 15 | Ammopack | – | ||
860160274021 | SPEC | 7 files | 470 µF | 10 | 7000 | -55 °C up to +105 °C | 552 | 47 | 19 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160374024 | SPEC | 7 files | 470 µF | 16 | 4000 | -55 °C up to +105 °C | 846 | 75.2 | 16 | 3.5 | 8 | 16 | Ammopack | – | ||
860160474021 | SPEC | 7 files | 470 µF | 25 | 7000 | -55 °C up to +105 °C | 1056 | 117.5 | 14 | 3.5 | 8 | 20 | Ammopack | – | ||
860160375025 | SPEC | 7 files | 470 µF | 16 | 7000 | -55 °C up to +105 °C | 882 | 75.2 | 16 | 5 | 10 | 12.5 | Ammopack | – | ||
860160475022 | SPEC | 7 files | 470 µF | 25 | 6000 | -55 °C up to +105 °C | 1020 | 117.5 | 14 | 5 | 10 | 12.5 | Ammopack | – | ||
860160575025 | SPEC | 7 files | 470 µF | 35 | 6000 | -55 °C up to +105 °C | 1302 | 164.5 | 12 | 5 | 10 | 20 | Ammopack | – | ||
860160678030 | SPEC | 7 files | 470 µF | 50 | 7000 | -55 °C up to +105 °C | 1776 | 235 | 10 | 5 | 13 | 20 | Ammopack | 860161 | ||
860160274022 | SPEC | 7 files | 560 µF | 10 | 4000 | -55 °C up to +105 °C | 588 | 56 | 19 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860160374026 | SPEC | 7 files | 560 µF | 16 | 4000 | -55 °C up to +105 °C | 864 | 89.6 | 16 | 3.5 | 8 | 16 | Ammopack | – | ||
860160474023 | SPEC | 7 files | 560 µF | 25 | 4000 | -55 °C up to +105 °C | 1224 | 140 | 14 | 3.5 | 8 | 20 | Ammopack | – | ||
860160275023 | SPEC | 7 files | 560 µF | 10 | 7000 | -55 °C up to +105 °C | 636 | 56 | 19 | 5 | 10 | 12.5 | Ammopack | – | ||
860160375027 | SPEC | 7 files | 560 µF | 16 | 6000 | -55 °C up to +105 °C | 882 | 89.6 | 16 | 5 | 10 | 12.5 | Ammopack | – | ||
860160475024 | SPEC | 7 files | 560 µF | 25 | 7000 | -55 °C up to +105 °C | 1260 | 140 | 14 | 5 | 10 | 16 | Ammopack | – | ||
860160575026 | SPEC | 7 files | 560 µF | 35 | 6000 | -55 °C up to +105 °C | 1572 | 196 | 12 | 5 | 10 | 25 | Ammopack | – | ||
860160578027 | SPEC | 7 files | 560 µF | 35 | 10000 | -55 °C up to +105 °C | 1584 | 196 | 12 | 5 | 13 | 20 | Ammopack | – | ||
860160678031 | SPEC | 7 files | 560 µF | 50 | 7000 | -55 °C up to +105 °C | 2094 | 280 | 10 | 5 | 13 | 20 | Ammopack | 860161 | ||
860160274024 | SPEC | 7 files | 680 µF | 10 | 7000 | -55 °C up to +105 °C | 660 | 68 | 19 | 3.5 | 8 | 16 | Ammopack | – | ||
860160374028 | SPEC | 7 files | 680 µF | 16 | 4000 | -55 °C up to +105 °C | 960 | 108.8 | 16 | 3.5 | 8 | 20 | Ammopack | – | ||
860160275025 | SPEC | 7 files | 680 µF | 10 | 7000 | -55 °C up to +105 °C | 684 | 68 | 19 | 5 | 10 | 12.5 | Ammopack | – | ||
860160375029 | SPEC | 7 files | 680 µF | 16 | 7000 | -55 °C up to +105 °C | 1044 | 108.8 | 16 | 5 | 10 | 16 | Ammopack | – | ||
860160475025 | SPEC | 7 files | 680 µF | 25 | 7000 | -55 °C up to +105 °C | 1470 | 170 | 14 | 5 | 10 | 20 | Ammopack | – | ||
860160575028 | SPEC | 7 files | 680 µF | 35 | 6000 | -55 °C up to +105 °C | 1680 | 238 | 12 | 5 | 10 | 25 | Ammopack | – | ||
860160578029 | SPEC | 7 files | 680 µF | 35 | 10000 | -55 °C up to +105 °C | 1692 | 238 | 12 | 5 | 13 | 20 | Ammopack | – | ||
860160678032 | SPEC | 7 files | 680 µF | 50 | 7000 | -55 °C up to +105 °C | 2304 | 340 | 10 | 5 | 13 | 25 | Ammopack | 860161 | ||
860160274026 | SPEC | 7 files | 820 µF | 10 | 4000 | -55 °C up to +105 °C | 732 | 82 | 19 | 3.5 | 8 | 16 | Ammopack | – | ||
860160374030 | SPEC | 7 files | 820 µF | 16 | 4000 | -55 °C up to +105 °C | 1104 | 131.2 | 16 | 3.5 | 8 | 20 | Ammopack | – | ||
860160275027 | SPEC | 7 files | 820 µF | 10 | 6000 | -55 °C up to +105 °C | 876 | 82 | 19 | 5 | 10 | 12.5 | Ammopack | – | ||
860160275028 | SPEC | 7 files | 820 µF | 10 | 7000 | -55 °C up to +105 °C | 936 | 82 | 19 | 5 | 10 | 16 | Ammopack | – | ||
860160375031 | SPEC | 7 files | 820 µF | 16 | 6000 | -55 °C up to +105 °C | 1254 | 131.2 | 16 | 5 | 10 | 16 | Ammopack | – | ||
860160475026 | SPEC | 7 files | 820 µF | 25 | 6000 | -55 °C up to +105 °C | 1668 | 205 | 14 | 5 | 10 | 20 | Ammopack | – | ||
860160578030 | SPEC | 7 files | 820 µF | 35 | 7000 | -55 °C up to +105 °C | 1818 | 287 | 12 | 5 | 13 | 20 | Ammopack | – | ||
860160678033 | SPEC | 7 files | 820 µF | 50 | 7000 | -55 °C up to +105 °C | 2412 | 410 | 10 | 5 | 13 | 30 | Ammopack | 860161 | ||
860160274029 | SPEC | 7 files | 1000 µF | 10 | 4000 | -55 °C up to +105 °C | 1020 | 100 | 19 | 3.5 | 8 | 16 | Ammopack | – | ||
860160275030 | SPEC | 7 files | 1000 µF | 10 | 6000 | -55 °C up to +105 °C | 1032 | 100 | 19 | 5 | 10 | 12.5 | Ammopack | – | ||
860160275031 | SPEC | 7 files | 1000 µF | 10 | 7000 | -55 °C up to +105 °C | 1140 | 100 | 19 | 5 | 10 | 16 | Ammopack | – | ||
860160375032 | SPEC | 7 files | 1000 µF | 16 | 6000 | -55 °C up to +105 °C | 1404 | 160 | 16 | 5 | 10 | 16 | Ammopack | – | ||
860160475027 | SPEC | 7 files | 1000 µF | 25 | 6000 | -55 °C up to +105 °C | 1812 | 250 | 14 | 5 | 10 | 25 | Ammopack | – | ||
860160575031 | SPEC | 7 files | 1000 µF | 35 | 6000 | -55 °C up to +105 °C | 2136 | 350 | 12 | 5 | 10 | 30 | Ammopack | – | ||
860160478028 | SPEC | 7 files | 1000 µF | 25 | 10000 | -55 °C up to +105 °C | 1872 | 250 | 14 | 5 | 13 | 20 | Ammopack | – | ||
860160578032 | SPEC | 7 files | 1000 µF | 35 | 7000 | -55 °C up to +105 °C | 2184 | 350 | 12 | 5 | 13 | 25 | Ammopack | – | ||
860160680034 | SPEC | 7 files | 1000 µF | 50 | 7000 | -55 °C up to +105 °C | 2676 | 500 | 10 | 7.5 | 16 | 25 | Ammopack | 860161 | ||
860160274032 | SPEC | 7 files | 1200 µF | 10 | 4000 | -55 °C up to +105 °C | 1248 | 120 | 19 | 3.5 | 8 | 20 | Ammopack | – | ||
860160275033 | SPEC | 7 files | 1200 µF | 10 | 6000 | -55 °C up to +105 °C | 1272 | 120 | 19 | 5 | 10 | 16 | Ammopack | – | ||
860160375033 | SPEC | 7 files | 1200 µF | 16 | 6000 | -55 °C up to +105 °C | 1500 | 192 | 16 | 5 | 10 | 20 | Ammopack | – | ||
860160478029 | SPEC | 7 files | 1200 µF | 25 | 10000 | -55 °C up to +105 °C | 2028 | 300 | 14 | 5 | 13 | 20 | Ammopack | – | ||
860160578033 | SPEC | 7 files | 1200 µF | 35 | 7000 | -55 °C up to +105 °C | 2292 | 420 | 12 | 5 | 13 | 25 | Ammopack | – | ||
860160680035 | SPEC | 7 files | 1200 µF | 50 | 7000 | -55 °C up to +105 °C | 2952 | 600 | 10 | 7.5 | 16 | 31.5 | Ammopack | 860161 | ||
860160275034 | SPEC | 7 files | 1500 µF | 10 | 7000 | -55 °C up to +105 °C | 1536 | 150 | 19 | 5 | 10 | 20 | Ammopack | – | ||
860160375034 | SPEC | 7 files | 1500 µF | 16 | 6000 | -55 °C up to +105 °C | 1620 | 240 | 16 | 5 | 10 | 25 | Ammopack | – | ||
860160378035 | SPEC | 7 files | 1500 µF | 16 | 10000 | -55 °C up to +105 °C | 1728 | 240 | 16 | 5 | 13 | 20 | Ammopack | – | ||
860160478030 | SPEC | 7 files | 1500 µF | 25 | 7000 | -55 °C up to +105 °C | 2124 | 375 | 14 | 5 | 13 | 20 | Ammopack | – | ||
860160578034 | SPEC | 7 files | 1500 µF | 35 | 7000 | -55 °C up to +105 °C | 2820 | 525 | 12 | 5 | 13 | 35 | Ammopack | – | ||
860160580035 | SPEC | 7 files | 1500 µF | 35 | 10000 | -55 °C up to +105 °C | 2928 | 525 | 12 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860160680036 | SPEC | 7 files | 1500 µF | 50 | 7000 | -55 °C up to +105 °C | 3216 | 750 | 10 | 7.5 | 16 | 35.5 | Ammopack | 860161 | ||
860160275035 | SPEC | 7 files | 1800 µF | 10 | 7000 | -55 °C up to +105 °C | 1650 | 180 | 19 | 5 | 10 | 25 | Ammopack | – | ||
860160375036 | SPEC | 7 files | 1800 µF | 16 | 6000 | -55 °C up to +105 °C | 1776 | 288 | 16 | 5 | 10 | 30 | Ammopack | – | ||
860160278036 | SPEC | 7 files | 1800 µF | 10 | 10000 | -55 °C up to +105 °C | 1704 | 180 | 19 | 5 | 13 | 20 | Ammopack | – | ||
860160378037 | SPEC | 7 files | 1800 µF | 16 | 7000 | -55 °C up to +105 °C | 1854 | 288 | 16 | 5 | 13 | 20 | Ammopack | – | ||
860160478031 | SPEC | 7 files | 1800 µF | 25 | 10000 | -55 °C up to +105 °C | 2310 | 450 | 14 | 5 | 13 | 30 | Ammopack | – | ||
860160578036 | SPEC | 7 files | 1800 µF | 35 | 7000 | -55 °C up to +105 °C | 2976 | 630 | 12 | 5 | 13 | 35 | Ammopack | – | ||
860160480032 | SPEC | 7 files | 1800 µF | 25 | 10000 | -55 °C up to +105 °C | 2340 | 450 | 14 | 7.5 | 16 | 25 | Ammopack | – | ||
860160580037 | SPEC | 7 files | 1800 µF | 35 | 10000 | -55 °C up to +105 °C | 3012 | 630 | 12 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860160275037 | SPEC | 7 files | 2200 µF | 10 | 6000 | -55 °C up to +105 °C | 1776 | 220 | 19 | 5 | 10 | 25 | Ammopack | – | ||
860160278038 | SPEC | 7 files | 2200 µF | 10 | 10000 | -55 °C up to +105 °C | 1872 | 220 | 19 | 5 | 13 | 20 | Ammopack | – | ||
860160378038 | SPEC | 7 files | 2200 µF | 16 | 7000 | -55 °C up to +105 °C | 2082 | 352 | 16 | 5 | 13 | 20 | Ammopack | – | ||
860160478033 | SPEC | 7 files | 2200 µF | 25 | 7000 | -55 °C up to +105 °C | 2592 | 550 | 14 | 5 | 13 | 30 | Ammopack | – | ||
860160480034 | SPEC | 7 files | 2200 µF | 25 | 10000 | -55 °C up to +105 °C | 2712 | 550 | 14 | 7.5 | 16 | 25 | Ammopack | – | ||
860160580038 | SPEC | 7 files | 2200 µF | 35 | 7000 | -55 °C up to +105 °C | 3228 | 770 | 12 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860160581039 | SPEC | 7 files | 2200 µF | 35 | 7000 | -55 °C up to +105 °C | 3132 | 770 | 12 | 7.5 | 18 | 25 | Ammopack | – | ||
860160275039 | SPEC | 7 files | 2700 µF | 10 | 7000 | -55 °C up to +105 °C | 2076 | 270 | 19 | 5 | 10 | 30 | Ammopack | – | ||
860160278040 | SPEC | 7 files | 2700 µF | 10 | 7000 | -55 °C up to +105 °C | 2028 | 270 | 19 | 5 | 13 | 20 | Ammopack | – | ||
860160378039 | SPEC | 7 files | 2700 µF | 16 | 7000 | -55 °C up to +105 °C | 2436 | 432 | 16 | 5 | 13 | 25 | Ammopack | – | ||
860160478035 | SPEC | 7 files | 2700 µF | 25 | 10000 | -55 °C up to +105 °C | 2850 | 675 | 14 | 5 | 13 | 35 | Ammopack | – | ||
860160480036 | SPEC | 7 files | 2700 µF | 25 | 10000 | -55 °C up to +105 °C | 2958 | 675 | 14 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860160581040 | SPEC | 7 files | 2700 µF | 35 | 7000 | -55 °C up to +105 °C | 3336 | 945 | 12 | 7.5 | 18 | 31.5 | Ammopack | – | ||
860160275041 | SPEC | 7 files | 3300 µF | 10 | 6000 | -55 °C up to +105 °C | 2232 | 330 | 19 | 5 | 10 | 30 | Ammopack | – | ||
860160278042 | SPEC | 7 files | 3300 µF | 10 | 7000 | -55 °C up to +105 °C | 2268 | 330 | 19 | 5 | 13 | 25 | Ammopack | – | ||
860160378040 | SPEC | 7 files | 3300 µF | 16 | 7000 | -55 °C up to +105 °C | 2562 | 528 | 16 | 5 | 13 | 30 | Ammopack | – | ||
860160380041 | SPEC | 7 files | 3300 µF | 16 | 7000 | -55 °C up to +105 °C | 2700 | 528 | 16 | 7.5 | 16 | 25 | Ammopack | – | ||
860160480037 | SPEC | 7 files | 3300 µF | 25 | 7000 | -55 °C up to +105 °C | 3204 | 825 | 14 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860160481038 | SPEC | 7 files | 3300 µF | 25 | 7000 | -55 °C up to +105 °C | 3156 | 825 | 14 | 7.5 | 18 | 25 | Ammopack | – | ||
860160278043 | SPEC | 7 files | 3900 µF | 10 | 7000 | -55 °C up to +105 °C | 2304 | 390 | 19 | 5 | 13 | 25 | Ammopack | – | ||
860160378042 | SPEC | 7 files | 3900 µF | 16 | 7000 | -55 °C up to +105 °C | 2664 | 624 | 16 | 5 | 13 | 35 | Ammopack | – | ||
860160380043 | SPEC | 7 files | 3900 µF | 16 | 7000 | -55 °C up to +105 °C | 2736 | 624 | 16 | 7.5 | 16 | 25 | Ammopack | – | ||
860160278044 | SPEC | 7 files | 4700 µF | 10 | 7000 | -55 °C up to +105 °C | 2484 | 470 | 19 | 5 | 13 | 30 | Ammopack | – | ||
860160280045 | SPEC | 7 files | 4700 µF | 10 | 7000 | -55 °C up to +105 °C | 2634 | 470 | 19 | 7.5 | 16 | 25 | Ammopack | – | ||
860160380044 | SPEC | 7 files | 4700 µF | 16 | 10000 | -55 °C up to +105 °C | 2886 | 752 | 16 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860160381045 | SPEC | 7 files | 4700 µF | 16 | 7000 | -55 °C up to +105 °C | 2844 | 752 | 16 | 7.5 | 18 | 25 | Ammopack | – | ||
860160278046 | SPEC | 7 files | 5600 µF | 10 | 7000 | -55 °C up to +105 °C | 2640 | 560 | 19 | 5 | 13 | 35 | Ammopack | – | ||
860160280047 | SPEC | 7 files | 5600 µF | 10 | 10000 | -55 °C up to +105 °C | 2736 | 560 | 19 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860160381046 | SPEC | 7 files | 5600 µF | 16 | 7000 | -55 °C up to +105 °C | 3084 | 896 | 16 | 7.5 | 18 | 31.5 | Ammopack | – | ||
860160280048 | SPEC | 7 files | 6800 µF | 10 | 10000 | -55 °C up to +105 °C | 2964 | 680 | 19 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860160381047 | SPEC | 7 files | 6800 µF | 16 | 7000 | -55 °C up to +105 °C | 3252 | 1088 | 16 | 7.5 | 18 | 35.5 | Ammopack | – |
Order Code | Datasheet | Simulation |
---|---|---|
860160672001 | SPEC | |
860160672002 | SPEC | |
860160672003 | SPEC | |
860160672004 | SPEC | |
860160672005 | SPEC | |
860160672006 | SPEC | |
860160672007 | SPEC | |
860160672008 | SPEC | |
860160372001 | SPEC | |
860160472001 | SPEC | |
860160572001 | SPEC | |
860160672009 | SPEC | |
860160372002 | SPEC | |
860160472002 | SPEC | |
860160572002 | SPEC | |
860160672010 | SPEC | |
860160272001 | SPEC | |
860160372003 | SPEC | |
860160472003 | SPEC | |
860160572003 | SPEC | |
860160672011 | SPEC | |
860160272002 | SPEC | |
860160372004 | SPEC | |
860160472004 | SPEC | |
860160572004 | SPEC | |
860160673012 | SPEC | |
860160272003 | SPEC | |
860160372005 | SPEC | |
860160472005 | SPEC | |
860160572005 | SPEC | |
860160673013 | SPEC | |
860160272004 | SPEC | |
860160372006 | SPEC | |
860160472006 | SPEC | |
860160573006 | SPEC | |
860160673014 | SPEC | |
860160272005 | SPEC | |
860160372007 | SPEC | |
860160472007 | SPEC | |
860160573007 | SPEC | |
860160673015 | SPEC | |
860160674016 | SPEC | |
860160272006 | SPEC | |
860160372008 | SPEC | |
860160472008 | SPEC | |
860160573008 | SPEC | |
860160674017 | SPEC | |
860160272007 | SPEC | |
860160372009 | SPEC | |
860160473009 | SPEC | |
860160573009 | SPEC | |
860160674018 | SPEC | |
860160272008 | SPEC | |
860160373010 | SPEC | |
860160473010 | SPEC | |
860160573010 | SPEC | |
860160673019 | SPEC | |
860160574011 | SPEC | |
860160674020 | SPEC | |
860160272009 | SPEC | |
860160372011 | SPEC | |
860160473011 | SPEC | |
860160573012 | SPEC | |
860160574013 | SPEC | |
860160674021 | SPEC | |
860160272010 | SPEC | |
860160373012 | SPEC | |
860160473012 | SPEC | |
860160574014 | SPEC | |
860160674022 | SPEC | |
860160273011 | SPEC | |
860160373013 | SPEC | |
860160473013 | SPEC | |
860160474014 | SPEC | |
860160574015 | SPEC | |
860160674023 | SPEC | |
860160575016 | SPEC | |
860160273012 | SPEC | |
860160373014 | SPEC | |
860160473015 | SPEC | |
860160374015 | SPEC | |
860160474016 | SPEC | |
860160574017 | SPEC | |
860160674024 | SPEC | |
860160575018 | SPEC | |
860160675025 | SPEC | |
860160273013 | SPEC | |
860160373016 | SPEC | |
860160374017 | SPEC | |
860160474017 | SPEC | |
860160574019 | SPEC | |
860160575020 | SPEC | |
860160675026 | SPEC | |
860160273014 | SPEC | |
860160373018 | SPEC | |
860160274015 | SPEC | |
860160374019 | SPEC | |
860160474018 | SPEC | |
860160574021 | SPEC | |
860160575022 | SPEC | |
860160675027 | SPEC | |
860160273016 | SPEC | |
860160373021 | SPEC | |
860160274017 | SPEC | |
860160374020 | SPEC | |
860160474019 | SPEC | |
860160574023 | SPEC | |
860160475020 | SPEC | |
860160575024 | SPEC | |
860160675028 | SPEC | |
860160678029 | SPEC | |
860160273018 | SPEC | |
860160274019 | SPEC | |
860160374022 | SPEC | |
860160375023 | SPEC | |
860160273020 | SPEC | |
860160274021 | SPEC | |
860160374024 | SPEC | |
860160474021 | SPEC | |
860160375025 | SPEC | |
860160475022 | SPEC | |
860160575025 | SPEC | |
860160678030 | SPEC | |
860160274022 | SPEC | |
860160374026 | SPEC | |
860160474023 | SPEC | |
860160275023 | SPEC | |
860160375027 | SPEC | |
860160475024 | SPEC | |
860160575026 | SPEC | |
860160578027 | SPEC | |
860160678031 | SPEC | |
860160274024 | SPEC | |
860160374028 | SPEC | |
860160275025 | SPEC | |
860160375029 | SPEC | |
860160475025 | SPEC | |
860160575028 | SPEC | |
860160578029 | SPEC | |
860160678032 | SPEC | |
860160274026 | SPEC | |
860160374030 | SPEC | |
860160275027 | SPEC | |
860160275028 | SPEC | |
860160375031 | SPEC | |
860160475026 | SPEC | |
860160578030 | SPEC | |
860160678033 | SPEC | |
860160274029 | SPEC | |
860160275030 | SPEC | |
860160275031 | SPEC | |
860160375032 | SPEC | |
860160475027 | SPEC | |
860160575031 | SPEC | |
860160478028 | SPEC | |
860160578032 | SPEC | |
860160680034 | SPEC | |
860160274032 | SPEC | |
860160275033 | SPEC | |
860160375033 | SPEC | |
860160478029 | SPEC | |
860160578033 | SPEC | |
860160680035 | SPEC | |
860160275034 | SPEC | |
860160375034 | SPEC | |
860160378035 | SPEC | |
860160478030 | SPEC | |
860160578034 | SPEC | |
860160580035 | SPEC | |
860160680036 | SPEC | |
860160275035 | SPEC | |
860160375036 | SPEC | |
860160278036 | SPEC | |
860160378037 | SPEC | |
860160478031 | SPEC | |
860160578036 | SPEC | |
860160480032 | SPEC | |
860160580037 | SPEC | |
860160275037 | SPEC | |
860160278038 | SPEC | |
860160378038 | SPEC | |
860160478033 | SPEC | |
860160480034 | SPEC | |
860160580038 | SPEC | |
860160581039 | SPEC | |
860160275039 | SPEC | |
860160278040 | SPEC | |
860160378039 | SPEC | |
860160478035 | SPEC | |
860160480036 | SPEC | |
860160581040 | SPEC | |
860160275041 | SPEC | |
860160278042 | SPEC | |
860160378040 | SPEC | |
860160380041 | SPEC | |
860160480037 | SPEC | |
860160481038 | SPEC | |
860160278043 | SPEC | |
860160378042 | SPEC | |
860160380043 | SPEC | |
860160278044 | SPEC | |
860160280045 | SPEC | |
860160380044 | SPEC | |
860160381045 | SPEC | |
860160278046 | SPEC | |
860160280047 | SPEC | |
860160381046 | SPEC | |
860160280048 | SPEC | |
860160381047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them