OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Electrolytic CapacitorsMounting StyleV-Chip SMTProduct seriesWCAP-ASLL Aluminum Electrolytic Capacitors

WCAP-ASLL Aluminum Electrolytic Capacitors

Low Impedance & Long Life +105 °C

WCAP-ASLL Aluminum Electrolytic Capacitors
Size Dimen­sionsL
(mm)
W
(mm)
Mount
⌀ 4 mm 5.5 4.3 V-Chip SMT
⌀ 5 mm 5.5 5.3 V-Chip SMT
⌀ 6.3 mm - 6.6 V-Chip SMT
⌀ 8 mm 10.5 8.3 V-Chip SMT
⌀ 10 mm 10.5 10.3 V-Chip SMT
⌀ 12.5 mm 14 13 V-Chip SMT
⌀ 16 mm 17 17.1 V-Chip SMT

Characteristics

  • Low impedance and long life product series
  • Mounting style: V-Chip SMT
  • Capacitance range: 1 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 450 V(DC)
  • Operating temperature:
    -55 °C up to +105 °C for UR ≤ 100 V(DC)
    -40 °C up to +105 °C for UR > 100 V(DC)
  • Endurance: 2000 ‒ 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 16.0 x 17.0
  • Recommended soldering: Reflow soldering

Applications

  • Long life application & low impedance
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel
  • Your application demands vibration resistant capacitors?
    Find here more information and request your solution

Products

All
⌀ 4 mm
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 12.5 mm
⌀ 16 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples
865060640001SPEC
8 files 1 µF 50 2000 -55 °C up to +105 °C 60 4400 3 12 4 5.5 15" Tape & Reel865061
865060640002SPEC
8 files 2.2 µF 50 2000 -55 °C up to +105 °C 60 3900 3 12 4 5.5 15" Tape & Reel865061
865060640003SPEC
8 files 3.3 µF 50 2000 -55 °C up to +105 °C 60 3900 3 12 4 5.5 15" Tape & Reel865061
865061457001SPEC
8 files 3.3 µF 450 5000 -40 °C up to +105 °C 40 7200 114.9 20 10 10.5 15" Tape & Reel
865060540001SPEC
8 files 4.7 µF 35 2000 -55 °C up to +105 °C 90 1900 3 14 4 5.5 15" Tape & Reel865061
865060642004SPEC
8 files 4.7 µF 50 2000 -55 °C up to +105 °C 85 1520 3 12 5 5.5 15" Tape & Reel865061
865060742001SPEC
8 files 4.7 µF 63 2000 -55 °C up to +105 °C 50 3000 3 10 5 5.5 15" Tape & Reel
865061462002SPEC
8 files 4.7 µF 450 5000 -40 °C up to +105 °C 50 6600 121.2 20 12.5 14 15" Tape & Reel
865061462003SPEC
8 files 6.8 µF 450 5000 -40 °C up to +105 °C 60 5600 130.6 20 12.5 14 15" Tape & Reel
865060340001SPEC
8 files 10 µF 16 2000 -55 °C up to +105 °C 90 1350 3 16 4 5.5 15" Tape & Reel865060
865060440001SPEC
8 files 10 µF 25 2000 -55 °C up to +105 °C 90 2100 3 14 4 5.5 15" Tape & Reel865061
865060542002SPEC
8 files 10 µF 35 2000 -55 °C up to +105 °C 150 800 3.5 14 5 5.5 15" Tape & Reel865061
865060643005SPEC
8 files 10 µF 50 2000 -55 °C up to +105 °C 165 1400 5 12 6.3 5.5 15" Tape & Reel865061
865060743002SPEC
8 files 10 µF 63 2000 -55 °C up to +105 °C 80 1500 6.3 10 6.3 5.5 15" Tape & Reel
865060845002SPEC
8 files 10 µF 100 2000 -55 °C up to +105 °C 65 3900 10 8 6.3 7.7 15" Tape & Reel
865061462004SPEC
8 files 10 µF 450 5000 -40 °C up to +105 °C 70 5000 145 20 12.5 14 15" Tape & Reel
865061463005SPEC
8 files 15 µF 450 5000 -40 °C up to +105 °C 100 3500 167.5 20 16 17 15" Tape & Reel
865060140001SPEC
8 files 22 µF 6.3 2000 -55 °C up to +105 °C 80 1500 3 22 4 5.5 15" Tape & Reel
865060240001SPEC
8 files 22 µF 10 2000 -55 °C up to +105 °C 90 1350 3 19 4 5.5 15" Tape & Reel865060
865060342002SPEC
8 files 22 µF 16 2000 -55 °C up to +105 °C 150 800 3.6 16 5 5.5 15" Tape & Reel865060
865060442002SPEC
8 files 22 µF 25 2000 -55 °C up to +105 °C 150 800 5.5 14 5 5.5 15" Tape & Reel865061
865060643006SPEC
8 files 22 µF 50 2000 -55 °C up to +105 °C 165 1200 11 12 6.3 5.5 15" Tape & Reel865061
865060543003SPEC
8 files 22 µF 35 2000 -55 °C up to +105 °C 230 440 7.7 14 6.3 5.5 15" Tape & Reel865061
865060745003SPEC
8 files 22 µF 63 2000 -55 °C up to +105 °C 120 1000 13.9 10 6.3 7.7 15" Tape & Reel
865060853003SPEC
8 files 22 µF 100 5000 -55 °C up to +105 °C 130 1900 22 8 8 10.5 15" Tape & Reel
865060140002SPEC
8 files 33 µF 6.3 2000 -55 °C up to +105 °C 85 1350 3 22 4 5.5 15" Tape & Reel865060
865060242002SPEC
8 files 33 µF 10 2000 -55 °C up to +105 °C 160 800 3.3 19 5 5.5 15" Tape & Reel865060
865060343003SPEC
8 files 33 µF 16 2000 -55 °C up to +105 °C 230 440 5.3 16 6.3 5.5 15" Tape & Reel865060
865060443003SPEC
8 files 33 µF 25 2000 -55 °C up to +105 °C 230 440 8.3 14 6.3 5.5 15" Tape & Reel
865060543004SPEC
8 files 33 µF 35 2000 -55 °C up to +105 °C 230 440 11.6 14 6.3 5.5 15" Tape & Reel865061
865060645007SPEC
8 files 33 µF 50 2000 -55 °C up to +105 °C 185 680 16.5 12 6.3 7.7 15" Tape & Reel865061
865060753004SPEC
8 files 33 µF 63 5000 -55 °C up to +105 °C 250 700 20.8 10 8 10.5 15" Tape & Reel
865060857004SPEC
8 files 33 µF 100 5000 -55 °C up to +105 °C 200 1250 33 8 10 10.5 15" Tape & Reel
865060142003SPEC
8 files 47 µF 6.3 2000 -55 °C up to +105 °C 160 800 3 22 5 5.5 15" Tape & Reel865060
865060343004SPEC
8 files 47 µF 16 2000 -55 °C up to +105 °C 230 440 7.6 16 6.3 5.5 15" Tape & Reel865060
865060443004SPEC
8 files 47 µF 25 2000 -55 °C up to +105 °C 230 440 11.8 14 6.3 5.5 15" Tape & Reel
865060243003SPEC
8 files 47 µF 10 2000 -55 °C up to +105 °C 230 440 4.7 19 6.3 5.5 15" Tape & Reel865060
865060543005SPEC
8 files 47 µF 35 2000 -55 °C up to +105 °C 240 440 16.5 14 6.3 5.5 15" Tape & Reel865061
865060645008SPEC
8 files 47 µF 50 2000 -55 °C up to +105 °C 185 680 23.5 12 6.3 7.7 15" Tape & Reel865061
865060753005SPEC
8 files 47 µF 63 5000 -55 °C up to +105 °C 280 650 29.7 10 8 10.5 15" Tape & Reel
865060857005SPEC
8 files 47 µF 100 5000 -55 °C up to +105 °C 390 950 47 8 10 10.5 15" Tape & Reel
865060653009SPEC
8 files 68 µF 50 5000 -55 °C up to +105 °C 300 340 34 12 8 10.5 15" Tape & Reel865061
865060757006SPEC
8 files 68 µF 63 5000 -55 °C up to +105 °C 400 380 42.9 10 10 10.5 15" Tape & Reel
865060862006SPEC
8 files 68 µF 100 5000 -55 °C up to +105 °C 600 700 68 8 12.5 14 15" Tape & Reel
865060343005SPEC
8 files 100 µF 16 2000 -55 °C up to +105 °C 255 440 16 16 6.3 5.5 15" Tape & Reel865060
865060143004SPEC
8 files 100 µF 6.3 2000 -55 °C up to +105 °C 240 440 6.3 22 6.3 5.5 15" Tape & Reel
865060243004SPEC
8 files 100 µF 10 2000 -55 °C up to +105 °C 240 500 10 19 6.3 5.5 15" Tape & Reel865060
865060445005SPEC
8 files 100 µF 25 2000 -55 °C up to +105 °C 300 360 25 14 6.3 7.7 15" Tape & Reel865061
865060653010SPEC
8 files 100 µF 50 5000 -55 °C up to +105 °C 350 340 50 12 8 10.5 15" Tape & Reel
865060553006SPEC
8 files 100 µF 35 5000 -55 °C up to +105 °C 450 170 35 14 8 10.5 15" Tape & Reel865061
865060757007SPEC
8 files 100 µF 63 5000 -55 °C up to +105 °C 420 240 63 10 10 10.5 15" Tape & Reel
865060143005SPEC
8 files 150 µF 6.3 2000 -55 °C up to +105 °C 240 440 9.5 22 6.3 5.5 15" Tape & Reel865060
865060243005SPEC
8 files 150 µF 10 2000 -55 °C up to +105 °C 250 440 15 19 6.3 5.5 15" Tape & Reel865060
865060345006SPEC
8 files 150 µF 16 2000 -55 °C up to +105 °C 280 360 24 16 6.3 7.7 15" Tape & Reel865060
865060453006SPEC
8 files 150 µF 25 5000 -55 °C up to +105 °C 500 170 37.5 14 8 10.5 15" Tape & Reel865061
865060553007SPEC
8 files 150 µF 35 5000 -55 °C up to +105 °C 550 170 52.5 14 8 10.5 15" Tape & Reel865061
865060657011SPEC
8 files 150 µF 50 5000 -55 °C up to +105 °C 555 250 75 12 10 10.5 15" Tape & Reel865061
865060762008SPEC
8 files 150 µF 63 5000 -55 °C up to +105 °C 800 180 94.5 10 12.5 14 15" Tape & Reel
865060345007SPEC
8 files 220 µF 16 2000 -55 °C up to +105 °C 280 360 35.2 16 6.3 7.7 15" Tape & Reel865060
865060145006SPEC
8 files 220 µF 6.3 2000 -55 °C up to +105 °C 280 360 13.9 22 6.3 7.7 15" Tape & Reel865060
865060245006SPEC
8 files 220 µF 10 2000 -55 °C up to +105 °C 280 360 22 19 6.3 7.7 15" Tape & Reel865060
865060453007SPEC
8 files 220 µF 25 5000 -55 °C up to +105 °C 550 170 55 14 8 10.5 15" Tape & Reel865061
865060657012SPEC
8 files 220 µF 50 5000 -55 °C up to +105 °C 600 230 110 12 10 10.5 15" Tape & Reel865061
865060557008SPEC
8 files 220 µF 35 5000 -55 °C up to +105 °C 670 90 77 14 10 10.5 15" Tape & Reel865061
865060762009SPEC
8 files 220 µF 63 5000 -55 °C up to +105 °C 830 160 138.6 10 12.5 14 15" Tape & Reel
865060553014SPEC
6 files 220 µF 35 5000 -55 °C up to +105 °C 590 170 77 14 8 10.5 15" Tape & Reel
865060353008SPEC
8 files 330 µF 16 5000 -55 °C up to +105 °C 550 170 52.8 16 8 10.5 15" Tape & Reel865060
865060453008SPEC
8 files 330 µF 25 5000 -55 °C up to +105 °C 600 170 82.5 14 8 10.5 15" Tape & Reel865061
865060153007SPEC
8 files 330 µF 6.3 5000 -55 °C up to +105 °C 450 170 20.8 22 8 10.5 15" Tape & Reel865060
865060253007SPEC
8 files 330 µF 10 5000 -55 °C up to +105 °C 500 170 33 19 8 10.5 15" Tape & Reel865060
865060353009SPEC
8 files 470 µF 16 5000 -55 °C up to +105 °C 600 170 75.2 16 8 10.5 15" Tape & Reel865060
865060153008SPEC
8 files 470 µF 6.3 5000 -55 °C up to +105 °C 500 170 29.7 22 8 10.5 15" Tape & Reel865060
865060253008SPEC
8 files 470 µF 10 5000 -55 °C up to +105 °C 550 170 47 19 8 10.5 15" Tape & Reel865060
865060457009SPEC
8 files 470 µF 25 5000 -55 °C up to +105 °C 670 90 117.5 14 10 10.5 15" Tape & Reel865061
865060562009SPEC
8 files 470 µF 35 5000 -55 °C up to +105 °C 1150 66 164.5 14 12.5 14 15" Tape & Reel865061
865060663013SPEC
8 files 470 µF 50 5000 -55 °C up to +105 °C 1610 73 235 12 16 17 15" Tape & Reel865061
865060763010SPEC
8 files 470 µF 63 5000 -55 °C up to +105 °C 1410 82 296.1 10 16 17 15" Tape & Reel
865060153009SPEC
8 files 680 µF 6.3 5000 -55 °C up to +105 °C 550 170 42.9 22 8 10.5 15" Tape & Reel865060
865060357010SPEC
8 files 680 µF 16 5000 -55 °C up to +105 °C 750 90 108.8 16 10 10.5 15" Tape & Reel865060
865060257009SPEC
8 files 680 µF 10 5000 -55 °C up to +105 °C 690 90 68 19 10 10.5 15" Tape & Reel865060
865060562010SPEC
8 files 680 µF 35 5000 -55 °C up to +105 °C 1150 66 238 14 12.5 14 15" Tape & Reel865061
865060663014SPEC
8 files 680 µF 50 5000 -55 °C up to +105 °C 1610 73 340 12 16 17 15" Tape & Reel865061
865060153010SPEC
8 files 1000 µF 6.3 5000 -55 °C up to +105 °C 550 170 63 22 8 10.5 15" Tape & Reel865060
865060257010SPEC
8 files 1000 µF 10 5000 -55 °C up to +105 °C 690 90 100 19 10 10.5 15" Tape & Reel865060
865060462010SPEC
8 files 1000 µF 25 5000 -55 °C up to +105 °C 1150 66 250 14 12.5 14 15" Tape & Reel865061
865060663015SPEC
8 files 1000 µF 50 5000 -55 °C up to +105 °C 1610 73 500 12 16 17 15" Tape & Reel865061
865060563011SPEC
8 files 1000 µF 35 5000 -55 °C up to +105 °C 1800 66 350 14 16 17 15" Tape & Reel865061
865060157011SPEC
8 files 1500 µF 6.3 5000 -55 °C up to +105 °C 690 90 94.5 22 10 10.5 15" Tape & Reel865060
865060362011SPEC
8 files 1500 µF 16 5000 -55 °C up to +105 °C 1150 66 240 16 12.5 14 15" Tape & Reel865060
865060563012SPEC
8 files 1500 µF 35 5000 -55 °C up to +105 °C 1800 66 525 14 16 17 15" Tape & Reel865061
865060262011SPEC
8 files 2200 µF 10 5000 -55 °C up to +105 °C 1150 66 220 21 12.5 14 15" Tape & Reel865060
865060463011SPEC
8 files 2200 µF 25 5000 -55 °C up to +105 °C 1800 35 550 16 16 17 15" Tape & Reel865061
865060162012SPEC
8 files 3300 µF 6.3 5000 -55 °C up to +105 °C 1150 66 207.9 26 12.5 14 15" Tape & Reel865060
865060363012SPEC
8 files 3300 µF 16 5000 -55 °C up to +105 °C 1800 35 528 20 16 17 15" Tape & Reel865060
865060263012SPEC
8 files 4700 µF 10 5000 -55 °C up to +105 °C 1800 35 470 25 16 17 15" Tape & Reel865060
865060163013SPEC
8 files 6800 µF 6.3 5000 -55 °C up to +105 °C 1800 35 428.4 32 16 17 15" Tape & Reel865060
Order Code Data­sheet Simu­lation
865060640001SPEC
865060640002SPEC
865060640003SPEC
865061457001SPEC
865060540001SPEC
865060642004SPEC
865060742001SPEC
865061462002SPEC
865061462003SPEC
865060340001SPEC
865060440001SPEC
865060542002SPEC
865060643005SPEC
865060743002SPEC
865060845002SPEC
865061462004SPEC
865061463005SPEC
865060140001SPEC
865060240001SPEC
865060342002SPEC
865060442002SPEC
865060643006SPEC
865060543003SPEC
865060745003SPEC
865060853003SPEC
865060140002SPEC
865060242002SPEC
865060343003SPEC
865060443003SPEC
865060543004SPEC
865060645007SPEC
865060753004SPEC
865060857004SPEC
865060142003SPEC
865060343004SPEC
865060443004SPEC
865060243003SPEC
865060543005SPEC
865060645008SPEC
865060753005SPEC
865060857005SPEC
865060653009SPEC
865060757006SPEC
865060862006SPEC
865060343005SPEC
865060143004SPEC
865060243004SPEC
865060445005SPEC
865060653010SPEC
865060553006SPEC
865060757007SPEC
865060143005SPEC
865060243005SPEC
865060345006SPEC
865060453006SPEC
865060553007SPEC
865060657011SPEC
865060762008SPEC
865060345007SPEC
865060145006SPEC
865060245006SPEC
865060453007SPEC
865060657012SPEC
865060557008SPEC
865060762009SPEC
865060553014SPEC
865060353008SPEC
865060453008SPEC
865060153007SPEC
865060253007SPEC
865060353009SPEC
865060153008SPEC
865060253008SPEC
865060457009SPEC
865060562009SPEC
865060663013SPEC
865060763010SPEC
865060153009SPEC
865060357010SPEC
865060257009SPEC
865060562010SPEC
865060663014SPEC
865060153010SPEC
865060257010SPEC
865060462010SPEC
865060663015SPEC
865060563011SPEC
865060157011SPEC
865060362011SPEC
865060563012SPEC
865060262011SPEC
865060463011SPEC
865060162012SPEC
865060363012SPEC
865060263012SPEC
865060163013SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them