IC-Hersteller Analog Devices

IC-Hersteller (97)

Analog Devices MAX22258 | Demoboard MAX22258EVKIT

MAX22258EVKIT

Details

TopologieGegentaktwandler (Halbbrücken)
Eingangsspannung5-36 V
Ausgang 124 V / 1 A

Beschreibung

The MAX22258 evaluation kit (EV kit) is a fully assembled and tested PCB that contains the MAX22258, a 15W isolated H-bridge DC-DC converter. The EV kit operates from an 5V to 36V DC power source and the on-board 1:1 turns-ratio transformer from Wurth sets the output voltage, operating up to a 1A current limit.

Eigenschaften

  • 5V to 36V Input Supply Range
  • Up to 90% Efficiency
  • Full-Wave Rectified Output
  • Configurable for a Voltage Doubler, Full-Wave, andHalf-Wave Rectifier
  • Internal or External Clock Operation Option
  • Designed for 1500VRMS Isolation
  • Proven PCB Layout
  • Fully Assembled and Tested

Typische Anwendungen

  • 24V, 1A DC Power Supply; Ammeter; Voltmeter; Electronic Load Capable of 650mA or higher etc.

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Produktserie Muster
750319825SPEC
Power Transformer
Artikel Nr. Daten­blatt
750319825SPEC
Muster
Artikel Nr. Daten­blatt Downloads Produktserie Muster