Beschreibung
The 2EP101R is a full-bridge transformer driver integrated circuit in a compact TSSOP8 pin package with power integration and optimizations to generate an asymmetric output voltage to supply isolated gate drivers. It is optimized for asymmetric gate driver supply due to its unique duty-cycle adjustment ability. 2EP101R also offers integrated protections for temperature, short-circuit and UVLO to help protect the system from unwanted faults
Eigenschaften
Isolated gate driver power supplyWide input supply voltage up to 20 VSupports up to 5 W output powerOscillator frequency of 50 kHz or 65 kHzDuty cycle adjustment of 12% or 17%Adjustable overcurrent thresholdShort circuit protection of outputsOver-temperature protectionReady output signals operationSmall space-saving package