IC-Hersteller Infineon Technologies

IC-Hersteller (97)

Infineon Technologies CY8CLEDAC02

A55 Highline 12 W Dimmable LED Driver Reference Design Guide

Details

TopologieAufwärtswandler
IC-RevisionC

Beschreibung

This document describes a highline 12 W dimmable LED driver reference design using the CY8CLEDAC02 AC-DC power controller device. This design is capable of driving a string of LEDs with a typical forward voltage of 27 V at 350 mA. The CY8CLEDAC02 is a high-performance offline LED driver, designed to interface directly with most conventional phase-cut based wall dimmers. The device uses proprietary digital control technology to provide automatic detection of dimmer type (leading or trailing edge). It automatically generates dimming signals for LED loads and has the ability to dim down to 2 percent.This document has the following sections:Design Procedure: Provides the procedure and basic guidelines to calculate and select key components.Design Measurements: Describes voltage and current characteristics and electrical performance metrics for the reference design.EMI Compliance: Provides results for conducted emissions testing.

Eigenschaften

Remarks:L1=L2=4.7mH,L3=5mH.refer pageno.16

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Status Produktserie Muster
750312022SPEC
Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
750312046SPEC
Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. Boost Inductor
Artikel Nr. Daten­blatt
750312022SPEC
750312046SPEC
Muster
Artikel Nr. Daten­blatt Downloads Status Produktserie Muster