IC-Hersteller Infineon Technologies

IC-Hersteller (97)

Infineon Technologies IR2085S | Demoboard EVAL-PSIR2085

Power supply board to support EiceDRIVER™ isolated gate driver EVAL-Boards

Details

TopologieGegentaktwandler (Halbbrücken)
Ausgang 13.3 V
IC-Revision1.0

Beschreibung

The EVAL-PSIR2085 was developed to provide the power to the EiceDRIVER™ isolated gate driver evaluation boards, such as the EVAL-1ED3122MX12H. This is a default power supply board, serving various different EiceDRIVER™ isolated gate driver evaluation boards. Some of the EVAL-boards also contain the power switches, such as MOSFETs, IGBTsand SiC MOSFETs.

Eigenschaften

  • Two galvanically isolated power supplies
  • Power supply one for VCC1 (3.3 V) and GND for primary side of the gate drivers
  • Power supply two with VCC2_HS, GND_HS and VEE2_HS for secondary side of high-side gate driver
  • Power supply three with VCC2_LS, GND_LS and VEE2_LS for secondary side of low-side gate driver

Typische Anwendungen

  • Uninterruptible Power Supply (UPS), Server power supply
  • Motor control and drives, Solutions for solar energy systems

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Produktserie Muster
750317493SPEC
Gate Drive Transformer
Artikel Nr. Daten­blatt
750317493SPEC
Muster
Artikel Nr. Daten­blatt Downloads Produktserie Muster