Topologie | FPGA |
IC-Revision | 1.4 |
he Lattice Semiconductor Avant-E Evaluation Board enables designers with rapid prototyping and testing their FPGA designs. It provides access to all I/O, as well as a wide range of memory options for faster prototyping and development.The Avant-E Evaluation Board features the Avant-E FPGA in the LFG1156 package. The board can expand the usability of the Avant-E FPGA with FMC HPC, PMOD, and Raspberry PI connectors. Easy-to-use board resources like jumpers, LED indicators, push buttons and switches are available for user-defined applications.
General purpose Input/Output (GPIO) breakout with 2 FMC, PMOD, and Raspberry PiTotal of 95 wide-range I/O and 468 high-speed differential I/O (234 pairs) extendedUSB-B (Mini) connection for device programmingTwo reference clock sourcesEight input DIP switches, four push buttons, eight green LEDs, eight red LEDs and three seven-segment LEDs for designer configuration
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 694106301002 | SPEC | – |
![]() | 430182043816 | SPEC | – |
![]() | 452403012014 | SPEC | – |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | λDom typ. (nm) | Farbe | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chiptechnologie | 2θ50% typ. (°) | Schaltbild | Verpackung | Montageart | Typ | IR (A) | IR 1 (A) | Arbeitsspannung (V (DC)) | H (mm) | Betätigungskraft (g) | Elektrische Lebensdauer (Cycles) | Actuator-Farbe | Dampfphasenprozess | Muster |
---|