Topologie | FPGA |
IC-Revision | 1.1 |
The ECP5™ PCI Express® Board allows you to investigate and experiment with the features of the ECP5 FieldProgrammable Gate Array. The features of the ECP5 PCI Express Board can assist you with rapid prototyping and testingof your specific designs. This document is intended to be referenced in conjunction with the demo user’s guide to demonstrate the ECP5 FPGA
PCI Express form-factor
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (Ω) | Typ | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74279265 | SPEC | 10 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-CBF SMT-Ferrit | 600 | 720 | 200 MHz | 850 | 0.45 | Breitband |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (Ω) | Typ | Muster |
---|