Topologie | Gegentaktwandler (Halbbrücken) |
Eingangsspannung | 45 V |
IC-Revision | 1.0 |
The EV6613-V-00A evaluation board is designed to demonstrate the capabilities of the MP6613, a simple H-bridge motor driver. It can be used to drive brushed DC motors or other loads.The MP6613 operates from an input voltage (VIN) of up to 45V,and can deliver load current up to 5A.The MP6613 supports several control modes, which can be configured via the pins. The input control signals are generated on the board, or they come from an external controller via the connector on the board.The MP6613 is available in a QFN-28 (4mmx5mm) package. It is recommended to read the MP6613 datasheet prior to making any changes to the EV6613-V-00A.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | C | Tol. C | VR (V (DC)) | Bauform | Betriebstemperatur | DF (%) | RISO | Keramiktyp | W (mm) | H (mm) | Fl (mm) | Verpackung | Poles | L (mm) | Dampfphasenprozess | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012206120 | SPEC | 6 Dateien | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | 5 | 1 GΩ | X7R Klasse II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 1.6 | – | ||
![]() | 418121270806 | SPEC | – | 6 Dateien | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | 24 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | 6 | 16.18 | nicht spezifiziert |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
![]() | 885012206120 | SPEC | |
![]() | 418121270806 | SPEC | – |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | C | Tol. C | VR (V (DC)) | Bauform | Betriebstemperatur | DF (%) | RISO | Keramiktyp | W (mm) | H (mm) | Fl (mm) | Verpackung | Poles | L (mm) | Dampfphasenprozess | Muster |
---|