Topologie | Gegentaktwandler (Halbbrücken) |
Eingangsspannung | 28 V |
Ausgang 1 | 24 V / 12 A |
IC-Revision | 1.01 |
The MP86901A is a monolithic half-bridge with built-in internal power MOSFETs and gate drivers. It achieves 12A of continuous output current over a wide input supply range.Integration of the driver and MOSFETS results in high efficiency due to optimal dead time and parasitic inductance reduction.This very small 3mm x 3mm TQFN device can operate from 100kHz to 2MHz.This device works with tri-state output controllers. It also comes with a general-purpose current sense and temperature sense.The MP86901A is ideal for notebook applications where efficiency and small size are a premium.
FEATURESWide Operating Input RangeCompliant to Intel DrMOS V4.0 Spec.12A Output CurrentAccepts Tri-State PWM SignalBuilt-In Switch for bootstrapCurrent SenseTemperature SenseCurrent Limit ProtectionOver Temperature ProtectionFault Reporting: OC and OTUsed for Multi-Phase OperationAvailable in TQFN-13 (3mmx3mm) PackageAPPLICATIONSNotebook Core VoltageGraphic Card Core RegulatorsPower Modules
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
![]() | 150060BS75000 | SPEC | |
![]() | 7443081015 | SPEC | |
![]() | 416131160806 | SPEC | – |
![]() | 450301014042 | SPEC | – |
![]() | 61300821021 | SPEC | – |
![]() | 61300821121 | SPEC | – |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | λDom typ. (nm) | Farbe | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chiptechnologie | 2θ50% typ. (°) | L (nH) | LR (nH) | ISAT1 (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Poles | L (mm) | Dampfphasenprozess | Betätigungskraft (Value) (g) | Schaltbild | Verpackung | Pins (pcs) | Reihen | H (mm) | Gender | Typ | IR (A) | Muster |
---|