IC-Hersteller Onsemi

IC-Hersteller (97)

Onsemi NCP1124 | Demoboard NCP1124DIPGEVB

Schematic for the NCP1124DIPGEVB Evaluation Board

Details

TopologieSperrwandler
Eingangsspannung82-265 V
Ausgang 15 V / 2 A

Beschreibung

Introduction: The NCP1124 EVAL demo board is a universal input, off-line, 10 watt output,constant voltage power supply for powering E-meters or white goods applications. The outputcan be configured easily with a few component changes for most typically used output voltages.The switching topology is a continuous conduction mode flyback converter utilizing the ONSemi NCP1124 co-packaged controller/MOSFET. The specific default demo board has an outputrating of 5 volts at 2 amps.

Weiterführende Informationen