Topologie | Sonstige Topologie |
Very small (21mm x 21mm) Driver Monitoring System (DMS) NIR LED driver module reference design offering adjustable power and timing through the Strata interface. The system is form factor and functionally compatible with the powerful Gaze-T camera evaluation system. This system also works stand-alone without a camera. Strata contains all needed collateral including datasheets, BOMs and schematics. There is also a Strata GUI interface to make system adjustments effortless, and without writing any software.
Artikel Nr. | Datenblatt | Downloads | Status | Produktserie | Pins (pcs) | Raster (mm) | Typ | L (mm) | IR (A) | Arbeitsspannung (V) | Kontaktwiderstand (mΩ) | Tol. R | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 687706152002 | SPEC | 2 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WR-FFC 0.50 mm Flat Flexible Cable Type 2 (Contacts opposite) | 6 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. |
Artikel Nr. | Datenblatt | |
---|---|---|
![]() | 687706152002 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Status | Produktserie | Pins (pcs) | Raster (mm) | Typ | L (mm) | IR (A) | Arbeitsspannung (V) | Kontaktwiderstand (mΩ) | Tol. R | Muster |
---|