| Topologie | Sonstige Topologie |
| IC-Revision | A01 |
The EFR32xG22E Explorer Kit is an ultra-low-cost, small form factor development and evaluation platform focused on rapid prototyping and concept creation of EFR32xG22E Bluetooth LE IoT applications.The kit features a USB interface, an on-board SEGGER J-Link debugger, one user-LED and button, and support for hardware add-on boards via a mikroBus socket and a Qwiic connector. The hardware add-on support allows developers to create and prototype applications using a virtually endless combination of off-the-shelf boards from MIKROE, SparkFun, Adafruit, and Seeed Studios.
| Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Typ | Muster | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 782853231 | SPEC | 10 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-CBA SMT EMI Suppression Ferrite Bead | 220 | 330 | 3000 | 0.05 | Hochstrom |
| Muster |
|---|
| Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Typ | Muster |
|---|