| Topologie | Sonstige Topologie |
| IC-Revision | 1 |
The EFR32xG28 Explorer Kit is a small form factor development and evaluation platform based on the EFR32xG28 System-on-Chip. The EFR32xG28 Explorer Kit is focused on rapid prototyping and concept creation of IoT applications for Sub-GHz and Bluetooth LE like Wi-SUN, Amazon Sidewalk, Z-Wave, Wireless M-Bus, and proprietary networks.Key features of the board includes a USB interface, an on-board SEGGER J-Link debugger, Packet Trace Interface, push buttons, and support for hardware add-on boards via a mikroBus socket and a Qwiic® connector. The hardware add-on support allows developers to create and prototype applications using a virtually endless combination of off-the-shelf boards from mikroE, sparkfun, AdaFruit, and Seeed Studios.
| Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Typ | Muster | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 782422221 | SPEC | 10 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-CBA SMT EMI Suppression Ferrite Bead | 220 | 330 | 400 | 0.3 | Breitband |
| Muster |
|---|
| Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Typ | Muster |
|---|