IC-Hersteller Silicon Laboratory Inc.

IC-Hersteller (97)

Silicon Laboratory Inc. EM351

High-Performance, Integrated ZigBee/802.15.4 System-on-Chip

Details

TopologieAufwärtswandler
Eingangsspannung2.1-3.6 V
IC-Revision1.3

Eigenschaften

  • 32-bit ARM® Cortex -M3 processor
  • 2.4 GHz IEEE 802.15.4-2003 transceiver & lower MAC
  • 128 or 192 kB flash, with optional read protection
  • 12 kB RAM memory
  • AES128 encryption accelerator
  • Flexible ADC, UART/SPI/TWI serial communications, and general purpose timers
  • 24 highly configurable GPIOs with Schmitt trigger inputs

Weiterführende Informationen