IC-Hersteller Silvertel

IC-Hersteller (97)

Silvertel Ag54xx | Demoboard PoE transformers

Details

TopologieLAN / POE
Ausgang 124 V
IC-Revision1

Beschreibung

There are many manufacturers of Ethernet magnetics. The manufacturers below are just used as examples, we take no responsibility for the suitability or quality of the items listed below. Please visit the manufacturer’s website for the most up-to-date data before selecting the parts.

Eigenschaften

Very high efficiency (>93%)Environmentally friendlySIL - 57mm(L)x18mm(W)x14mm(H)Very low heat outputLow output ripple & noiseOverload, short-circuit and thermal protectionAdjustable output voltageVery few external low cost components requiredIndustrial temperature rangeClass 4 IEEE802.3 PDIEEE802.3bt, IEEE802.3at, IEEE802.3af compliant1500Vdc isolation (input to output)

Typische Anwendungen

  • PoE applications

Weiterführende Informationen