IC-Hersteller STMicroelectronics

IC-Hersteller (97)

STMicroelectronics ST8500 | Demoboard EVALKITST8500-1 / AN5120

Details

TopologieSonstige Topologie
IC-Revision2.0

Beschreibung

The purpose of this application note is enabling any customer to design a full-performance ST8500 power line communication (PLC) node, based on the ST8500 evaluation kit (EVALKITST8500-1) design.The ST8500 evaluation kit has been realized as a simple and flexible PLC node to ease the performance evaluation of the ST8500 device. The kit is made of three boards: the ST8500 PLC module including the companion STLD1 line driver, the STM32 mother board and the power supply board based on the VIPER26H.The PLC line coupling interface is designed to allow the ST8500 device to transmit and receive on the AC mains line using any narrow-band PLC modulation (single-carrier or OFDM) up to 500 kHz, for automatic meter reading (AMR) applications as well as any Smart Grid, Smart City, Smart Home or IoT applications.

Eigenschaften

Power line communication evaluation kit based on ST8500 and STLD1 devicesComplete power line communication (PLC) reference design, suitable to evaluate several narrow-band PLC protocols (G3, PRIME, etc.) in the frequency range up to 500 kHzModular board architectureST8500 full performance PLC module including the companion STLD1 line driverSTM32 microcontroller mother board for system management, application host controller and interface to PCSTEVAL-ISA175V1, wide-range input voltage, 9.4 W power supply board based on VIPER26HDOptional 12 - 15 V DC input available for laboratory tests without AC mains connection

Typische Anwendungen

  • Connectivity
  • Home, Building and city automation

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Status Produktserie Muster
750510730SPEC
4 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. Transformer
Artikel Nr. Daten­blatt
750510730SPEC
Muster
Artikel Nr. Daten­blatt Downloads Status Produktserie Muster