IC-Hersteller STMicroelectronics

IC-Hersteller (109)

STMicroelectronics ST8500 | Demoboard EVALKITST8500-1 / AN5525

ST8500 Programmable power line communication modem System on Chip evaluation kit

Details

TopologieSonstige Topologie
IC-Revision1.0

Beschreibung

This document is aimed at describing the electrical characteristics and communication performance of a Power Line Communication (PLC) node based on the EVALKITST8500-1 hardware and G3-PLC firmware operating in the CENELEC A, CENELEC B and FCC frequency band.The EVALKITST8500-1 is an evaluation kit for the ST8500 platform, exploiting the performance capability of the ST8500 device and STLD1 line driver.The ST8500 is a fully programmable power line communication (PLC) modem system-on-chip (SoC), able to run any PLC protocol in the frequency band up to 500 kHz.Please check for the EVALKITST8500-1 hardware documentation, evaluation software and firmware libraries at st.com/powerline. For specific software or firmware releases, you may need to contact the STMicroelectronics sales office directly

Eigenschaften

  • Power line communication evaluation kit based on ST8500 and STLD1 devices
  • Complete power line communication (PLC) reference design, suitable to evaluate several narrow-band PLC protocols (G3, PRIME, etc.) in the frequency range up to 500 kHz
  • Modular board architecture
  • ST8500 full performance PLC module including the companion STLD1 line driver
  • STM32 microcontroller mother board for system management, application host controller and interface to PC
  • STEVAL-ISA175V1, wide-range input voltage, 9.4 W power supply board based on VIPER26HD
  • Optional 12 - 15 V DC input available for laboratory tests without AC mains connection

Typische Anwendungen

  • Connectivity
  • Home, Building and city automation

Weiterführende Informationen

Von STMicroelectronics freigegebene Bauteile
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
750510231
SPECTransformer
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Produktserie Transformer
–Verfügbarkeit prüfen
750510730
SPECTransformer
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Produktserie Transformer
–Verfügbarkeit prüfen