| Topologie | Sonstige Topologie |
| IC-Revision | 1.0 |
The EVB-VIC6A is a complete standalone evaluation platform for Teseo-VIC6A GNSS quad bands and multi constellation receiver IC solution.The EVB-VIC6A is designed for best STA8600GA best performance. Boot and reset buttons allow an easy programming procedure.The 14-pins I/O connector allows access to the several signals to the connection.The Teseo VI embeds the high-performance dual-core Arm Cortex®-M7 microprocessor UART communication interfaces.Performance and configuration can be analyzed using the ST Teseo Suite PC tool available on www.st.com.
| Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Montageart | Muster | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744053470 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-TPC SMT-Speicherdrossel | 47 | 0.82 | 0.65 | 13 | SMT |
| Muster |
|---|
| Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Montageart | Muster |
|---|