IC-Hersteller Texas Instruments

IC-Hersteller (97)

Texas Instruments AFE3010 | Demoboard AFE3010-EVM

AFE3010 ground fault circuit interrupter (GFCI) evaluation module

Details

TopologieSonstige Topologie
Eingangsspannung120 V

Beschreibung

This is a module to evaluate the ground-fault circuit-interrupter (GFCI) device AFE3010. Paired with a current transformer (included), this board can help demonstrate AFE3010 functionality and performance on a 120-VAC line voltage.

Eigenschaften

Pins are easily measured with test points.Pads, headers, and sockets allow for custom and convenient device interfacing for user specific applications.Screw headers provide strong and easy connections for custom current transformers and/or solenoid.

Typische Anwendungen

  • Hair Dryer
  • GFCI Outlet Receptacles
  • GFCI Circuit Breakers
  • Power Cord (In-Line GFCI)
  • Dish Washer

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Status ProduktseriePins
(pcs)
AnwendungPCB/Kabel/PanelModularityTypWire Section Muster
691256610002SPEC
7 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WR-TBL Serie 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire 2 Rising Cage Clamp PCB Nein Horizontal 6 to 20 (AWG) 13.30 to 0.52 (mm²)
Artikel Nr. Daten­blatt
691256610002SPEC
Muster
Artikel Nr. Daten­blatt Downloads Status ProduktseriePins
(pcs)
AnwendungPCB/Kabel/PanelModularityTypWire Section Muster