IC-Hersteller Texas Instruments

IC-Hersteller (104)

Texas Instruments DAC81416 | Demoboard DAC81416-08EVM

DAC81416-08 evaluation module

Details

TopologieDAC

Beschreibung

The DAC81416-08EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC81416 and DAC81408 devices. The board comes with the DAC81416 installed. The DAC81416-08EVM has optional circuits and jumpers to configure the device for different applications.

Eigenschaften

  • Configurable circuit to evaluate the DAC81416
  • On-board VDD (5V) and VIO (3.3V or 1.8V) support via USB
  • On-board FT4232 easily writes to the DAC using the DAC81416-08EVM GUI
  • External SPI connections available

Typische Anwendungen

  • Optical module, Inter-DC interconnect (metro), Inter-DC interconnect (long-haul, submarine)
  • Data acquisition (DAQ), Semiconductor test, Lab and field instrumentation

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktserieZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(mA)
RDC
(Ω)
Typ Muster
782633601SPEC
10 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WE-CBA SMT EMI Suppression Ferrite Bead 600 660 1000 0.2 Hochstrom
Artikel Nr. Daten­blatt Simu­lation
782633601SPEC
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktserieZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(mA)
RDC
(Ω)
Typ Muster