Topologie | Abwärtswandler |
Eingangsspannung | 12 V |
Ausgang 1 | 5 V / 0.4 A |
IC-Revision | B |
6W 48V-72Vin Fly-Buck with Primary and Isolated Secondary Load Reference Design PMP30082 Rev. BLM5017– Fly-Buck +48V/12V/24VLMR23610 – Buck - +12V/5V => 74477517TPS62125 – Buck - +12V/3.3V => competition
Remark: BOM and Schematic is added with EVM pdf.
Built and testedNon-isolated and isolated rails with one primary stagePrimary side regulated isolated outputWide input voltage rangeSmall form factor
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744775147 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-PD2 SMT-Speicherdrossel | 47 | 1.17 | 1.24 | 0.18 | 12 |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Muster |
---|