IC-Hersteller Texas Instruments

IC-Hersteller (97)

Texas Instruments TPS23752 | Demoboard PMP9013

Class 4 Synchronous Flyback Converter (5V @ 4.5A) w/Sleep Mode for PoE Reference Design

Details

TopologieSperrwandler
Eingangsspannung21.6-57 V
Ausgang 15 V / 4.5 A
IC-RevisionA

Beschreibung

The PMP9013 is an IEEE802.3at, Type 2 compliant, high-efficiency synchronous flyback converter (5V @4.5A) with sleep mode used for PD design in PoE applications. The reference design has the ability to allow an external adapter to supply power to the board if PoE power is not available.

Eigenschaften

  • Good efficiency, self driven, synchronous flyback design
  • Gigabit Ethernet pass through interface
  • 24V and 48V adapter input capability
  • IEEE 802.3at type-2 hardware classification with secondary side status flag (T2P) and LED
  • 5V @ 4.5A DC output

Typische Anwendungen

  • Multiband access points
  • IEEE 802.3at-compliant devices
  • Video and VoIP telephones
  • Pico-base stations
  • Security cameras

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Status Produktserie Muster
749022011SPEC
Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. 1000 Base-T Transformer with PoE+
Artikel Nr. Daten­blatt
749022011SPEC
Muster
Artikel Nr. Daten­blatt Downloads Status Produktserie Muster