Topologie | Sperrwandler |
Eingangsspannung | 36-57 V |
Schaltfrequenz | 227-278 kHz |
Ausgang 1 | 12 V / 1 A |
IC-Revision | 001 |
This reference design is developed for evaluating 13-W isolated active clamp flyback PD converter system using the IEEE 802.3at PoE interface and DC/DC controller TPS23756. The converter is capable of supporting the 13-W maximum IEEE 802.3at power requirements. It presents good efficiency, load regulation and related electrical performance.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Montageart | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744383360033 | SPEC | 9 Dateien | WE-MAPI SMT-Speicherdrossel | 0.33 | 8.7 | 10.5 | 14 | 140 | 80 | SMT |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
![]() | 744383360033 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Montageart | Muster |
---|