IC-Hersteller Texas Instruments

IC-Hersteller (97)

Texas Instruments TPS274C65 | Demoboard TPS274C65EVM

TPS274C65 evaluation module for quad-channel 65-mΩ ON-resistance high-side switch

Details

TopologieAbwärtswandler
Eingangsspannung12-36 V
Ausgang 13.3 V / 0.6 A
IC-RevisionA

Beschreibung

The TPS274C65EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS274C65 high-side switch.

Eigenschaften

  • BoosterPack™ plug-in module pins for SPI communication
  • On-board 3.3-V buck-converter allowing for external VDD and lower device Iq
  • Ability to support versions AS and BS of the TPS274C65
  • On-board reverse current blocking (RCB) FETs to demonstrate reverse current blocking driver functionality (AS version)

Typische Anwendungen

  • Industiral PLC Systems

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktserieL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Montageart Muster
744062150SPEC
9 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WE-TPC SMT-Speicherdrossel 15 1.31 1.1 25 SMT
Artikel Nr. Daten­blatt Simu­lation
744062150SPEC
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktserieL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Montageart Muster