IC-Hersteller Texas Instruments

IC-Hersteller (96)

Texas Instruments TPS53632G | Demoboard LMG5200POLEVM-10

Using the LMG5200POLEVM-10A GaN 48V-1V Point-of-Load EVM

Details

TopologieGegentaktwandler (Halbbrücken)
Eingangsspannung36-75 V
Schaltfrequenz400-1000 kHz
Ausgang 11.5 V / 60 A
IC-RevisionA

Beschreibung

The LMG5200POLEVM-10 EVM is designed to evaluate the LMG5200 GaN power stage and theTPS53632G half-bridge point-of-load controller in a 48-V to 1-V application. This EVM implements the 48-V to 1-V converter as a single-stage hard-switched half-bridge with current-doubler rectifier. This topologyefficiently supports a high step-down ratio while providing significant output current and fast transientresponse.The TPS53632G controller uses a D-CAP+ hysteretic control architecture to achieve superior transientresponse. The TPS53632G is a variant of the TPS53632 controller, modified to support the half-bridgetopology used in this EVM.The LMG5200 is an 80-V, 10-A half-bridge power stage using gallium-nitride (GaN) transistors. GaN offerssuperior switching performance to traditional silicon MOSFETs due to its lack of reverse-recovery effectand reduced input and output capacitance. By using a GaN module, this application achieves highefficiency while operating in a hard-switched configuration.This EVM guide describes correct operation and measurement of the EVM, as well as the EVMconstruction and typical performance.

Eigenschaften

The LMG5200POLEVM-10 has the following features and specifications:

  • D-CAP+ high-performance hysteretic controller
  • Input voltage from 36 V to 75 V
  • Output voltage of 1 V, I2C dynamically configurable via I2C from 0.5 V to 1.5 V
  • Output voltage slew rate of 24 to 48 mV/μs, resistor configurable
  • Output current up to 50 A
  • Switching frequency of 600 kHz, resistor settable from 400 kHz to 1 MHz
  • Enable input, PGOOD output
  • On-board 10-A dynamic load supports 10 A/μs slew rate
  • Optional resistor-configurable load-line
  • Output under-voltage and over-voltage protection
  • Output over-current protection

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieλDom typ.
(nm)
FarbeλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie50% typ.
(°)
L
(nH)
LR
(nH)
IR
(A)
ISAT1
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Muster
150060GS75000SPEC
25 Dateien WL-SMCW SMT Mono-color Chip LED Waterclear 525 Grün 515 430 3.2 InGaN 140
744308025SPEC
8 Dateien WE-HCM SMT-Hochstrominduktivität 250 246 25 41.6 46.5 0.37 40 MnZn
Artikel Nr. Daten­blatt Simu­lation
150060GS75000SPEC
744308025SPEC
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieλDom typ.
(nm)
FarbeλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie50% typ.
(°)
L
(nH)
LR
(nH)
IR
(A)
ISAT1
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Muster