Topologie | Abwärtswandler |
Eingangsspannung | 18-45 V |
Schaltfrequenz | 50-2000 kHz |
Ausgang 1 | 24 V / 1 A |
Ausgang 2 | 24 V / 1 A |
IC-Revision | B |
The TIDA-01520 dual-stage reference design drives two strings of LEDs for automotive headlight applications while automatically adapting the pre-boost voltage without the need of a microcontroller (MCU) which saves space and cost. Additionally, the design’s adaptive, pre-boost control reduces switching losses, maximizing system efficiency in automotive headlights.Notes: LM5122-Q1 is for pre-boost application on this evaluation board.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Montageart | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 784771470 | SPEC | 8 Dateien | WE-PDA SMT-Speicherdrossel | 47 | 2.3 | 2.5 | 77 | 10.1 | SMT |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Montageart | Muster |
---|