Topologie | Gegentaktwandler (Halbbrücken) |
Eingangsspannung | 36-75 V |
Schaltfrequenz | 2000 kHz |
Ausgang 1 | 3.3 V / 30 A |
IC-Revision | C |
The UCC28250 PWM controller is designed for high power density applications that may have stringent pre-biased startup requirements. The UCC28250’s integrated synchronous rectifier control outputs target high efficiency and high performance topologies such as half-bridge, full-bridge, interleaved forward, and push-pull. The UCC27200 half bridge drivers and UCC2732X MOSFET drivers used in conjunction with the UCC28250 provide a complete power converter solution.
Externally programmable soft-start, used in conjunction with an internal pre-biased startup circuit, allows the controller to gradually reach a steady-state operating point under all output conditions. The UCC28250 can be configured for primary or secondary-side control and either voltage or current mode control can be implemented.
The oscillator operates at frequencies up to 2 MHz, and can be synchronized to an external clock. Input voltage feedforward, cycle-by-cycle current limit, and a programmable hiccup timer allow the system to stay within a safe operation range. Input voltage, output voltage and temperature protection can be implemented. Dead time between primary-side switch and secondary-side synchronous rectifiers can be independently programmed.
Page no-43L1-0.47uHL2-1.2uH inductors values is not considered due to transformers
From Half-Bridge DC-to-DC Converter With Secondary-Side Control
page no-4L1-1uHL2-1.3uHT1-270uH inductors values isnot considered due to transformers
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IRP,40K (A) | ISAT1 (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443556130 | SPEC | 8 Dateien | WE-HCI SMT-Hochstrominduktivität | 1.3 | 47.7 | 31 | 62 | 0.94 | 78 | WE-PERM 2 |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
7443556130 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IRP,40K (A) | ISAT1 (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Muster |
---|