IC-Hersteller Texas Instruments

IC-Hersteller (97)

Texas Instruments UCC28600 | Demoboard PMP30094

3-Phase E-Meter Quasi-Resonant Flyback Reference Design

Details

TopologieSperrwandler
Eingangsspannung140-270 V
Ausgang 17 V / 0.3 A
IC-RevisionB

Beschreibung

The PMP30094 has been designed especially for E-meters. It uses the UCC28600 quasi-resonant flyback controller to provide two isolated outputs (5V @ 2A and 7V @ 0.3A) from an 3-phase input. The input voltage range is between 140VAC and 470VAC.

Eigenschaften

REMARK:BOM,SCHEMATIC IS ADDED WITH TEST RESULT

Wide AC input range (140VAC - 470 VAC)3-phase inputExcellent transient performanceTest report available

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Status Produktserie Muster
750316395SPEC
Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. Offline Transformer
Artikel Nr. Daten­blatt
750316395SPEC
Muster
Artikel Nr. Daten­blatt Downloads Status Produktserie Muster