Topologie | Sperrwandler |
Eingangsspannung | 176-264 V |
Ausgang 1 | 5.5 V / 0.25 A |
IC-Revision | A |
This reference design creates a non-isolated 5.5V at 250mA from a 230VAC Input. This supply is to designed to fit into a very small volume with less than 10mm total height.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Vin | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Montageart | Bauform | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750313928 | SPEC | 4 Dateien | MID-OLTI Offline Flyback Transformers for Texas Instruments | 175 - 265 V (AC) | 5.5 | 0.25 | 18 | 100 | 3.8 | 12:1:3 | 625 | 10 | 12.07 | 5.97 | SMT | ER9.5 |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Vin | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Montageart | Bauform | Muster |
---|