Topologie | Abwärtswandler |
Eingangsspannung | 50-250 V |
Schaltfrequenz | 52-75 kHz |
Ausgang 1 | 3.3 V / 0.03 A |
IC-Revision | A |
Using the UCC28880 FET integrated buck controller, this design provides a universal line to non-isolated 3.3 V/30 mA for arc fault and ground fault circuit Interrupter circuit breaker systems. This tiny design is built on a single-layer PCB in a space optimized 0.680" by 0.480" footprint by implementing a half-bridge rectifier and not requiring a large transformer.
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Q (%) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744045681 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-LQ SMT-Induktivität | 680 | 0.09 | 0.2 | 16.8 | 3 | 45 |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Q (%) | Muster |
---|