MMCX Plug Right Angle to MMCX Plug Straight
- WR-CXASY MMCX Right Angle Plug to MMCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Kabel RG-174/U
- WR-CXASY MMCX Right Angle Plug to MMCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm lengthf DC~3 GHz |Kabel RG-178/U
- WR-CXASY MMCX Right Angle Plug to MMCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Kabel RG-316/U
Artikel Nr. | Datenblatt | Downloads | f | Produktserie | Muster | |
---|---|---|---|---|---|---|
![]() | 65560660515303 | SPEC | 3 Dateien | DC~1 GHz | WR-CXASY MMCX Right Angle Plug to MMCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm length | |
![]() | 65560660515304 | SPEC | 3 Dateien | DC~3 GHz | WR-CXASY MMCX Right Angle Plug to MMCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm length | |
![]() | 65560660515305 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY MMCX Right Angle Plug to MMCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm length |
Artikel Nr. | Datenblatt | |
---|---|---|
![]() | 65560660515303 | SPEC |
![]() | 65560660515304 | SPEC |
![]() | 65560660515305 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | f | Produktserie | Muster |
---|