N-Type Combinations
Artikel Nr. | Datenblatt | Downloads | f | Produktserie | Muster | |
---|---|---|---|---|---|---|
![]() | 65506010130501 | SPEC | 3 Dateien | DC~1 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506012430501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506011630501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65507011630501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65507010330501 | SPEC | 3 Dateien | DC~1 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65507012430501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65506410130501 | SPEC | 3 Dateien | DC~1 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506411630501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506412430501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506210130501 | SPEC | 3 Dateien | DC~1 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506211630501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506212430501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N-Type to N-Type | |
![]() | 65506811630501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65506812430501 | SPEC | 3 Dateien | DC~6 GHz | WR-CXASY N Type to SMA Series | |
![]() | 65506810330501 | SPEC | 3 Dateien | DC~1 GHz | WR-CXASY N Type to SMA Series |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | f | Produktserie | Muster |
---|