LIF Connectors (Low Insertion Force)
Artikel Nr. | Datenblatt | Downloads | Pins | Raster (mm) | Typ | L (mm) | IR (A) | Arbeitsspannung (V (AC)) | Verpackung | Kontaktwiderstand (mΩ) | Tol. R | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 686104188822 | SPEC | 6 Dateien | 4 | 1 | Vertikal | 7 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686104188622 | SPEC | 7 Dateien | 4 | 1 | Horizontal | 7.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 686106188822 | SPEC | 6 Dateien | 6 | 1 | Vertikal | 9 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686106188622 | SPEC | 7 Dateien | 6 | 1 | Horizontal | 9.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 687106188722 | SPEC | 6 Dateien | 6 | 0.5 | Horizontal | 5 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 687001 | |
![]() | 686108188822 | SPEC | 6 Dateien | 8 | 1 | Vertikal | 11 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686108188622 | SPEC | 7 Dateien | 8 | 1 | Horizontal | 11.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 687108188722 | SPEC | 6 Dateien | 8 | 0.5 | Horizontal | 6 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 687001 | |
![]() | 686109188822 | SPEC | 6 Dateien | 9 | 1 | Vertikal | 12 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686109188622 | SPEC | 7 Dateien | 9 | 1 | Horizontal | 12.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | – | |
![]() | 686110188822 | SPEC | 6 Dateien | 10 | 1 | Vertikal | 13 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 612690 687001 | |
![]() | 686110188622 | SPEC | 7 Dateien | 10 | 1 | Horizontal | 13.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 612690 687001 | |
![]() | 687110188722 | SPEC | 6 Dateien | 10 | 0.5 | Horizontal | 7 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 687001 | |
![]() | 686112188822 | SPEC | 5 Dateien | 12 | 1 | Vertikal | 15 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686112188622 | SPEC | 7 Dateien | 12 | 1 | Horizontal | 15.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 687112188722 | SPEC | 6 Dateien | 12 | 0.5 | Horizontal | 8 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 687001 | |
![]() | 686114188822 | SPEC | 6 Dateien | 14 | 1 | Vertikal | 17 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686114188622 | SPEC | 7 Dateien | 14 | 1 | Horizontal | 17.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 687114188722 | SPEC | 6 Dateien | 14 | 0.5 | Horizontal | 9 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 687001 | |
![]() | 686116188822 | SPEC | 6 Dateien | 16 | 1 | Vertikal | 19 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686116188622 | SPEC | 7 Dateien | 16 | 1 | Horizontal | 19.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 687116188722 | SPEC | 6 Dateien | 16 | 0.5 | Horizontal | 10 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 687001 | |
![]() | 686118188822 | SPEC | 6 Dateien | 18 | 1 | Vertikal | 21 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686118188622 | SPEC | 7 Dateien | 18 | 1 | Horizontal | 21.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 687118188722 | SPEC | 6 Dateien | 18 | 0.5 | Horizontal | 11 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 687001 | |
![]() | 686120188822 | SPEC | 6 Dateien | 20 | 1 | Vertikal | 23 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686120188622 | SPEC | 7 Dateien | 20 | 1 | Horizontal | 23.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 687120188722 | SPEC | 6 Dateien | 20 | 0.5 | Horizontal | 12 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 612690 687001 | |
![]() | 686122188822 | SPEC | 5 Dateien | 22 | 1 | Vertikal | 25 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686122188622 | SPEC | 7 Dateien | 22 | 1 | Horizontal | 25.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 687122188722 | SPEC | 6 Dateien | 22 | 0.5 | Horizontal | 13 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 687001 | |
![]() | 686124188822 | SPEC | 6 Dateien | 24 | 1 | Vertikal | 27 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686124188622 | SPEC | 7 Dateien | 24 | 1 | Horizontal | 27.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 687124188722 | SPEC | 6 Dateien | 24 | 0.5 | Horizontal | 14 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT LIF Horizontal Dual Contact | 687001 | |
![]() | 686126188822 | SPEC | 6 Dateien | 26 | 1 | Vertikal | 29 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686126188622 | SPEC | 7 Dateien | 26 | 1 | Horizontal | 29.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 686128188822 | SPEC | 6 Dateien | 28 | 1 | Vertikal | 31 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686128188622 | SPEC | 7 Dateien | 28 | 1 | Horizontal | 31.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 | |
![]() | 686130188822 | SPEC | 6 Dateien | 30 | 1 | Vertikal | 33 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | WR-FPC 1.00 mm SMT LIF Vertical Type A | 687001 | |
![]() | 686130188622 | SPEC | 6 Dateien | 30 | 1 | Horizontal | 33.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT LIF Horizontal Top Contact | 687001 |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins | Raster (mm) | Typ | L (mm) | IR (A) | Arbeitsspannung (V (AC)) | Verpackung | Kontaktwiderstand (mΩ) | Tol. R | Produktserie | Design Kit | Muster |
---|