- WR-DSUB Male PCB ConnectorPins 9 bis 37 pcs
- WR-DSUB Male PCB Connector with Hex ScrewPins 9 bis 37 pcs
- WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex ScrewPins 9 bis 37 pcs
- WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex ScrewPins 9 bis 37 pcs
- WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex ScrewPins 9 bis 37 pcs
- WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex ScrewPins 9 bis 37 pcs
- WR-DSUB Male High Density Angled PCB Connector w. Hex ScrewPins 15 bis 62 pcs
- WR-DSUB Male High Density Angled PCB Connector w/o Hex ScrewPins 15 bis 62 pcs
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Gender | Typ | Betriebstemperatur | Arbeitsspannung (V (AC)) | Produktserie | Filter Stick | Filter Bag | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
618009231221 | SPEC | 6 Dateien | 9 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | 8294851 | 829485 | – | ||
618009231421 | SPEC | 6 Dateien | 9 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | 612690 | ||
618009233721 | SPEC | 6 Dateien | 9 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | ||
61800929221 | SPEC | 6 Dateien | 9 | Männlich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector with Hex Screw | – | – | 612690 | ||
618009211721 | SPEC | 6 Dateien | 9 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | ||
61800925023 | SPEC | 6 Dateien | 9 | Männlich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector | – | – | – | ||
618015211721 | SPEC | 6 Dateien | 15 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | ||
618015231221 | SPEC | 6 Dateien | 15 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | ||
618015231421 | SPEC | 6 Dateien | 15 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | – | ||
618015233721 | SPEC | 6 Dateien | 15 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | ||
61801525023 | SPEC | 6 Dateien | 15 | Männlich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector | – | – | – | ||
61801529221 | SPEC | 6 Dateien | 15 | Männlich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector with Hex Screw | – | – | – | ||
618015325323 | SPEC | 6 Dateien | 15 | Männlich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | ||
618015331023 | SPEC | 6 Dateien | 15 | Männlich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | 612690 | ||
618025211721 | SPEC | 6 Dateien | 25 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | ||
618025231221 | SPEC | 6 Dateien | 25 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | ||
618025231421 | SPEC | 6 Dateien | 25 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | – | ||
618025233721 | SPEC | 6 Dateien | 25 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | ||
61802525023 | SPEC | 6 Dateien | 25 | Männlich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector | – | – | – | ||
61802529221 | SPEC | 6 Dateien | 25 | Männlich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector with Hex Screw | – | – | – | ||
618026325323 | SPEC | 6 Dateien | 26 | Männlich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | ||
618026331023 | SPEC | 6 Dateien | 26 | Männlich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | – | ||
618037211721 | SPEC | 6 Dateien | 37 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | ||
618037231221 | SPEC | 6 Dateien | 37 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | ||
618037231421 | SPEC | 6 Dateien | 37 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | – | ||
618037233721 | SPEC | 6 Dateien | 37 | Männlich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | ||
61803725023 | SPEC | 6 Dateien | 37 | Männlich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector | – | – | – | ||
61803729221 | SPEC | 6 Dateien | 37 | Männlich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Male PCB Connector with Hex Screw | – | – | – | ||
618044325323 | SPEC | 6 Dateien | 44 | Männlich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | ||
618044331023 | SPEC | 6 Dateien | 44 | Männlich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | – | ||
618062325323 | SPEC | 6 Dateien | 62 | Männlich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | ||
618062331023 | SPEC | 6 Dateien | 62 | Männlich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | – |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Gender | Typ | Betriebstemperatur | Arbeitsspannung (V (AC)) | Produktserie | Filter Stick | Filter Bag | Design Kit | Muster |
---|