| 691214110002 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 691001
| |
| 691221120002 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2211 - 3.50 mm 55° Entry Modular | – | |
| 691508110302 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 5081 - 3.50 mm Horizontal entry SMT Pressure Clamp | 691001
| |
| 691214110002S | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691214100002 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2141 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp | 691001
| |
| 691214110003 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | – | |
| 691221120003 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2211 - 3.50 mm 55° Entry Modular | 691001
| |
| 691508110303 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 5081 - 3.50 mm Horizontal entry SMT Pressure Clamp | 691001
| |
| 691214110003S | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691214100003 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2141 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691221120004 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Ja | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2211 - 3.50 mm 55° Entry Modular | – | |
| 691230110004 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Ja | Horizontal | 24 to 16 (AWG) 0.205 to 1.31 (mm²) | WR-TBL Series 2301 – 3.50 mm Double Level Horiz. Entry Modular w. Rising Cage | 691001
| |
| 691508110304 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 5081 - 3.50 mm Horizontal entry SMT Pressure Clamp | – | |
| 691243110004 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp | 691001
| |
| 691243100004 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691221120005 | SPEC
| 6 Dateien | 5 | Rising Cage Clamp | PCB | Ja | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2211 - 3.50 mm 55° Entry Modular | – | |
| 691508110305 | SPEC
| 6 Dateien | 5 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 5081 - 3.50 mm Horizontal entry SMT Pressure Clamp | – | |
| 691243110005 | SPEC
| 6 Dateien | 5 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp | – | |
| 691243100005 | SPEC
| 6 Dateien | 5 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691221120006 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Ja | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2211 - 3.50 mm 55° Entry Modular | – | |
| 691230110006 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Ja | Horizontal | 24 to 16 (AWG) 0.205 to 1.31 (mm²) | WR-TBL Series 2301 – 3.50 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
| 691508110306 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 5081 - 3.50 mm Horizontal entry SMT Pressure Clamp | – | |
| 691243110006 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp | – | |
| 691243100006 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243110007 | SPEC
| 6 Dateien | 7 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp | – | |
| 691243100007 | SPEC
| 6 Dateien | 7 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691221120008 | SPEC
| 6 Dateien | 8 | Rising Cage Clamp | PCB | Ja | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2211 - 3.50 mm 55° Entry Modular | – | |
| 691508110308 | SPEC
| 6 Dateien | 8 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 5081 - 3.50 mm Horizontal entry SMT Pressure Clamp | – | |
| 691243110008 | SPEC
| 6 Dateien | 8 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp | – | |
| 691243100008 | SPEC
| 6 Dateien | 8 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243110009 | SPEC
| 6 Dateien | 9 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp | – | |
| 691243100009 | SPEC
| 6 Dateien | 9 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243110010 | SPEC
| 6 Dateien | 10 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp | – | |
| 691243100010 | SPEC
| 5 Dateien | 10 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2431 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |