![](/components/media/o36049v214%20WR-TBL_69122132000x.jpg) | 691221320002 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | 691001
| |
![](/components/media/o84909v214%20Single_WR-TBL_6912143000xx_4C.jpg) | 691214300002 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2143 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | 612690
| |
![](/components/media/o36045v214%20WR-TBL_69121431000x.jpg) | 691214310002 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 691001
| |
![](/components/media/o36045v214%20WR-TBL_69121431000x.jpg) | 691214310003 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | – | |
![](/components/media/o36049v214%20WR-TBL_69122132000x.jpg) | 691221320003 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
![](/components/media/o84909v214%20Single_WR-TBL_6912143000xx_4C.jpg) | 691214300003 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2143 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | 691001
| |
![](/components/media/o36049v214%20WR-TBL_69122132000x.jpg) | 691221320004 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Ja | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
![](/components/media/o36051v214%20Single_WR-TBL_69123031000x.jpg) | 691230310004 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Ja | Horizontal | 24 to 16 (AWG) 0.205 to 1.31 (mm²) | WR-TBL Series 2303 - 3.81 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
![](/components/media/o36019v214%20Single_WR-TBL2_series2433.jpg) | 691243310004 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
![](/components/media/o60860v214%20Single_TBL_3_81_2433_VERTICAL_CABLE_ENTRY_W_RISING_CLAMP_6912433000XX.jpg) | 691243300004 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36049v214%20WR-TBL_69122132000x.jpg) | 691221320005 | SPEC
| 6 Dateien | 5 | Rising Cage Clamp | PCB | Ja | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
![](/components/media/o36019v214%20Single_WR-TBL2_series2433.jpg) | 691243310005 | SPEC
| 6 Dateien | 5 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o60860v214%20Single_TBL_3_81_2433_VERTICAL_CABLE_ENTRY_W_RISING_CLAMP_6912433000XX.jpg) | 691243300005 | SPEC
| 6 Dateien | 5 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36049v214%20WR-TBL_69122132000x.jpg) | 691221320006 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Ja | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
![](/components/media/o36051v214%20Single_WR-TBL_69123031000x.jpg) | 691230310006 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Ja | Horizontal | 24 to 16 (AWG) 0.205 to 1.31 (mm²) | WR-TBL Series 2303 - 3.81 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
![](/components/media/o36019v214%20Single_WR-TBL2_series2433.jpg) | 691243310006 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o60860v214%20Single_TBL_3_81_2433_VERTICAL_CABLE_ENTRY_W_RISING_CLAMP_6912433000XX.jpg) | 691243300006 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36019v214%20Single_WR-TBL2_series2433.jpg) | 691243310007 | SPEC
| 6 Dateien | 7 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o60860v214%20Single_TBL_3_81_2433_VERTICAL_CABLE_ENTRY_W_RISING_CLAMP_6912433000XX.jpg) | 691243300007 | SPEC
| 6 Dateien | 7 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36049v214%20WR-TBL_69122132000x.jpg) | 691221320008 | SPEC
| 6 Dateien | 8 | Rising Cage Clamp | PCB | Ja | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
![](/components/media/o36019v214%20Single_WR-TBL2_series2433.jpg) | 691243310008 | SPEC
| 6 Dateien | 8 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o60860v214%20Single_TBL_3_81_2433_VERTICAL_CABLE_ENTRY_W_RISING_CLAMP_6912433000XX.jpg) | 691243300008 | SPEC
| 6 Dateien | 8 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36019v214%20Single_WR-TBL2_series2433.jpg) | 691243310009 | SPEC
| 6 Dateien | 9 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o60860v214%20Single_TBL_3_81_2433_VERTICAL_CABLE_ENTRY_W_RISING_CLAMP_6912433000XX.jpg) | 691243300009 | SPEC
| 6 Dateien | 9 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36019v214%20Single_WR-TBL2_series2433.jpg) | 691243310010 | SPEC
| 6 Dateien | 10 | Rising Cage Clamp | PCB | Nein | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o60860v214%20Single_TBL_3_81_2433_VERTICAL_CABLE_ENTRY_W_RISING_CLAMP_6912433000XX.jpg) | 691243300010 | SPEC
| 6 Dateien | 10 | Rising Cage Clamp | PCB | Nein | Vertikal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |