![](/components/media/o36013v214%20Single_WR-TBL2_Series2169.jpg) | 691216910002 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36028v214%20Single_WR-TBL2_Series2539.jpg) | 691253910002 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2539 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
![](/components/media/o60815v214%20Single_TBL_7_50_2539_VERTICAL_CABLE_ENTRY_W_RISING_CLAMP_69125390000x.jpg) | 691253900002 | SPEC
| 6 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Vertikal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2539 - 7.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o79308v214%206912549100xx%20single.jpg) | 691254910002 | SPEC
| 5 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Serie 2549 - 7.50 mm Horizontal Cable Entry Rising Cage | – | |
![](/components/media/o84132v214%20Single_WR-TBL2_691216900xx.jpg) | 691216900002 | SPEC
| 5 Dateien | 2 | Rising Cage Clamp | PCB | Ja | Vertikal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Serie 2169 - 7.50 mm Vertical Entry w. Rising Cage Clamp | – | |
![](/components/media/o36013v214%20Single_WR-TBL2_Series2169.jpg) | 691216910003 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
![](/components/media/o36028v214%20Single_WR-TBL2_Series2539.jpg) | 691253910003 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2539 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o60815v214%20Single_TBL_7_50_2539_VERTICAL_CABLE_ENTRY_W_RISING_CLAMP_69125390000x.jpg) | 691253900003 | SPEC
| 6 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Vertikal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2539 - 7.50 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o79308v214%206912549100xx%20single.jpg) | 691254910003 | SPEC
| 5 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Serie 2549 - 7.50 mm Horizontal Cable Entry Rising Cage | – | |
![](/components/media/o84132v214%20Single_WR-TBL2_691216900xx.jpg) | 691216900003 | SPEC
| 5 Dateien | 3 | Rising Cage Clamp | PCB | Ja | Vertikal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Serie 2169 - 7.50 mm Vertical Entry w. Rising Cage Clamp | – | |
![](/components/media/o36017v214%20Single_WR-TBL2_Series2429.jpg) | 691242910004 | SPEC
| 6 Dateien | 4 | Rising Cage Clamp | PCB | Nein | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
![](/components/media/o36017v214%20Single_WR-TBL2_Series2429.jpg) | 691242910005 | SPEC
| 6 Dateien | 5 | Rising Cage Clamp | PCB | Nein | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36017v214%20Single_WR-TBL2_Series2429.jpg) | 691242910006 | SPEC
| 6 Dateien | 6 | Rising Cage Clamp | PCB | Nein | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36017v214%20Single_WR-TBL2_Series2429.jpg) | 691242910007 | SPEC
| 6 Dateien | 7 | Rising Cage Clamp | PCB | Nein | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36017v214%20Single_WR-TBL2_Series2429.jpg) | 691242910008 | SPEC
| 6 Dateien | 8 | Rising Cage Clamp | PCB | Nein | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36017v214%20Single_WR-TBL2_Series2429.jpg) | 691242910009 | SPEC
| 6 Dateien | 9 | Rising Cage Clamp | PCB | Nein | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![](/components/media/o36017v214%20Single_WR-TBL2_Series2429.jpg) | 691242910010 | SPEC
| 6 Dateien | 10 | Rising Cage Clamp | PCB | Nein | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Serie 2429 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |